(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Excellent in cold / heat / corrosion resistance
Part Number
Configured Part Number is shown.
Part Number | - | Hose Length |
HOSSDR50 | - | 3.2 |
Part Number | Hose Length 0.1m Increment | D | Hose I.D. (Reference) (mm) | P | d | d1 | d2 | E1 | E2 | Allowable Bending Radius (mm) | Reference Mass (kg/m) | |
Type | Nominal | |||||||||||
HOSHD (Hose Body) HOSHDK (One End Cuff) HOSHDR (Both Ends Cuff) | 38 | 0.5~30.0 | 46.8 | 38.0 | 9.5 | 52.0 | 43.0 | 38.0 | 75 | 30 | 45 | 0.34 |
50 | 61.2 | 50.6 | 10.0 | 66.3 | 56.0 | 51.0 | 81 | 23 | 55 | 0.555 | ||
65 | 73.0 | 62.4 | 12.0 | 78.1 | 69.0 | 63.0 | 87 | 31 | 65 | 0.61 | ||
75 | 87.2 | 76.4 | 13.0 | 92.5 | 84.0 | 77.0 | 98 | 38 | 75 | 0.73 | ||
90 | 100.3 | 88.9 | 13.5 | 105.8 | 97.0 | 89.0 | 107 | 46 | 90 | 0.9 | ||
100 | 113.0 | 101.6 | 15.0 | 118.3 | 110.0 | 102.0 | 111 | 43 | 100 | 0.945 | ||
125 | 0.5~20.0 | 139.7 | 125.9 | 21.5 | 144.8 | 134.0 | 126.0 | 146 | 52 | 125 | 1.335 | |
150 | 166.2 | 152.4 | 20.0 | 172.3 | 161.0 | 153.0 | 162 | 78 | 150 | 1.58 |
Allowable Decompression (kPa{mmHg}) | -13.0~-40.0 {-98~-300} (Ambient Temperature) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HOSHD38-[0.5-30/0.1] |
HOSHD50-[0.5-30/0.1] |
HOSHD65-[0.5-30/0.1] |
HOSHD75-[0.5-30/0.1] |
HOSHD90-[0.5-30/0.1] |
HOSHD100-[0.5-30/0.1] |
HOSHD125-[0.5-30/0.1] |
HOSHD150-[0.5-30/0.1] |
HOSHDK38-[0.5-30/0.1] |
HOSHDK50-[0.5-30/0.1] |
HOSHDK65-[0.5-30/0.1] |
HOSHDK75-[0.5-30/0.1] |
HOSHDK90-[0.5-30/0.1] |
HOSHDK100-[0.5-30/0.1] |
HOSHDK125-[0.5-5/0.1] |
HOSHDK150-[0.5-5/0.1] |
HOSHDR38-[0.5-30/0.1] |
HOSHDR50-[0.5-30/0.1] |
HOSHDR65-[0.5-30/0.1] |
HOSHDR75-[0.5-30/0.1] |
HOSHDR90-[0.5-30/0.1] |
HOSHDR100-[0.5-30/0.1] |
HOSHDR125-[0.5-30/0.1] |
HOSHDR150-[0.5-30/0.1] |
Part Number |
---|
Loading...
Material | Polypropylene, Conductive EPDM Synthetic Rubber | Properties | Friction Resistant, Antistatic Type / Cold Resistance | Color | Black |
---|---|---|---|---|---|
Applicable Fluid | Powder / Grains / Air / Waste Paper | Operating Temperature Range(℃) | -30::80 | Max. Allowable Pressure (below Ambient Temperature)(MPa) | 0.03 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy