(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Dust collection boxes for aluminum ducts.
Part Number
Configured Part Number is shown.
Type | Size | [ M ] Material | |
2 Outlets | 3 Outlets | ||
DBXWS | DBXTS | 150x150x300 | 304 Stainless Steel |
DBXWM | DBXTM | 200x200x300 |
Part Number | - | D1 | - | D2 |
DBXWS DBXTM | - - | 100 113 | - - | 50 38 |
Part Number | D1 | D2 | A | B | D1, D2 | P | d1 | t | ||
Type | ①P.C.D. | 2 Outlets | 3 Outlets | |||||||
150x150x300 DBXWS (2-story Type) DBXTS (3-story Type) | 38 | 38 | 150 | 300 | 38 | 52 | 145 | 98 | M6 | 2 |
50 | 50 | 50 | 65 | |||||||
65 | 65 | 65 | 77.5 | |||||||
75 | 75 | 75 | 94 | - | M8 | |||||
100 | 100 | 100 | 119 | |||||||
200x200x300 DBXWM (2-story Type) DBXTM (3-story Type) | 38 | 38 | 200 | 300 | 38 | 52 | 145 | 98 | M6 | 2 |
50 | 50 | 50 | 65 | |||||||
65 | 65 | 65 | 77.5 | |||||||
75 | 75 | 75 | 94 | - | M8 | |||||
100 | 100 | 100 | 119 | |||||||
113 | - | 113 | 134 | - | ||||||
125 | 125 | 148 | ||||||||
150 | 150 | 173 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Manifolds |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy