(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hoses - Oil-Resistant

Duct Hoses - Oil-Resistant

Click this image to zoom it.

Move the mouse over the image to zoom

The hose is so semi-translucent that transported materials can be observed.

  • inCAD Components
Duct Hoses - Oil Resistant:Related Image
・Materials
[ M ] Material: Hose Body: Polypropylene, Olefin Type Elastomer (for HOSCE, Special Anti-electrostatic Elastomer)
Cuff: Olefin Type Elastomer

Specifications

Part Number-Hose Length
HOSDY100
HOSCD50
-
-
5.5
3.2
TypeHose Body OnlyOne End CuffBoth Ends Cuff
Translucent TypeHOSCDHOSCDKHOSCDR
Antistatic Translucent TypeHOSCE-HOSCER
Part NumberHose Length
0.1m Increment
DHose I.D. (Reference) (mm)Pdd1d2E1E2Allowable Bending Radius (mm)Reference Mass
(kg/m)
Allowable Pressure
(Ambient Temp.)
MPa (kgf/cm2)
Allowable Decompression (Ambient Temp.)
kPa (mmHg)
TypeNominal Dia.
Translucent Duct Hoses
HOSCD
(Hose Body)
HOSCDK
(One End Cuff)
HOSCDR
(Both Ends Cuff)
Antistatic Translucent Duct Hoses
HOSCE
(Hose Body)


HOSCER
(Both Ends Cuff)
380.5~30.045.038.07.84843388035500.220.04(0.4)-50.7(-380)
5059.050.810.065.556.350.88235600.33
7585.076.213.092.583.276.29437900.470.03(0.3)-33.0(-248)
100111.5101.615.0119108.6101.6110421100.64-17.5(-131)
1250.5~20.0138.5127.021.0146.3135128142501350.810.02(0.2)-12.5(-94)
150164.0152.420.0173.3160152159701601.06

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HOSCD38-[0.5-30/0.1]
HOSCD50-[0.5-30/0.1]
HOSCD75-[0.5-30/0.1]
HOSCD100-[0.5-30/0.1]
HOSCD125-[0.5-20/0.1]
HOSCD150-[0.5-20/0.1]
HOSCDK38-[0.5-30/0.1]
HOSCDK50-[0.5-30/0.1]
HOSCDK75-[0.5-30/0.1]
HOSCDK100-[0.5-30/0.1]
HOSCDK125-[0.5-20/0.1]
HOSCDK150-[0.5-20/0.1]
HOSCDR38-[0.5-30/0.1]
HOSCDR50-[0.5-30/0.1]
HOSCDR75-[0.5-30/0.1]
HOSCDR100-[0.5-30/0.1]
HOSCDR125-[0.5-20/0.1]
HOSCDR150-[0.5-20/0.1]
HOSCE38-[0.5-30/0.1]
HOSCE50-[0.5-30/0.1]
HOSCE75-[0.5-30/0.1]
HOSCE100-[0.5-30/0.1]
HOSCE125-[0.5-20/0.1]
HOSCE150-[0.5-20/0.1]
HOSCER38-[0.5-30/0.1]
HOSCER50-[0.5-30/0.1]
HOSCER75-[0.5-30/0.1]
HOSCER100-[0.5-30/0.1]
HOSCER125-[0.5-20/0.1]
HOSCER150-[0.5-20/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Properties Outer Diameter D
(φ)
I.D.
(φ)
Allowable Bending Radius
(mm)
Presence of Cuff Hose Length
(m)
1 Piece(s)

8 Days or more

Standard45.03850Not Provided (Hose Main Body Only)0.5 ~ 30
1 Piece(s)

8 Days or more

Standard59.050.860Not Provided (Hose Main Body Only)0.5 ~ 30
1 Piece(s)

8 Days or more

Standard8576.290Not Provided (Hose Main Body Only)0.5 ~ 30
1 Piece(s)

8 Days or more

Standard111.5101.6110Not Provided (Hose Main Body Only)0.5 ~ 30
1 Piece(s)

8 Days or more

Standard138.5127135Not Provided (Hose Main Body Only)0.5 ~ 20
1 Piece(s)

8 Days or more

Standard164152.4160Not Provided (Hose Main Body Only)0.5 ~ 20
1 Piece(s)

8 Days or more

Standard45.03850Provided (One side)0.5 ~ 30
1 Piece(s)

8 Days or more

Standard59.050.860Provided (One side)0.5 ~ 30
1 Piece(s)

8 Days or more

Standard8576.290Provided (One side)0.5 ~ 30
1 Piece(s)

8 Days or more

Standard111.5101.6110Provided (One side)0.5 ~ 30
1 Piece(s)

8 Days or more

Standard138.5127135Provided (One side)0.5 ~ 20
1 Piece(s)

8 Days or more

Standard164152.4160Provided (One side)0.5 ~ 20
1 Piece(s)

8 Days or more

Standard45.03850Provided (Both sides)0.5 ~ 30
1 Piece(s)

8 Days or more

Standard59.050.860Provided (Both sides)0.5 ~ 30
1 Piece(s)

8 Days or more

Standard8576.290Provided (Both sides)0.5 ~ 30
1 Piece(s)

8 Days or more

Standard111.5101.6110Provided (Both sides)0.5 ~ 30
1 Piece(s)

8 Days or more

Standard138.5127135Provided (Both sides)0.5 ~ 20
1 Piece(s)

8 Days or more

Standard164152.4160Provided (Both sides)0.5 ~ 20
1 Piece(s)

8 Days or more

Antistatic Translucent Type45.03850Not Provided (Hose Main Body Only)0.5 ~ 30
1 Piece(s)

8 Days or more

Antistatic Translucent Type59.050.860Not Provided (Hose Main Body Only)0.5 ~ 30
1 Piece(s)

8 Days or more

Antistatic Translucent Type8576.290Not Provided (Hose Main Body Only)0.5 ~ 30
1 Piece(s)

8 Days or more

Antistatic Translucent Type111.5101.6110Not Provided (Hose Main Body Only)0.5 ~ 30
1 Piece(s)

8 Days or more

Antistatic Translucent Type138.5127135Not Provided (Hose Main Body Only)0.5 ~ 20
1 Piece(s)

8 Days or more

Antistatic Translucent Type164152.4160Not Provided (Hose Main Body Only)0.5 ~ 20
1 Piece(s)

8 Days or more

Antistatic Translucent Type45.03850Provided (Both sides)0.5 ~ 30
1 Piece(s)

8 Days or more

Antistatic Translucent Type59.050.860Provided (Both sides)0.5 ~ 30
1 Piece(s)

8 Days or more

Antistatic Translucent Type8576.290Provided (Both sides)0.5 ~ 30
1 Piece(s)

8 Days or more

Antistatic Translucent Type111.5101.6110Provided (Both sides)0.5 ~ 30
1 Piece(s)

8 Days or more

Antistatic Translucent Type138.5127135Provided (Both sides)0.5 ~ 20
1 Piece(s)

8 Days or more

Antistatic Translucent Type164152.4160Provided (Both sides)0.5 ~ 20

Loading...

  1. 1

More Information

Specifications
TypeHOSDYHOSCD_
HOSCE_
ApplicationSuction and exhaust
emission of oil mist
Suction and Exhaust
For air supply and exhaust (Air)
Operating Temp. Range (°C)-10~50-20~50
Allowable Pressure Range (MPa)Below ambient temperature: 0~0.04
Above ambient temperature: 0~0.02
 

Basic Information

Material Polypropylene Olefin Type Elastomer Color Translucent Applicable Fluid Air
Operating Temperature Range(℃) -20::50 Max. Allowable Pressure (below Ambient Temperature)(MPa) 0.04

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.