(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Cuff
For complete product overview and details on Piping Parts for Duct Hoses - Cuffs see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Applicable Hoses |
DHED | Flexible PVC | Lightweight Type |
DHSD | EPDM Synthetic Rubber (Light Gray) | Flexible |
DHHD | EPDM Synthetic Rubber (Black) | Friction Resistant, Antistatic |
DHTD | Olefin Type Elastomer | Translucent Type |
Part Number |
DHSD50 |
Part Number | |
Type | Nominal |
DHED (For Lightweight Duct Hoses) DHSD (For Flexible Duct Hoses) DHHD (For Friction Resistant and Antistatic Duct Hoses) DHTD (For Translucent Duct Hoses) | 38 |
50 | |
65 | |
75 | |
90 | |
100 | |
125 | |
150 |
Part Number | DHED | DHSD | DHHD | DHTD | |||||||||||||||||
Type | Nominal | d | d1 | d2 | E1 | E2 | d | d1 | d2 | E1 | E2 | d | d1 | d2 | E1 | E2 | d | d1 | d2 | E1 | E2 |
DHED (For Lightweight Duct Hoses) DHSD (For Flexible Duct Hoses) DHHD (For Friction Resistant and Antistatic Duct Hoses) DHTD (For Translucent Duct Hoses) | 38 | 48 | 43 | 38 | 80 | 35 | 47.7 | 44 | 38 | 70 | 35 | 52 | 43 | 38 | 75 | 30 | 48 | 43 | 38 | 80 | 35 |
50 | 65.5 | 56.3 | 50.8 | 82 | 35 | 64 | 56.8 | 50.8 | 70 | 35 | 66.3 | 56 | 51 | 81 | 23 | 65.5 | 56.3 | 50.8 | 82 | 35 | |
65 | 78.5 | 69 | 63 | 86 | 33 | 78 | 69.5 | 63.5 | 76 | 35 | 78.1 | 69 | 63 | 87 | 31 | - | - | - | - | - | |
75 | 92.5 | 83.2 | 76.2 | 94 | 37 | 88 | 82.5 | 76.5 | 85 | 40 | 92.5 | 84 | 77 | 98 | 38 | 92.5 | 83.2 | 76.2 | 94 | 37 | |
90 | 106.5 | 96.9 | 89.2 | 99 | 40 | 100 | 95.9 | 88.9 | 95 | 45 | 105.8 | 97 | 89 | 107 | 46 | - | - | - | - | - | |
100 | 119.8 | 109.6 | 101.6 | 110 | 42 | 115.5 | 108.6 | 101.6 | 95 | 45 | 118.3 | 110 | 102 | 111 | 43 | 119 | 108.6 | 101.6 | 110 | 42 | |
125 | 146.3 | 135 | 128 | 142 | 50 | 140.5 | 134 | 127 | 95 | 45 | 144.8 | 134 | 126 | 146 | 52 | 146.3 | 135 | 128 | 142 | 50 | |
150 | 173.3 | 160 | 152 | 160 | 70 | 166 | 160.4 | 152.4 | 113 | 50 | 172.3 | 161 | 153 | 162 | 78 | 173.3 | 160 | 152 | 159 | 70 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Type | Cuff |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy