(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
- Duct formed with aluminum polyester cloth and zinc-plated steel. Supports temperatures of 130°C or below.
- Uses special laminated film to reduce particles created by surface friction.
- Flexible and easy to store/transport.
Part Number |
---|
21180-50-5 |
21180-65-5 |
21180-75-5 |
21180-100-5 |
21180-125-5 |
Loading...
Material | Aluminum Polyester Cloth + Zinc Plating Steel Plate Reinforcement Spiral | Properties | Standard / Heat resistant / Low Dust Generation | Cutting Service Usage | No |
---|---|---|---|---|---|
Color | Metallic color | Applicable Fluid | Air | Operating Temperature Range(℃) | -20::130 |
Allowable Pressure (Normal Temperature)(MPa) | 0.007 | Length(m) | 5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy