(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hoses - Swivel

Duct Hoses - Swivel

Click this image to zoom it.

Move the mouse over the image to zoom

Duct Hoses with the inlet/outlet diameter changeable.

  • inCAD Components
Duct Hoses - Swivel Type:Related Image
・Materials
[ M ] Material: Hose Body: Polypropylene

Specifications

Part Number-Hose Length
HOSSDR50-3.2
Opening VariationContraction: 15% Expansion: 20%
Expansion / Contraction Ratex1.5
Part NumberHose Length 0.1m IncrementDHose I.D. (Reference) (mm)P (Contracted State)Allowable Bending Radius (mm)Reference Mass
(kg/m)
TypeNominal
HOSKK
(Hose Body)
750.5~10.082.4757.51750.675
9097.4907.52100.775
100107.41007.52300.845

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HOSKK75-[0.5-10/0.1]
HOSKK90-[0.5-10/0.1]
HOSKK100-[0.5-10/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter D
(φ)
I.D.
(φ)
Allowable Bending Radius
(mm)
Hose Length
(m)
1 Piece(s)

8 Days or more

82.4751750.5 ~ 10
1 Piece(s)

8 Days or more

97.4902100.5 ~ 10
1 Piece(s)

8 Days or more

107.41002300.5 ~ 10

Loading...

  1. 1
 

Basic Information

Material PP Properties Standard Applicable Fluid Air
Max. Allowable Pressure (below Ambient Temperature)(MPa) 0.001 Presence of Cuff Not Provided

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.