(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - TAC Thread, 21149 Series

Duct Hose - TAC Thread, 21149 Series

[Features]
▪ It can be stretched due to reinforced cord, and has excellent bending durability.
▪ Ivory white colored ring that changes the image of vinyl duct, matches the new equipment.

PDF

Part Number

Configured Part Number is shown.

Part Number
21149-32-[1-50/1]
21149-38-[1-50/1]
21149-50-[1-30/1]
21149-65-[1-30/1]
21149-75-[1-30/1]
21149-90-[1-30/1]
21149-100-[1-30/1]
21149-125-[1-20/1]
21149-150-[1-20/1]
21149-200-[1-20/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(φ)
I.D.
(φ)
Allowable Pressure (Normal Temperature)
(MPa)
Allowable Bending Radius
(mm)
Nominal Diameter (mm) Nominal Diameter (inch) Length
(m)
1 Piece(s)

14 Days or more

1040.0320.132321 1/41 ~ 50
1 Piece(s)

13 Days or more

1046.2380.138381 1/21 ~ 50
1 Piece(s)

13 Days or more

1061.050.60.08505021 ~ 30
1 Piece(s)

13 Days or more

1072.662.40.0765652 1/21 ~ 30
1 Piece(s)

13 Days or more

1086.876.40.07757531 ~ 30
1 Piece(s)

13 Days or more

1099.388.90.0790903 1/21 ~ 30
1 Piece(s)

13 Days or more

10113.0101.60.0710010041 ~ 30
1 Piece(s)

13 Days or more

10139.3125.90.0412512551 ~ 20
1 Piece(s)

50 Days or more

10166.0152.40.0315015061 ~ 20
1 Piece(s)

13 Days or more

10217.5203.70.0220020081 ~ 20

Loading...

  1. 1

Basic Information

Properties Standard Cutting Service Usage Presence Color Ivory White
Applicable Fluid Air Operating Temperature Range(℃) -10::50

Additional Products in this Category

Tech Support