(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Head Cap Screws - with Threadlocker Adhesive

Socket Head Cap Screws - with Threadlocker Adhesive
  • Volume Discount

•Shape: Standard
•Sale Unit: Individually Sold (Min. 1 pc)
•Application: Standard
•Strength Class(Stainless): A2-70
•Mounting Hole Shape: Hex Socket

  • inCAD Components

Socket Head Cap Screws - with Threadlocker Adhesive:Related Image

・Materials
Type [ M ]Material [ S ]Surface Treatment [ H ]Hardness Strength Class
LB 4137 Alloy Steel Black Oxide 38~43HRC 12.9
SUSLB 304 Stainless Steel - - A2-70

Specifications

Part Number
LB8-40
MxPAEB
4x0.7743
5x0.88.554
6x1.01065
8x1.251386
10x1.516108
12x1.75181210
* The strength class signifies the screw's tensile strength.
(Ex.) 12. 9
This indicates that the minimum value for yielding point or proof stress is 90% of tensile strength.
This indicates that the minimum value of tensile strength is 1220N/mm2.
(Ex.) A2 - 70
This indicates that the minimum value of tensile strength is 700N/mm2.
The steel class is A2 (Austenitic Stainless Steel)
Part Number
TypeM-L
LB
SUSLB
4-8Studs - Fully Threaded
10
12
15
20
25
3020
LB
SUSLB
5-10Studs - Fully Threaded
12
15
20
25
3022
35
LB
SUSLB
6-10Studs - Fully Threaded
15
20
25
30
3524
40
45
50
[ ! ]Not available for sizes with no prices shown.
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part Number
TypeM-L
LB
SUSLB
8-15Studs - Fully Threaded
20
25
30
35
4028
45
50
55
60
LB
SUSLB
10-20Studs - Fully Threaded
25
30
35
40
4532
50
55
60
LB
SUSLB
12-25Studs - Fully Threaded
30
35
40
45
50
5536
60
[ ! ]Not available for sizes with no prices shown.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LB4-8
LB4-10
LB4-12
LB4-15
LB4-20
LB4-25
LB4-30
LB5-10
LB5-12
LB5-15
LB5-20
LB5-25
LB5-30
LB5-35
LB6-10
LB6-15
LB6-20
LB6-25
LB6-30
LB6-35
LB6-40
LB6-45
LB6-50
LB8-15
LB8-20
LB8-25
LB8-30
LB8-35
LB8-40
LB8-45
LB8-50
LB8-55
LB8-60
LB10-20
LB10-25
LB10-30
LB10-35
LB10-40
LB10-45
LB10-50
LB10-55
LB10-60
LB12-25
LB12-30
LB12-35
LB12-40
LB12-45
LB12-50
LB12-55
LB12-60
SUSLB4-8
SUSLB4-10
SUSLB4-12
SUSLB4-15
SUSLB4-20
SUSLB4-25
SUSLB5-10
SUSLB5-12
SUSLB5-15
SUSLB5-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Strength Class(Steel) Strength Class(Stainless) Thread Part Length ℓ
(mm)
1 Piece(s)Available

8 Days or more

1048[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10410[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10412[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10415[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10420[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10425[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10430[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-20
1 Piece(s)Available

8 Days or more

10510[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10512[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10515[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10520[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10525[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10530[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-22
1 Piece(s)Available

8 Days or more

10535[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-22
1 Piece(s)Available

8 Days or more

10610[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10615[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10620[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10625[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10630[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10635[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-24
1 Piece(s)Available

8 Days or more

10640[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-24
1 Piece(s)Available

8 Days or more

10645[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-24
1 Piece(s)Available

8 Days or more

10650[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-24
1 Piece(s)Available

8 Days or more

10815[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10820[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10825[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10830[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10835[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10840[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-28
1 Piece(s)Available

8 Days or more

10845[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-28
1 Piece(s)Available

8 Days or more

10850[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-28
1 Piece(s)Available

8 Days or more

10855[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-28
1 Piece(s)Available

8 Days or more

10860[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-28
1 Piece(s)Available

8 Days or more

101020[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

101025[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

101030[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

101035[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

101040[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

101045[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-32
1 Piece(s)Available

8 Days or more

101050[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-32
1 Piece(s)Available

8 Days or more

101055[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-32
1 Piece(s)Available

8 Days or more

101060[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-32
1 Piece(s)Available

8 Days or more

101225[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

101230[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

101235[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

101240[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

101245[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

101250[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

101255[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-36
1 Piece(s)Available

8 Days or more

101260[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-36
1 Piece(s)Available

8 Days or more

1048[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10412[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10415[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10420[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10425[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10510[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10512[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10515[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10520[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded

Loading...

 

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard Additional Shapes Coat with loosen prevention agent
Sales Unit Individucally Sold (Min. 1 pc) Application Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.