(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Head Cap Screws - Left-Hand Thread

Socket Head Cap Screws - Left-Hand Thread
  • Volume Discount

•Shape: Standard
•Sale Unit: Individually Sold (Min. 1 pc)
•Application: Standard
•Strength Class(Steel): 12.9
•Strength Class(Stainless): A2-70

  • inCAD Components

PDFP.2019-2387

Unit examples related to this product
Socket Head Cap Screws - Left-Hand Thread:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]HardnessStrength Class
BCBL4137 Alloy SteelBlack Oxide38~43HRC12.9 Equivalent
SCBL304 Stainless Steel --A2-70 Equivalent

Specifications

Part Number
CBPK6-15
SCBL8-20
Part NumberMxPAEB
Type M-L
BCBL
SCBL
4-104
x
0.7
743
12
15
20
BCBL
SCBL
5-105
x
0.8
8.554
12
15
20
BCBL
SCBL
6-106
x
1.0
1065
12
15
20
25
BCBL
SCBL
8-158
x
1.25
1386
20
25
30
BCBL
SCBL
10-2010
x
1.5
16108
25
30
40
BCBL
SCBL
12-2012
x
1.75
181210
25
30
40
[ ! ]Not available for sizes with no prices shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BCBL4-10
BCBL4-12
BCBL4-15
BCBL4-20
BCBL5-10
BCBL5-12
BCBL5-15
BCBL5-20
BCBL6-10
BCBL6-12
BCBL6-15
BCBL6-20
BCBL6-25
BCBL8-15
BCBL8-20
BCBL8-25
BCBL8-30
BCBL10-20
BCBL10-25
BCBL10-30
BCBL10-40
BCBL12-20
BCBL12-25
BCBL12-30
BCBL12-40
SCBL4-10
SCBL4-12
SCBL4-15
SCBL4-20
SCBL5-10
SCBL5-12
SCBL5-15
SCBL5-20
SCBL6-10
SCBL6-12
SCBL6-15
SCBL6-20
SCBL6-25
SCBL8-15
SCBL8-20
SCBL8-25
SCBL8-30
SCBL10-20
SCBL10-25
SCBL10-30
SCBL10-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Strength Class(Steel) Strength Class(Stainless)
1 Piece(s)Available

8 Days or more

10410[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-
1 Piece(s)Available

8 Days or more

10412[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-
1 Piece(s)Available

8 Days or more

10415[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-
1 Piece(s)Available

8 Days or more

10420[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-
1 Piece(s)Available

8 Days or more

10510[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-
1 Piece(s)Available

8 Days or more

10512[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-
1 Piece(s)Available

8 Days or more

10515[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-
1 Piece(s)Available

8 Days or more

10520[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-
1 Piece(s)Available

8 Days or more

10610[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-
1 Piece(s)Available

8 Days or more

10612[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-
1 Piece(s)Available

8 Days or more

10615[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-
1 Piece(s)Available

8 Days or more

10620[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-
1 Piece(s)Available

8 Days or more

10625[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-
1 Piece(s)Available

8 Days or more

10815[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-
1 Piece(s)Available

8 Days or more

10820[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-
1 Piece(s)Available

8 Days or more

10825[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-
1 Piece(s)Available

8 Days or more

10830[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-
1 Piece(s)Available

8 Days or more

101020[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-
1 Piece(s)Available

8 Days or more

101025[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-
1 Piece(s)Available

8 Days or more

101030[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-
1 Piece(s)Available

8 Days or more

101040[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-
1 Piece(s)Available

8 Days or more

101220[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-
1 Piece(s)Available

8 Days or more

101225[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-
1 Piece(s)Available

8 Days or more

101230[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-
1 Piece(s)Available

8 Days or more

101240[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] 304 Stainless Steel[No] None-A2-70
1 Piece(s)Available

8 Days or more

10412[Stainless Steel] 304 Stainless Steel[No] None-A2-70
1 Piece(s)Available

8 Days or more

10415[Stainless Steel] 304 Stainless Steel[No] None-A2-70
1 Piece(s)Available

8 Days or more

10420[Stainless Steel] 304 Stainless Steel[No] None-A2-70
1 Piece(s)Available

8 Days or more

10510[Stainless Steel] 304 Stainless Steel[No] None-A2-70
1 Piece(s)Available

8 Days or more

10512[Stainless Steel] 304 Stainless Steel[No] None-A2-70
1 Piece(s)Available

8 Days or more

10515[Stainless Steel] 304 Stainless Steel[No] None-A2-70
1 Piece(s)Available

8 Days or more

10520[Stainless Steel] 304 Stainless Steel[No] None-A2-70
1 Piece(s)Available

8 Days or more

10610[Stainless Steel] 304 Stainless Steel[No] None-A2-70
1 Piece(s)Available

8 Days or more

10612[Stainless Steel] 304 Stainless Steel[No] None-A2-70
1 Piece(s)Available

8 Days or more

10615[Stainless Steel] 304 Stainless Steel[No] None-A2-70
1 Piece(s)Available

8 Days or more

10620[Stainless Steel] 304 Stainless Steel[No] None-A2-70
1 Piece(s)Available

8 Days or more

10625[Stainless Steel] 304 Stainless Steel[No] None-A2-70
1 Piece(s)Available

8 Days or more

10815[Stainless Steel] 304 Stainless Steel[No] None-A2-70
1 Piece(s)Available

8 Days or more

10820[Stainless Steel] 304 Stainless Steel[No] None-A2-70
1 Piece(s)Available

8 Days or more

10825[Stainless Steel] 304 Stainless Steel[No] None-A2-70
1 Piece(s)Available

8 Days or more

10830[Stainless Steel] 304 Stainless Steel[No] None-A2-70
1 Piece(s)Available

8 Days or more

101020[Stainless Steel] 304 Stainless Steel[No] None-A2-70
1 Piece(s)Available

8 Days or more

101025[Stainless Steel] 304 Stainless Steel[No] None-A2-70
1 Piece(s)Available

8 Days or more

101030[Stainless Steel] 304 Stainless Steel[No] None-A2-70
1 Piece(s)Available

8 Days or more

101040[Stainless Steel] 304 Stainless Steel[No] None-A2-70

Loading...

  1. 1
 

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard Additional Shapes Standard
Sales Unit Individucally Sold (Min. 1 pc) Application Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.