(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Socket Head Cap Screws - Fine Thread

Socket Head Cap Screws - Fine Thread
  • Volume Discount

•Shape: Standard
•Sale Unit: Individually Sold (Min. 1 pc)
•Application: Standard
•Strength Class(Steel): 12.9
•Strength Class(Stainless): A2-70

  • inCAD Components

PDFP.2019-2387

Unit examples related to this product
Socket Head Cap Screws - Fine Thread:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]HardnessStrength Class
CBPK4137 Alloy SteelBlack Oxide39~44HRC12.9
SCBPK304 Stainless Steel --A2-70

Specifications

Part Number
CBPK6-15
SCBL8-20
Part NumberMxPAEB
Type M-L
CBPK
SCBPK
6-106
x
0.75
Studs - Fully Threaded10 6 5
12
15
20
25
CBPK
SCBPK
8-128
x
1.0
Studs - Fully Threaded13 8 6
15
20
25
30
CBPK
SCBPK
10-1510
x
1.25
Studs - Fully Threaded16 10 8
20
25
30
35
40
45*32
50
CBPK
SCBPK
12-2012
x
1.25
Studs - Fully Threaded18 12 10
25
30
35
40
50
[ ! ]* SCBPK is Full Thread Type.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CBPK6-10
CBPK6-12
CBPK6-15
CBPK6-20
CBPK6-25
CBPK8-12
CBPK8-15
CBPK8-20
CBPK8-25
CBPK8-30
CBPK10-15
CBPK10-20
CBPK10-25
CBPK10-30
CBPK10-35
CBPK10-40
CBPK10-45
CBPK10-50
CBPK12-20
CBPK12-25
CBPK12-30
CBPK12-35
CBPK12-40
CBPK12-50
SCBPK6-10
SCBPK6-12
SCBPK6-15
SCBPK6-20
SCBPK6-25
SCBPK8-12
SCBPK8-15
SCBPK8-20
SCBPK8-25
SCBPK8-30
SCBPK10-15
SCBPK10-20
SCBPK10-25
SCBPK10-30
SCBPK10-35
SCBPK10-40
SCBPK10-45
SCBPK10-50
SCBPK12-20
SCBPK12-25
SCBPK12-30
SCBPK12-35
SCBPK12-40
SCBPK12-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Strength Class(Steel) Strength Class(Stainless) Thread Part Length ℓ
(mm)
1 Piece(s)Available

8 Days or more

10610[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10612[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10615[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10620[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10625[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10812[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10815[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10820[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10825[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10830[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

101015[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

101020[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

101025[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

101030[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

101035[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

101040[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

101045[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-32
1 Piece(s)Available

8 Days or more

101050[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-32
1 Piece(s)Available

8 Days or more

101220[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

101225[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

101230[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

101235[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

101240[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

101250[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-Fully Threaded
1 Piece(s)Available

8 Days or more

10610[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10612[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10615[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10620[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10625[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10812[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10815[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10820[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10825[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

10830[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

101015[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

101020[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

101025[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

101030[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

101035[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

101040[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

101045[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

101050[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

101220[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

101225[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

101230[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

101235[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

101240[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded
1 Piece(s)Available

8 Days or more

101250[Stainless Steel] 304 Stainless Steel[No] None-A2-70Fully Threaded

Loading...

  1. 1
 

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard Additional Shapes Standard
Sales Unit Individucally Sold (Min. 1 pc) Application Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.