(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Fully Threaded - Material: Steel, Surface Treatment: Black Oxide Coating - Strength Classification: 12.9, Sales Unit: Pack of 10
[Sizes Offered]
M3 → Length Options: 6 mm, 8 mm, 10 mm
M4 → Length Options: 6 mm, 8 mm, 10 mm
M5 → Length Options: 10 mm, 12 mm, 20 mm
M6 → Length Options: 10 mm, 12 mm, 15 mm, 20 mm
Part Number |
---|
K3-6-P |
K3-8-P |
K3-10-P |
K4-6-P |
K4-8-P |
K5-12-P |
K5-20-P |
K6-10-P |
Part Number |
---|
Loading...
Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Black oxide finish | Thread ridge Type | Metric coarse | Additional Shapes | Standard |
Application | Standard | Strength Class(Steel) | 12.9 | Screw Type | Complete thread |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy