(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Socket Head Cap Screws - Trivalent Chromate Plating (Pack)【20-50 Pieces Per Package】

Socket Head Cap Screws - Trivalent Chromate Plating (Pack)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Socket Head Cap Screws - Trivalent Chromate Plating (Pack)
  • Socket Head Cap Screws - Trivalent Chromate Plating (Pack)
  • Volume Discount

•Shape: Standard
•Sale Unit: Box, Pack
•Application: Standard
•Strength Class(Steel): 10.9
•Surface Treatment: Trivalent Chromate

Socket Head Cap Screws - Trivalent Chromate Plating (Pack):Related Image
・Materials
[ M ] Material: 4137 Alloy Steel
[ S ] Surface Treatment: Trivalent Chromate
[ H ] Hardness: HRC32~39
* Strength Class: 10.9

Specifications

Part Number
PACK-SCBE6-10
CBM8-20
[ ! ]PACK-SCBE is sold by the package, and CBM is sold as single item.
[ ! ]For package sales, minimum order is 1 pack.
Part NumberPACK-SCBE pcs. per pkg.
TypeM-L
PACK-SCBE2-5Studs - Fully ThreadedPACK-SCBE
50 pcs./pkg.
6
8
10
PACK-SCBE2.6-5Studs - Fully Threaded
6
8
10
PACK-SCBE3-5Studs - Fully Threaded
6
8
10
12
15
20
2518
30
35
PACK-SCBE4-6Studs - Fully Threaded
8
10
12
15
20
25
3020
35
40
45
PACK-SCBE5-8Studs - Fully Threaded
10
12
15
20
25
3022
35
40
45
50

Part NumberPACK-SCBE pcs. per pkg.
TypeM-L
PACK-SCBE6-8Studs - Fully ThreadedPACK-SCBE
50 pcs./pkg.
10
12
15
20
25
30
3524
40
45
50
60
PACK-SCBE8-12Studs - Fully Threaded
15
20
25
30
35
4028
45
50
55
60
PACK-SCBE10-15Studs - Fully ThreadedPACK-SCBE
20 pcs./pkg.
20
25
30
35
40
4532
50
55
60
PACK-SCBE12-15Studs - Fully Threaded
20
25
30
35
40
45
*50
5536
60
*ℓ part is based on JIS B 1176 (2000).

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PACK-SCBE2-5
PACK-SCBE2-6
PACK-SCBE2-8
PACK-SCBE2-10
PACK-SCBE2.6-5
PACK-SCBE2.6-6
PACK-SCBE2.6-8
PACK-SCBE2.6-10
PACK-SCBE3-5
PACK-SCBE3-6
PACK-SCBE3-8
PACK-SCBE3-10
PACK-SCBE3-12
PACK-SCBE3-15
PACK-SCBE3-20
PACK-SCBE3-25
PACK-SCBE3-30
PACK-SCBE3-35
PACK-SCBE4-6
PACK-SCBE4-8
PACK-SCBE4-10
PACK-SCBE4-12
PACK-SCBE4-15
PACK-SCBE4-20
PACK-SCBE4-25
PACK-SCBE4-30
PACK-SCBE4-35
PACK-SCBE4-40
PACK-SCBE4-45
PACK-SCBE5-8
PACK-SCBE5-10
PACK-SCBE5-12
PACK-SCBE5-15
PACK-SCBE5-20
PACK-SCBE5-25
PACK-SCBE5-30
PACK-SCBE5-35
PACK-SCBE5-40
PACK-SCBE5-45
PACK-SCBE5-50
PACK-SCBE6-8
PACK-SCBE6-10
PACK-SCBE6-12
PACK-SCBE6-15
PACK-SCBE6-20
PACK-SCBE6-25
PACK-SCBE6-30
PACK-SCBE6-35
PACK-SCBE6-40
PACK-SCBE6-45
PACK-SCBE6-50
PACK-SCBE6-60
PACK-SCBE8-12
PACK-SCBE8-15
PACK-SCBE8-20
PACK-SCBE8-25
PACK-SCBE8-30
PACK-SCBE8-35
PACK-SCBE8-40
PACK-SCBE8-45
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Thread Part Length ℓ
(mm)

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1025Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1026Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1028Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10210Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.65Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.66Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.68Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.610Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10312Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10315Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10320Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1032518

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1033018

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1033518

50 Pieces Per Package

1 Pack(s)Available

Same day

Stock

1046Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10415Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10420Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10425Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1043020

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1043520

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1044020

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1044520

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1058Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10510Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10512Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10515Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10520Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10525Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1053022

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1053522

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1054022

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1054522

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1055022

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1068Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

Same day

Stock

10610Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10612Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10615Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10620Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10625Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10630Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1063524

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1064024

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1064524

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1065024

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1066024

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10812Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10815Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10820Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10825Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10830Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10835Fully Threaded

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1084028

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1084528

Loading...

 

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard Material 4137 Alloy Steel
Surface Treatment Trivalent Chromate Additional Shapes Standard Sales Unit Box, Pack
Application Standard Strength Class(Steel) 10.9

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.