(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Head Cap Screws

Socket Head Cap Screws
  • Volume Discount

•Shape: Standard
•Sale Unit: Individually Sold (Min. 1 pc)
•Application: Standard
•Strength Class(Steel): 12.9
•Surface Treatment: Black Oxide

  • inCAD Components
Socket Head Cap Screws:Related Image
・Materials
[ M ] Material: 4137 Alloy Steel (M2~M12)
[ H ] Hardness: 38~43HRC (M2~M12)
Thread JIS B 0205 Class 2
[ S ] Surface Treatment: Black Oxide
Screw Precision JIS B 1176
Strength Class 12.9 (M3~M12)

Specifications

Part Number
CB8-40
Part Number
TypeM-L
CB2-4Studs - Fully Threaded
  5
  6
  8
  10
  12
  15
CB2.5-4Studs - Fully Threaded
  5
  6
  8
  10
  12
  15
CB2.6-4Studs - Fully Threaded
  5
  6
  8
  10
  12
  15
CB3-5Studs - Fully Threaded
  6
  8
  10
  12
  14
  15
  16
  18
  20
  22
  2518
  30
  35
  40
  45
  50
  55
CB4-5Studs - Fully Threaded
  6
  8
  10
  12
  14
  15
  16
  18
  20
  22
  25
  3020
  35
  40
  45
  50
  55
  60

Part Number
TypeM-L
CB5-5Studs - Fully Threaded
  6
  8
  10
  12
  14
  15
  16
  18
  20
  22
  25
  3022
  35
  40
  45
  50
  55
  60
  65
  70
  75
  80
CB6-6Studs - Fully Threaded
  8
  10
  12
  14
  15
  16
  18
  20
  22
  25
  30
  3524
  40
  45
  50
  55
  60
  65
  70
  75
  80
  85
  90
  95

Part Number
TypeM-L
CB8-8Studs - Fully Threaded
  10
  12
  15
  16
  18
  20
  22
  25
  30
  35
  4028
  45
  50
  55
  60
  65
  70
  75
CB10-10Studs - Fully Threaded
  12
  15
  20
  25
  30
  35
  40
  4532
  50
  55
  60
  65
  70
CB12-15Studs - Fully Threaded
  20
  25
  30
  35
  40
  45
 *50
*ℓ part is based on JIS B 1176 (2000).
[ ! ]Screws larger and longer than M12 are listed in the catalog of Standard Components for Press Molds.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CB2-4
CB2-5
CB2-6
CB2-8
CB2-10
CB2-12
CB2-15
CB2.5-4
CB2.5-5
CB2.5-6
CB2.5-8
CB2.5-10
CB2.5-12
CB2.5-15
CB2.6-4
CB2.6-5
CB2.6-6
CB2.6-8
CB2.6-10
CB2.6-12
CB2.6-15
CB3-5
CB3-6
CB3-8
CB3-10
CB3-12
CB3-14
CB3-15
CB3-16
CB3-18
CB3-20
CB3-22
CB3-25
CB3-30
CB3-35
CB3-40
CB3-45
CB3-50
CB3-55
CB4-5
CB4-6
CB4-8
CB4-10
CB4-12
CB4-14
CB4-15
CB4-16
CB4-18
CB4-20
CB4-22
CB4-25
CB4-30
CB4-35
CB4-40
CB4-45
CB4-50
CB4-55
CB4-60
CB5-5
CB5-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)
1 Piece(s)Available

Same day

Stock

1024
1 Piece(s)Available

Same day

Stock

1025
1 Piece(s)Available

Same day

Stock

1026
1 Piece(s)Available

Same day

Stock

1028
1 Piece(s)Available

8 Days or more

10210
1 Piece(s)Available

Same day

Stock

10212
1 Piece(s)Available

Same day

Stock

10215
1 Piece(s)Available

8 Days or more

102.54
1 Piece(s)Available

Same day

Stock

102.55
1 Piece(s)Available

Same day

Stock

102.56
1 Piece(s)Available

Same day

Stock

102.58
1 Piece(s)Available

Same day

Stock

102.510
1 Piece(s)Available

Same day

Stock

102.512
1 Piece(s)Available

8 Days or more

102.515
1 Piece(s)Available

8 Days or more

102.64
1 Piece(s)Available

8 Days or more

102.65
1 Piece(s)Available

Same day

Stock

102.66
1 Piece(s)Available

Same day

Stock

102.68
1 Piece(s)Available

Same day

Stock

102.610
1 Piece(s)Available

Same day

Stock

102.612
1 Piece(s)Available

Same day

Stock

102.615
1 Piece(s)Available

Same day

Stock

1035
1 Piece(s)Available

Same day

Stock

1036
1 Piece(s)Available

Same day

Stock

1038
1 Piece(s)Available

Same day

Stock

10310
1 Piece(s)Available

Same day

Stock

10312
1 Piece(s)Available

Same day

Stock

10314
1 Piece(s)Available

Same day

Stock

10315
1 Piece(s)Available

Same day

Stock

10316
1 Piece(s)Available

Same day

Stock

10318
1 Piece(s)Available

Same day

Stock

10320
1 Piece(s)Available

Same day

Stock

10322
1 Piece(s)Available

Same day

Stock

10325
1 Piece(s)Available

Same day

Stock

10330
1 Piece(s)Available

Same day

Stock

10335
1 Piece(s)Available

Same day

Stock

10340
1 Piece(s)Available

Same day

Stock

10345
1 Piece(s)Available

Same day

Stock

10350
1 Piece(s)Available

Same day

Stock

10355
1 Piece(s)Available

Same day

Stock

1045
1 Piece(s)Available

Same day

Stock

1046
1 Piece(s)Available

Same day

Stock

1048
1 Piece(s)Available

Same day

Stock

10410
1 Piece(s)Available

Same day

Stock

10412
1 Piece(s)Available

Same day

Stock

10414
1 Piece(s)Available

Same day

Stock

10415
1 Piece(s)Available

Same day

Stock

10416
1 Piece(s)Available

Same day

Stock

10418
1 Piece(s)Available

Same day

Stock

10420
1 Piece(s)Available

Same day

Stock

10422
1 Piece(s)Available

Same day

Stock

10425
1 Piece(s)Available

Same day

Stock

10430
1 Piece(s)Available

Same day

Stock

10435
1 Piece(s)Available

Same day

Stock

10440
1 Piece(s)Available

Same day

Stock

10445
1 Piece(s)Available

Same day

Stock

10450
1 Piece(s)Available

Same day

Stock

10455
1 Piece(s)Available

Same day

Stock

10460
1 Piece(s)Available

Same day

Stock

1055
1 Piece(s)Available

Same day

Stock

1056

Loading...

More Information

MxPAEB
2x0.43.821.5
2.5x0.454.52.52
2.6x0.454.52.62
3x0.55.532.5
4x0.7743
5x0.88.554
6x1.01065
8x1.251386
10x1.516108
12x1.75181210
* The strength class signifies the screw's tensile strength.
 (Ex.) 12.9
This indicates that the minimum value for yielding point or proof stress is 90% of tensile strength.
This indicates that the minimum value of tensile strength is 1220N/mm2.
(Ex.) 10.9
This indicates that the minimum value for yielding point or proof stress is 90% of tensile strength.
This indicates that the minimum value of tensile strength is 1040N/mm2.
Reference: Dimensions of Counterbore and Cap Screw Hole for Hex Socket Head Cap Screws >> Click here
 

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard Material 4137 Alloy Steel
Surface Treatment Black Oxide Additional Shapes Standard Sales Unit Individucally Sold (Min. 1 pc)
Application Standard Strength Class(Steel) 12.9

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.