(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spacers - General purpose.

Spacers - General purpose.
  • Volume Discount

•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: Not Specified
•Inner Dia. Tolerance: Not Specified

  • METRIC
  • inCAD Components

PDFP.2019-2321

Unit examples related to this product
Spacers:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
SMKBLow Carbon Steel EquivalentTrivalent Chromate (Black)

Specifications

Part Number-L
SMKB2.6-10
L DimensionTolerance
3, 4, 5, 8, 10±0.05
12, 15, 20±0.1
30±0.15
[ ! ]The circularity may be slightly deformed due to manufacturing process.
Part NumberLDd
TypeNo.
SMKB234581032
2.63458103.652.65
334581012152043
4345810121520305.34.1
5345810121520306.35.1
6345810121520307.86.2
84581012152030108.2
1058101215203012.210.2

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SMKB2-3
SMKB2-4
SMKB2-5
SMKB2-8
SMKB2-10
SMKB2.6-3
SMKB2.6-4
SMKB2.6-5
SMKB2.6-8
SMKB2.6-10
SMKB3-3
SMKB3-4
SMKB3-5
SMKB3-8
SMKB3-10
SMKB3-12
SMKB3-15
SMKB3-20
SMKB4-3
SMKB4-4
SMKB4-5
SMKB4-8
SMKB4-10
SMKB4-12
SMKB4-15
SMKB4-20
SMKB4-30
SMKB5-3
SMKB5-4
SMKB5-5
SMKB5-8
SMKB5-10
SMKB5-12
SMKB5-15
SMKB5-20
SMKB5-30
SMKB6-3
SMKB6-4
SMKB6-5
SMKB6-8
SMKB6-10
SMKB6-12
SMKB6-15
SMKB6-20
SMKB6-30
SMKB8-4
SMKB8-5
SMKB8-8
SMKB8-10
SMKB8-12
SMKB8-15
SMKB8-20
SMKB8-30
SMKB10-5
SMKB10-8
SMKB10-10
SMKB10-12
SMKB10-15
SMKB10-20
SMKB10-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(mm)
Inner Dia.
(mm)
Thickness / Length
(mm)
Thickness / Length Tolerance
1 Piece(s)Available

Same day

Stock

10323-
1 Piece(s)Available

8 Days or more

10324-
1 Piece(s)Available

8 Days or more

10325-
1 Piece(s)Available

8 Days or more

10328-
1 Piece(s)Available

8 Days or more

103210-
1 Piece(s)Available

8 Days or more

103.652.653-
1 Piece(s)Available

8 Days or more

103.652.654-
1 Piece(s)Available

8 Days or more

103.652.655-
1 Piece(s)Available

8 Days or more

103.652.658-
1 Piece(s)Available

8 Days or more

103.652.6510-
1 Piece(s)Available

Same day

Stock

10433-
1 Piece(s)Available

8 Days or more

10434-
1 Piece(s)Available

Same day

Stock

10435-
1 Piece(s)Available

8 Days or more

10438-
1 Piece(s)Available

Same day

Stock

104310-
1 Piece(s)Available

8 Days or more

104312±0.1
1 Piece(s)Available

8 Days or more

104315±0.1
1 Piece(s)Available

8 Days or more

104320±0.1
1 Piece(s)Available

Same day

Stock

105.34.13-
1 Piece(s)Available

Same day

Stock

105.34.14-
1 Piece(s)Available

Same day

Stock

105.34.15-
1 Piece(s)Available

Same day

Stock

105.34.18-
1 Piece(s)Available

Same day

Stock

105.34.110-
1 Piece(s)Available

8 Days or more

105.34.112±0.1
1 Piece(s)Available

8 Days or more

105.34.115±0.1
1 Piece(s)Available

8 Days or more

105.34.120±0.1
1 Piece(s)Available

8 Days or more

105.34.130-
1 Piece(s)Available

Same day

Stock

106.35.13-
1 Piece(s)Available

Same day

Stock

106.35.14-
1 Piece(s)Available

Same day

Stock

106.35.15-
1 Piece(s)Available

Same day

Stock

106.35.18-
1 Piece(s)Available

Same day

Stock

106.35.110-
1 Piece(s)Available

8 Days or more

106.35.112±0.1
1 Piece(s)Available

8 Days or more

106.35.115±0.1
1 Piece(s)Available

8 Days or more

106.35.120±0.1
1 Piece(s)Available

8 Days or more

106.35.130-
1 Piece(s)Available

Same day

Stock

107.86.23-
1 Piece(s)Available

Same day

Stock

107.86.24-
1 Piece(s)Available

Same day

Stock

107.86.25-
1 Piece(s)Available

Same day

Stock

107.86.28-
1 Piece(s)Available

Same day

Stock

107.86.210-
1 Piece(s)Available

8 Days or more

107.86.212±0.1
1 Piece(s)Available

Same day

Stock

107.86.215±0.1
1 Piece(s)Available

8 Days or more

107.86.220±0.1
1 Piece(s)Available

8 Days or more

107.86.230-
1 Piece(s)Available

8 Days or more

10108.24-
1 Piece(s)Available

8 Days or more

10108.25-
1 Piece(s)Available

Same day

Stock

10108.28-
1 Piece(s)Available

Same day

Stock

10108.210-
1 Piece(s)Available

Same day

Stock

10108.212±0.1
1 Piece(s)Available

8 Days or more

10108.215±0.1
1 Piece(s)Available

Same day

Stock

10108.220±0.1
1 Piece(s)Available

8 Days or more

10108.230-
1 Piece(s)Available

8 Days or more

1012.210.25-
1 Piece(s)Available

Same day

Stock

1012.210.28-
1 Piece(s)Available

8 Days or more

1012.210.210-
1 Piece(s)Available

8 Days or more

1012.210.212±0.1
1 Piece(s)Available

8 Days or more

1012.210.215±0.1
1 Piece(s)Available

8 Days or more

1012.210.220±0.1
1 Piece(s)Available

8 Days or more

1012.210.230-

Loading...

  1. 1

Example

Spacers:Related Image
 

Basic Information

Shape Straight Bore Style Straight Material Low Carbon Steel (SPCC Equivalent)
Surface Finish Trivalent Chromate (Black) Outer Dia. Tolerance Not specified Inner Dia. Tolerance Not specified
Quantity Sold by Single Unit Dimensions Configurable Method Dimension Configurable Hardness(HRC) No Hardened
Accuracy Standard Grade

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.