(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1
Part Number
Configured Part Number is shown.
Type | [ M ]Material |
TASC | 304 Stainless Steel |
Part Number | - | t | - | L |
TASC1 | - | 0.5 | - | 3.0 |
L Dimension | Tolerance |
3.0~10.0 | ±0.05 |
10.5~20.0 | ±0.1 |
Part Number | t | L | D | ||
Type | V | 0.5mm Increment | t0.5 | t1 | |
TASC | 1 | 0.5 1 | 3.0 ~ 20.0 | 2 | 3 |
1.5 | 2.5 | 3.5 | |||
2 | 3 | 4 | |||
2.5 | 3.5 | 4.5 | |||
3 | 4 | 5 | |||
3.5 | 4.5 | 5.5 | |||
4 | 5 | 6 | |||
5 | 6 | 7 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
TASC1-[0.5,1]-[3-20/0.5] |
TASC1.5-[0.5,1]-[3-20/0.5] |
TASC2-[0.5,1]-[3-20/0.5] |
TASC2.5-[0.5,1]-[3-20/0.5] |
TASC3-[0.5,1]-[3-20/0.5] |
TASC3.5-[0.5,1]-[3-20/0.5] |
TASC4-[0.5,1]-[3-20/0.5] |
TASC5-[0.5,1]-[3-20/0.5] |
Part Number |
---|
Loading...
Shape | Straight | Bore Style | Straight | Material | 304 Stainless Steel |
---|---|---|---|---|---|
Surface Finish | No | Outer Dia. Tolerance | 0~-0.2 | Inner Dia. Tolerance | +0.3~+0.1 |
Thickness / Length Tolerance | ±0.1 | Quantity | Sold by Single Unit | Dimensions Configurable Method | Dimension Configurable |
Hardness(HRC) | No Hardened | Accuracy | Standard Grade |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy