(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Washers - Clearance holes.

Metal Washers - Clearance holes.
  • Lead Time Reduction

•Shape: Straight
•Bore Style: Screw Hole
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Washers - with Clearance Holes, Configurable:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
WBAC1045 Carbon Steel-
WBABBlack Oxide
WBAMElectroless Nickel Plating
WBAA2017 Aluminum AlloyClear Anodize
WBAS304 Stainless Steel-

Specifications

Part Number-D-V-E-Q-T
WSRM14-2.5
FWSRS
-D17.5-V6.5-E3-T7.5
WBAB30-V8-Q18-T3
Part NumberV
0.5mm Increment
Q
0.5mm Increment
T
1mm Increment
dApplicable Screw
TypeD
WBAC
WBAB
WBAM
WBAA
WBAS
203.0~5.010.5~13.51~103.5M3
253.0~9.510.5~173.5M3
303.0~10.012~204.5M4
353.0~16.012~254.5M4
403.0~20.012~304.5M4
503.0~22.014~355.5M5
603.0~28.014~405.5M5
[ ! ]Q≥V+d+4 [ ! ]T≥2 for WBAA.

Alterations

Washers - with Clearance Holes, Configurable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WBAA20-V[3-6/0.5]-Q[10.5-13.5/0.5]-T[2-10/1]
WBAA25-V[3-10/0.5]-Q[10.5-17/0.5]-T[2-10/1]
WBAA30-V[3-10/0.5]-Q[12-20/0.5]-T[2-10/1]
WBAA35-V[3-16/0.5]-Q[12-25/0.5]-T[2-10/1]
WBAA40-V[3-20/0.5]-Q[12-30/0.5]-T[2-10/1]
WBAA50-V[3-22/0.5]-Q[14-35/0.5]-T[2-10/1]
WBAA60-V[3-28/0.5]-Q[14-40/0.5]-T[2-10/1]
WBAB20-V[3-6/0.5]-Q[10.5-13.5/0.5]-T[1-10/1]
WBAB25-V[3-10/0.5]-Q[10.5-17/0.5]-T[1-10/1]
WBAB30-V[3-10/0.5]-Q[12-20/0.5]-T[1-10/1]
WBAB35-V[3-16/0.5]-Q[12-25/0.5]-T[1-10/1]
WBAB40-V[3-20/0.5]-Q[12-30/0.5]-T[1-10/1]
WBAB50-V[3-22/0.5]-Q[14-35/0.5]-T[1-10/1]
WBAB60-V[3-28/0.5]-Q[14-40/0.5]-T[1-10/1]
WBAC20-V[3-6/0.5]-Q[10.5-13.5/0.5]-T[1-10/1]
WBAC25-V[3-10/0.5]-Q[10.5-17/0.5]-T[1-10/1]
WBAC30-V[3-10/0.5]-Q[12-20/0.5]-T[1-10/1]
WBAC35-V[3-16/0.5]-Q[12-25/0.5]-T[1-10/1]
WBAC40-V[3-20/0.5]-Q[12-30/0.5]-T[1-10/1]
WBAC50-V[3-22/0.5]-Q[14-35/0.5]-T[1-10/1]
WBAC60-V[3-28/0.5]-Q[14-40/0.5]-T[1-10/1]
WBAM20-V[3-6/0.5]-Q[10.5-13.5/0.5]-T[1-10/1]
WBAM25-V[3-10/0.5]-Q[10.5-17/0.5]-T[1-10/1]
WBAM30-V[3-10/0.5]-Q[12-20/0.5]-T[1-10/1]
WBAM35-V[3-16/0.5]-Q[12-25/0.5]-T[1-10/1]
WBAM40-V[3-20/0.5]-Q[12-30/0.5]-T[1-10/1]
WBAM50-V[3-22/0.5]-Q[14-35/0.5]-T[1-10/1]
WBAM60-V[3-28/0.5]-Q[14-40/0.5]-T[1-10/1]
WBAS20-V[3-6/0.5]-Q[10.5-13.5/0.5]-T[1-10/1]
WBAS25-V[3-10/0.5]-Q[10.5-17/0.5]-T[1-10/1]
WBAS30-V[3-10/0.5]-Q[12-20/0.5]-T[1-10/1]
WBAS35-V[3-16/0.5]-Q[12-25/0.5]-T[1-10/1]
WBAS40-V[3-20/0.5]-Q[12-30/0.5]-T[1-10/1]
WBAS50-V[3-22/0.5]-Q[14-35/0.5]-T[1-10/1]
WBAS60-V[3-28/0.5]-Q[14-40/0.5]-T[1-10/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(mm)
Inner Dia.
(mm)
Thickness / Length
(mm)
Material Surface Finish Hole Pitch Q
(mm)
1 Piece(s)

12 Days or more

10203 ~ 62 ~ 10[Aluminum] 2017 Aluminum AlloyAlumite (White)10.5 ~ 13.5
1 Piece(s)

12 Days or more

10253 ~ 102 ~ 10[Aluminum] 2017 Aluminum AlloyAlumite (White)10.5 ~ 17
1 Piece(s)

12 Days or more

10303 ~ 102 ~ 10[Aluminum] 2017 Aluminum AlloyAlumite (White)12 ~ 20
1 Piece(s)

12 Days or more

10353 ~ 162 ~ 10[Aluminum] 2017 Aluminum AlloyAlumite (White)12 ~ 25
1 Piece(s)

12 Days or more

10403 ~ 202 ~ 10[Aluminum] 2017 Aluminum AlloyAlumite (White)12 ~ 30
1 Piece(s)

12 Days or more

10503 ~ 222 ~ 10[Aluminum] 2017 Aluminum AlloyAlumite (White)14 ~ 35
1 Piece(s)

12 Days or more

10603 ~ 282 ~ 10[Aluminum] 2017 Aluminum AlloyAlumite (White)14 ~ 40
1 Piece(s)

9 Days or more

10203 ~ 61 ~ 10[Steel] 1045 Carbon SteelBlack Oxide10.5 ~ 13.5
1 Piece(s)

9 Days or more

10253 ~ 101 ~ 10[Steel] 1045 Carbon SteelBlack Oxide10.5 ~ 17
1 Piece(s)

9 Days or more

10303 ~ 101 ~ 10[Steel] 1045 Carbon SteelBlack Oxide12 ~ 20
1 Piece(s)

9 Days or more

10353 ~ 161 ~ 10[Steel] 1045 Carbon SteelBlack Oxide12 ~ 25
1 Piece(s)

9 Days or more

10403 ~ 201 ~ 10[Steel] 1045 Carbon SteelBlack Oxide12 ~ 30
1 Piece(s)

9 Days or more

10503 ~ 221 ~ 10[Steel] 1045 Carbon SteelBlack Oxide14 ~ 35
1 Piece(s)

9 Days or more

10603 ~ 281 ~ 10[Steel] 1045 Carbon SteelBlack Oxide14 ~ 40
1 Piece(s)

9 Days or more

10203 ~ 61 ~ 10[Steel] 1045 Carbon SteelNo10.5 ~ 13.5
1 Piece(s)

9 Days or more

10253 ~ 101 ~ 10[Steel] 1045 Carbon SteelNo10.5 ~ 17
1 Piece(s)

9 Days or more

10303 ~ 101 ~ 10[Steel] 1045 Carbon SteelNo12 ~ 20
1 Piece(s)

9 Days or more

10353 ~ 161 ~ 10[Steel] 1045 Carbon SteelNo12 ~ 25
1 Piece(s)

9 Days or more

10403 ~ 201 ~ 10[Steel] 1045 Carbon SteelNo12 ~ 30
1 Piece(s)

9 Days or more

10503 ~ 221 ~ 10[Steel] 1045 Carbon SteelNo14 ~ 35
1 Piece(s)

9 Days or more

10603 ~ 281 ~ 10[Steel] 1045 Carbon SteelNo14 ~ 40
1 Piece(s)

9 Days or more

10203 ~ 61 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating10.5 ~ 13.5
1 Piece(s)

9 Days or more

10253 ~ 101 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating10.5 ~ 17
1 Piece(s)

9 Days or more

10303 ~ 101 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating12 ~ 20
1 Piece(s)

9 Days or more

10353 ~ 161 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating12 ~ 25
1 Piece(s)

9 Days or more

10403 ~ 201 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating12 ~ 30
1 Piece(s)

9 Days or more

10503 ~ 221 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating14 ~ 35
1 Piece(s)

9 Days or more

10603 ~ 281 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating14 ~ 40
1 Piece(s)

9 Days or more

10203 ~ 61 ~ 10[Stainless Steel] 304 Stainless SteelNo10.5 ~ 13.5
1 Piece(s)

9 Days or more

10253 ~ 101 ~ 10[Stainless Steel] 304 Stainless SteelNo10.5 ~ 17
1 Piece(s)

9 Days or more

10303 ~ 101 ~ 10[Stainless Steel] 304 Stainless SteelNo12 ~ 20
1 Piece(s)

9 Days or more

10353 ~ 161 ~ 10[Stainless Steel] 304 Stainless SteelNo12 ~ 25
1 Piece(s)

9 Days or more

10403 ~ 201 ~ 10[Stainless Steel] 304 Stainless SteelNo12 ~ 30
1 Piece(s)

9 Days or more

10503 ~ 221 ~ 10[Stainless Steel] 304 Stainless SteelNo14 ~ 35
1 Piece(s)

9 Days or more

10603 ~ 281 ~ 10[Stainless Steel] 304 Stainless SteelNo14 ~ 40
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(mm)
Inner Dia.
(mm)
Thickness / Length
(mm)
Material Surface Finish Hole Pitch Q
(mm)

Loading...

  1. 1

Basic Information

Shape Straight Bore Style Screw Hole Outer Dia. Tolerance 0~-0.2
Inner Dia. Tolerance +0.3~+0.1 Quantity Sold by Single Unit Dimensions Configurable Method Dimension Configurable
Hardness(HRC) No Hardened Accuracy Standard Grade

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.