(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Caps - For hollow posts.

Caps - For hollow posts.
  • Volume Discount

•Separate/Set Item: Single Item
•Post Shape: Round
•Post Type: Hollow

  • inCAD Components
Caps for Pipe Posts:Related Image
・Materials
CAP
[ M ] Material: Natural Rubber (NR70)

Specifications

Part Number
CAP25
Part NumberDdd1T
TypeNo.
CAP1096.2 38
1211
151410.2 6
201812.0
252315.5 9
302816.5 10
353320.5 1310
403823.0 15
504831.316
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CAP10
CAP12
CAP15
CAP20
CAP25
CAP30
CAP35
CAP40
CAP50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCompatible Pipe O.D.
1 Piece(s)Available

14 Days or more

1010
1 Piece(s)Available

14 Days or more

1012
1 Piece(s)Available

14 Days or more

1015
1 Piece(s)Available

14 Days or more

1020
1 Piece(s)Available

14 Days or more

1025
1 Piece(s)Available

14 Days or more

1030
1 Piece(s)Available

14 Days or more

1035
1 Piece(s)Available

14 Days or more

1040
1 Piece(s)Available

14 Days or more

1050

Loading...

  1. 1
 

Basic Information

Separate/Set Item Single Item Post Shape Round Post Type Tubes

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support