(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lightweighed and non-electrical conductive, because this is made of resin. Threaded inserts are added to the body to strengthen the tapped holes.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Color | Threaded Inserts [ M ]Material | |||
One End Tapped | Both Ends Tapped | One End Threaded Inserts | Both Ends Threaded Inserts | |||
PHRF | PLRF | PHNRF | PLNRF | Polyacetal | White | 304 Stainless Steel |
Part Number | - | L | - | SC |
PHRF10 PLNRF20 | - - | 300 400 | - - | SC200 SC310 |
Part Number | L 1mm Increment | SC 1 mm Increment | M (Coarse) | W | ℓ1 | ||||
Type | D | ||||||||
One End Tapped PHRF | Both Ends Tapped PLRF | One End Threaded Inserts PHNRF | Both Ends Threaded Inserts PLNRF | 6 | 20~ 50 | 0~ 42 | M3 | 5 | 8 |
8 | 25~150 | 0~142 | M4 | 7 | |||||
10 | 30~350 | 0~342 | M5 | 8 | |||||
12 | 40~400 | 0~390 | M6 | 10 | 10 | ||||
15 | 50~500 | 0~490 | M8 | 13 | |||||
20 | 60~500 | 0~490 | M10 | 17 | |||||
25 | 80~600 | 0~590 | M12 | 22 | |||||
30 | 100~700 | 0~685 | M16 | 27 | 15 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PHNRF6-[20-50/1]-SC[0-42/1] |
PHNRF8-[25-150/1]-SC[0-142/1] |
PHNRF10-[30-350/1]-SC[0-342/1] |
PHNRF12-[40-400/1]-SC[0-390/1] |
PHNRF15-[50-500/1]-SC[0-490/1] |
PHNRF20-[60-500/1]-SC[0-490/1] |
PHNRF25-[80-600/1]-SC[0-590/1] |
PHNRF30-[100-700/1]-SC[0-685/1] |
PHRF6-[20-50/1]-SC[0-42/1] |
PHRF8-[25-150/1]-SC[0-142/1] |
PHRF10-[30-350/1]-SC[0-342/1] |
PHRF12-[40-400/1]-SC[0-390/1] |
PHRF15-[50-500/1]-SC[0-490/1] |
PHRF20-[60-500/1]-SC[0-490/1] |
PHRF25-[80-600/1]-SC[0-590/1] |
PHRF30-[100-700/1]-SC[0-685/1] |
PLNRF6-[20-50/1]-SC[0-42/1] |
PLNRF8-[25-150/1]-SC[0-142/1] |
PLNRF10-[30-350/1]-SC[0-342/1] |
PLNRF12-[40-400/1]-SC[0-390/1] |
PLNRF15-[50-500/1]-SC[0-490/1] |
PLNRF20-[60-500/1]-SC[0-490/1] |
PLNRF25-[80-600/1]-SC[0-590/1] |
PLNRF30-[100-700/1]-SC[0-685/1] |
PLRF6-[20-50/1]-SC[0-42/1] |
PLRF8-[25-150/1]-SC[0-142/1] |
PLRF10-[30-350/1]-SC[0-342/1] |
PLRF12-[40-400/1]-SC[0-390/1] |
PLRF15-[50-500/1]-SC[0-490/1] |
PLRF20-[60-500/1]-SC[0-490/1] |
PLRF25-[80-600/1]-SC[0-590/1] |
PLRF30-[100-700/1]-SC[0-685/1] |
Loading...
Type | Circular Shape | End Shape (Left) | Taps | Material | Polyacetal |
---|---|---|---|---|---|
Surface Treatment | Not Provided | Style | Solid | Engraved Scale | Without Scale |
Pilot (Concave-Convex at End) | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy