(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XZ-Axis Stages - Cross Roller, High Accuracy, XZPG

Manual XZ-Axis Stages - Cross Roller, High Accuracy, XZPG

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Cross Roller XZ-Axes-combined Stages made of lightweight aluminum alloy.

  • inCAD Components

[ ! ]For top surface mounting dimensions, see Cross Roller X-Axis Stages on >> Click here.
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize
 

Specifications

Part Number
XZPG60
[ ! ]Standard Stages with Similar Specifications: Combination of XCRS (X-Axis: Click here) and ZCRS (Click here)
Part NumberStage ConfigurationStage Surface (mm)Travel Distance (mm)Load Capacity (N)Weight
(kg)
TypeNo.BottomTopXZ
XZPG40XPG40ZPG4040x40±6.5±6.59.80.34
60XPG60ZPG6060x6019.60.70
80XPG80ZPG8080x80±12.5±12.549.01.30
[ ! ]For dimension details, see the catalog page for each stage.
[ ! ]Knob Cover HDCVR13 (Sold Separately): Ø13 mm knob diameter can be increased by installing the cover. >> Click here
[ ! ]Extension Cover HDEXT13 (Sold Separately): Ø13 mm head or feed screw knobs can be extended by installing the cover. >> Click here
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XZPG40
XZPG60
XZPG80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Z Distance) Range
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Z Distance)
(mm)
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm5~3026~4026~4040409.8±6.5±6.5
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm5~3041~6041~60606019.6±6.5±6.5
1 Piece(s)Available

12 Days or more

10±10~30mm±10~30mm30.1~5061~9061~90808049±12.5±12.5

Loading...

  1. 1
 

Basic Information

Stage (Z) Surface Orientation XZ Guiding Mechanism Cross Roller Table Material Aluminum Alloy
Table Surface Treatment Black Anodize Z-Axis Stage Surface Z-Axis Through Hole (Table Center Hole) No
Clamp Standard Reversed Standard Feed method (micrometer type) Standard
Feed method (feed pitch)(mm) 0.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.