(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XZ-Axis Stages - Y/Z-Axis Mechanical Stand, Dovetail, Rack and Pinion

Manual XZ-Axis Stages - Y/Z-Axis Mechanical Stand, Dovetail, Rack and Pinion
  • Volume Discount

It is a mobile unit which uses dovetail groove for the moving guide.

[Features]
· Mobile unit that uses dovetail groove (D-T type) for the travel guide.
· Low profile and low center of gravity.
· The rack and pinion feeding method allows large distance movements.
· Can be widely used in applications requiring the positioning of cameras, sensors, and other items.
· Secure in any position with strongly gripping clamp

Part Number

Configured Part Number is shown.

Part Number
LM-213-1
LM-213-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance/Knob 1 Rotation Mounting position of the operation part
1 Piece(s)Available

11 Days or more

10Approx. 18mmDouble handle
1 Piece(s)Available

67 Days or more

10Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle

Loading...

  1. 1

Basic Information

Stage (Z) Surface Orientation X Horizontal Surface Z Load Capacity (Range)(N) 5~30 Stage surface (length) (range of selection)(mm) 41~60
Stage surface (width) (range of selection)(mm) 41~60 Feeding Method Rack and pinion type Guiding Mechanism Presence
Table Material Aluminum Alloy Table Surface Treatment Black anodize satined Stage surface (length)(mm) 60
Stage surface (width)(mm) 60 Allowable Load(N) 29.4 Clamp Type Knob Screw Type
Moving Direction YZ Axis 2 Direction

Additional Products in this Category

Tech Support