(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XZ-Axis Stages - Dovetail, Rack and Pinion, Feed Screw Composite Type, B09

Manual XZ-Axis Stages - Dovetail, Rack and Pinion, Feed Screw Composite Type, B09
  • Volume Discount

A dovetail stage (XZ-axis) that integrates the feed screw and a rack and a pinion.[Features]・ Space saving as the X-axis and the Z-axis are integrated
・ The X-axis is a feed screw and the Z-axis is a rack and pinion system
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B09-27U
B09-37U
B09-47U
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Z Distance) Range
(mm)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Stroke (X Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
1 Piece(s)Available

11 Days or more

10~10~25~2530.1~35BrassBlack Oxide Coating2525±51035
1 Piece(s)Available

11 Days or more

10~1026~4026~4035.1~40BrassBlack Oxide Coating4040±71040
1 Piece(s)Available

8 Days or more

1020 or More41~6041~6050.1~60AluminumBlack Anodize6060±102660

Loading...

  1. 1

Basic Information

Stage (Z) Surface Orientation XZ Travel (X Distance) Range(mm) ~ ±10mm Load Capacity (Range)(N) 5~30
Feeding Method Rack & Pinion / Feed Screw Guiding Mechanism Dovetail Slide Allowable Load(N) 9.8
Z-Axis Stage Surface Horizontal Through Hole (Table Center Hole) No Clamp Standard
Reversed Standard Feed method (feed screw type) Knob Operation Feed method (rack & pinion type) Standard

Additional Products in this Category

Tech Support