(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XZ-Axis Stages - Horizontal Z-Axis, Cross Roller Guide, B63

Manual XZ-Axis Stages - Horizontal Z-Axis, Cross Roller Guide, B63
  • Volume Discount

A light weight, high accuracy cross roller guide type stage with a horizontal Z-axis (XZ-axis).[Features]・ Combination of the X-axis and the horizontal Z-axis
・ Select from center push and side drive
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B63-25A
B63-25AR
B63-25C
B63-25CR
B63-40A
B63-40AR
B63-40C
B63-40CR
B63-60A
B63-60AR
B63-60C
B63-60CR
B63-80A
B63-80AR
B63-80C
B63-80CR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed
1 Piece(s)Available

8 Days or more

10~ ±10mm~25~2540.1~5025259.8±3.2±250807.115.224.3CenterStandard
1 Piece(s)Available

11 Days or more

10~ ±10mm~25~2540.1~5025259.8±3.2±250807.115.224.3CenterRight and Left
1 Piece(s)Available

11 Days or more

10~ ±10mm~25~2540.1~5025259.8±3.2±250807.115.224.3SideStandard
1 Piece(s)Available

11 Days or more

10~ ±10mm~25~2540.1~5025259.8±3.2±250807.115.224.3SideRight and Left
1 Piece(s)Available

11 Days or more

10~ ±10mm26~4026~4050.1~6040409.8±6.5±3601302.011.392.24CenterStandard
1 Piece(s)Available

11 Days or more

10~ ±10mm26~4026~4050.1~6040409.8±6.5±3601302.011.392.24CenterRight and Left
1 Piece(s)Available

12 Days or more

10~ ±10mm26~4026~4050.1~6040409.8±6.5±3601302.011.392.24SideStandard
1 Piece(s)Available

12 Days or more

10~ ±10mm26~4026~4050.1~6040409.8±6.5±3601302.011.392.24SideRight and Left
1 Piece(s)Available

12 Days or more

10~ ±10mm41~6041~6050.1~60606019.6±6.5±3601300.840.321.08CenterStandard
1 Piece(s)Available

12 Days or more

10~ ±10mm41~6041~6050.1~60606019.6±6.5±3601300.840.321.08CenterRight and Left
1 Piece(s)Available

12 Days or more

10~ ±10mm41~6041~6050.1~60606019.6±6.5±3601300.840.321.08SideStandard
1 Piece(s)Available

12 Days or more

10~ ±10mm41~6041~6050.1~60606019.6±6.5±3601300.840.321.08SideRight and Left
1 Piece(s)Available

11 Days or more

10±10~30mm61~9061~9070.1~80808029.4±12.5±5751300.270.110.59CenterStandard
1 Piece(s)Available

11 Days or more

10±10~30mm61~9061~9070.1~80808029.4±12.5±5751300.270.110.59CenterRight and Left
1 Piece(s)Available

11 Days or more

10±10~30mm61~9061~9070.1~80808029.4±12.5±5751300.270.110.59SideStandard
1 Piece(s)Available

11 Days or more

10±10~30mm61~9061~9070.1~80808029.4±12.5±5751300.270.110.59SideRight and Left

Loading...

  1. 1

Basic Information

Stage (Z) Surface Orientation X Horizontal Surface Z Travel (Z Distance) Range(mm) ~ ±10mm Load Capacity (Range)(N) 5~30
Feeding Method Micrometer Head Guiding Mechanism Cross Roller Table Material Aluminum
Table Surface Treatment Black Anodize Z-Axis Stage Surface Horizontal Through Hole (Table Center Hole) No
Clamp Standard Feed method (micrometer type) Standard Feed pitch(mm) 0.5mm

Additional Products in this Category

Tech Support