(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inspection Jig Accessories - Threaded Height Adjusting Pin (Part Numbers)

Inspection Jig Accessories - Threaded Height Adjusting Pin
  • Lead Time Reduction

•Material: 1018 Carbon Steel
•Hardness: Not Hardened
•Shape: Blank Type
•Dimension T (mm): 3

  • inCAD Components
Inspection Jigs Items - Shim Plates, Square and Round Shape Type:Related Image
・Materials
[ M ] Material:
1018 Carbon Steel

Specifications

Part Number-T-V-M
KJTC10-2
KJTCH30
KJTCB19
KJTPM12
-
-
-
-
3
5
3
3
-
V12



-



M6
Part NumberTMW
TypeD
KJTPM103568
125610
166814

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJTPM10-3-M[5,​6]
KJTPM12-3-M[5,​6]
KJTPM16-3-M[6,​8]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(φ)
Screw Dia. Selection M
(mm)
1 Piece(s)

9 Days or more

10105 ~ 6
1 Piece(s)

9 Days or more

10125 ~ 6
1 Piece(s)

9 Days or more

10166 ~ 8

Loading...

  1. 1

Example

Inspection Jigs Items - Shim Plates, Square and Round Shape Type:Related Image
 

Basic Information

Material 1018 Carbon Steel Hardness Not Hardened Shape Blank Type
T(mm) 3

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.