(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Inspection Jig Accessories - Height Adjusting Pin

Inspection Jigs Items - Shim Plates, Square and Round Shape Type:Related Image
・Materials
[ M ] Material: 1018 Carbon Steel

Specifications

Part Number-T-V-M
KJTC10-2
KJTCH30
KJTCB19
KJTPM12
-
-
-
-
3
5
3
3
-
V12



-



M6
Part NumberTdL
TypeD
KJTP102
3
5
45
1258
16
181012
20

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJTP10-[2,​3,​5]
KJTP12-[2,​3,​5]
KJTP16-[2,​5]
KJTP18-[2,​3,​5]
KJTP20-[2,​3,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(φ)
Thickness T
(mm)
1 Piece(s)

10 Days or more

10102 ~ 5
1 Piece(s)

10 Days or more

10122 ~ 5
1 Piece(s)

10 Days or more

10162 ~ 5
1 Piece(s)

10 Days or more

10182 ~ 5
1 Piece(s)

10 Days or more

10202 ~ 5

Loading...

  1. 1

Example

Inspection Jigs Items - Shim Plates, Square and Round Shape Type:Related Image
 

Basic Information

Material 1018 Carbon Steel Hardness Not Hardened

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.