(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Please use this for locating removable jig parts.
Part Number
Configured Part Number is shown.
Config. | Type | [ M ]Material, [ H ]Hardness, [ S ]Surface Treatment | ||||
Collar Bushing Knurling | Stripper Bolt Shape | Collar / Bushing | Stripper Bolt | Wing Screw Type only | ||
Wing Screw | Spring Pin | |||||
Provided | Hex Socket Head | KJLP | 1018 Carbon Steel | 4137 Alloy Steel 33~38HRC | 1018 Carbon Steel Trivalent Chromate | Spring Steel 45~50HRC |
With Wing Screw | KJLPC | |||||
Not Provided | Hex Socket Head | KJLPN | ||||
With Wing Screw | KJLPNC |
Part Number | - | L |
KJLP20 | - | 15 |
Part Number | L | I.D. / Screw | Stripper Bolt | Wing Screw | ||||||||
Type | D | Length | Head | |||||||||
P | M | f | F | ℓ | E | A | B | h | d | |||
KJLP KJLPC KJLPN KJLPNC | 12 | 15 | 6 | M4 | 6 | 7 | 30 | 4 | 9 | 3 | 15 | 21 |
25 | 6 | M4 | 6 | 7 | 40 | 4 | 9 | 3 | 15 | 21 | ||
20 | 15 | 10 | M8 | 8 | 12 | 25 | 8 | 16 | 6 | 24 | 31 | |
30 | 10 | M8 | 8 | 12 | 40 | 8 | 16 | 6 | 24 | 31 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
KJLP12-15 |
KJLP12-25 |
KJLP20-15 |
KJLP20-30 |
KJLPC12-15 |
KJLPC12-25 |
KJLPC20-15 |
KJLPC20-30 |
KJLPN12-15 |
KJLPN12-25 |
KJLPN20-15 |
KJLPN20-30 |
KJLPNC12-15 |
KJLPNC12-25 |
KJLPNC20-15 |
KJLPNC20-30 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy