(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inspection Jig Accessories - Round Shim Plate

Inspection Jig Accessories - Round Shim Plate

Click this image to zoom it.

Move the mouse over the image to zoom

Inspection Jigs Items - Shim Plates, Square and Round Shape Type:Related Image
・Materials
Type[ M ]Material[ H ]Hardness
KJTCC1018 Carbon Steel-
KJTCCY1045 Carbon Steel40~45HRC

Specifications

Part Number-T-V-M
KJTC10-2
KJTCH30
KJTCB19
KJTPM12
-
-
-
-
3
5
3
3
-
V12



-



M6
Part NumberT
TypeD
KJTCC
KJTCCY
10235
15
20
25
30

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJTCC10-[2,​3,​5]
KJTCC15-[2,​3,​5]
KJTCC20-[2,​3,​5]
KJTCC25-[2,​3,​5]
KJTCC30-[2,​3,​5]
KJTCCY10-[2,​3,​5]
KJTCCY15-[2,​3,​5]
KJTCCY20-[2,​3,​5]
KJTCCY25-[2,​3,​5]
KJTCCY30-[2,​3,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Hardness Outer Diameter D
(φ)
Thickness T
(mm)
1 Piece(s)

8 Days or more

101018 Carbon SteelNot Hardened102 ~ 5
1 Piece(s)

8 Days or more

101018 Carbon SteelNot Hardened152 ~ 5
1 Piece(s)

8 Days or more

101018 Carbon SteelNot Hardened202 ~ 5
1 Piece(s)

8 Days or more

101018 Carbon SteelNot Hardened252 ~ 5
1 Piece(s)

8 Days or more

101018 Carbon SteelNot Hardened302 ~ 5
1 Piece(s)

8 Days or more

101045 Carbon Steel40 - 45HRC102 ~ 5
1 Piece(s)

8 Days or more

101045 Carbon Steel40 - 45HRC152 ~ 5
1 Piece(s)

8 Days or more

101045 Carbon Steel40 - 45HRC202 ~ 5
1 Piece(s)

8 Days or more

101045 Carbon Steel40 - 45HRC252 ~ 5
1 Piece(s)

8 Days or more

101045 Carbon Steel40 - 45HRC302 ~ 5

Loading...

  1. 1

Example

Inspection Jigs Items - Shim Plates, Square and Round Shape Type:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.