(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Slot Pins for Inspection Jigs - Clamp Type, Tapered

Slot Pins for Inspection Jigs - Clamp Type, Tapered

Click this image to zoom it.

Move the mouse over the image to zoom

Collar Baked Type can be easily mounted as there is no backlash which often arises from tolerance between urethane and collar.

  • inCAD Components
Slot Pins for Inspection Jigs - Clamp Design - Staight and Taper and Type:Related Image
・Materials
[ M ]
Material
[ H ]
Hardness
Type
Diamond, TaperedRound Tapered
1045 Carbon Steel-KJPCTKJPCMT
1045 Carbon Steel45HRC~KJPCTHKJPCMTH

Specifications

Part Number-P-S-M-B-C
KJPCMS16
KJPCT20
-
-
P8.00
P10.20
-
-
S7.00
S8.00
-
-
M5
M5
-
-
B15
B12
-
-
C10
C12
P(W)
6.00~ 7.993.0
8.00~ 9.994.0
10.00~14.994.5
15.00~19.997.0
20.009.5
Part NumberP
0.01mm Increment
S (P-1≥S)
0.01mm Increment
M (S≥M)B
1mm Increment
C
1mm Increment
TypeD
(Diamond) KJPCT
KJPCTH
(Round) KJPCMT
KJPCMTH
166.00~11.005.00~ 9.0045685~405~40
(C≤Mx3)
206.00~15.005.00~13.00
101216
256.00~20.005.00~18.00
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Slot Pins for Inspection Jigs - Clamp Design - Staight and Taper and Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJPCMT16-P[6-11/0.01]-S[5-9/0.01]-M[4,​5,​6,​8]-B[5-40/1]-C[5-40/1]
KJPCMT20-P[6-15/0.01]-S[5-13/0.01]-M[4,​5,​6,​8,​10,​12]-B[5-40/1]-C[5-40/1]
KJPCMT25-P[6-20/0.01]-S[5-18/0.01]-M[4,​5,​6,​8,​10,​12,​16]-B[5-40/1]-C[5-40/1]
KJPCMTH16-P[6-11/0.01]-S[5-9/0.01]-M[4,​5,​6,​8]-B[5-40/1]-C[5-40/1]
KJPCMTH20-P[6-15/0.01]-S[5-13/0.01]-M[4,​5,​6,​8,​10,​12]-B[5-40/1]-C[5-40/1]
KJPCMTH25-P[6-20/0.01]-S[5-18/0.01]-M[4,​5,​6,​8,​10,​12,​16]-B[5-40/1]-C[5-40/1]
KJPCT16-P[6-11/0.01]-S[5-9/0.01]-M[4,​5,​6,​8]-B[5-40/1]-C[5-40/1]
KJPCT20-P[6-15/0.01]-S[5-13/0.01]-M[4,​5,​6,​8,​10,​12]-B[5-40/1]-C[5-40/1]
KJPCT25-P[6-20/0.01]-S[5-18/0.01]-M[4,​5,​6,​8,​10,​12,​16]-B[5-40/1]-C[5-40/1]
KJPCTH16-P[6-11/0.01]-S[5-9/0.01]-M[4,​5,​6,​8]-B[5-40/1]-C[5-40/1]
KJPCTH20-P[6-15/0.01]-S[5-13/0.01]-M[4,​5,​6,​8,​10,​12]-B[5-40/1]-C[5-40/1]
KJPCTH25-P[6-20/0.01]-S[5-18/0.01]-M[4,​5,​6,​8,​10,​12,​16]-B[5-40/1]-C[5-40/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShoulder Shape Hardness Diamond parts and the shape of the round part Outer Diameter D
(φ)
B
(mm)
C
(mm)
P
(mm)
S
(mm)
Thread Dia. Selection (Coarse) [M]
(mm)
1 Piece(s)

10 Days or more

10Round shapeNot HardenedRound, Tapered165 ~ 405 ~ 406 ~ 115 ~ 94 ~ 8
1 Piece(s)

10 Days or more

10Round shapeNot HardenedRound, Tapered205 ~ 405 ~ 406 ~ 155 ~ 134 ~ 12
1 Piece(s)

10 Days or more

10Round shapeNot HardenedRound, Tapered255 ~ 405 ~ 406 ~ 205 ~ 184 ~ 16
1 Piece(s)

10 Days or more

10Round shape45HRC~Round, Tapered165 ~ 405 ~ 406 ~ 115 ~ 94 ~ 8
1 Piece(s)

10 Days or more

10Round shape45HRC~Round, Tapered205 ~ 405 ~ 406 ~ 155 ~ 134 ~ 12
1 Piece(s)

10 Days or more

10Round shape45HRC~Round, Tapered255 ~ 405 ~ 406 ~ 205 ~ 184 ~ 16
1 Piece(s)

10 Days or more

10DiamondNot HardenedDiamond, Tapered165 ~ 405 ~ 406 ~ 115 ~ 94 ~ 8
1 Piece(s)

10 Days or more

10DiamondNot HardenedDiamond, Tapered205 ~ 405 ~ 406 ~ 155 ~ 134 ~ 12
1 Piece(s)

10 Days or more

10DiamondNot HardenedDiamond, Tapered255 ~ 405 ~ 406 ~ 205 ~ 184 ~ 16
1 Piece(s)

10 Days or more

10Diamond45HRC~Diamond, Tapered165 ~ 405 ~ 406 ~ 115 ~ 94 ~ 8
1 Piece(s)

10 Days or more

10Diamond45HRC~Diamond, Tapered205 ~ 405 ~ 406 ~ 155 ~ 134 ~ 12
1 Piece(s)

10 Days or more

10Diamond45HRC~Diamond, Tapered255 ~ 405 ~ 406 ~ 205 ~ 184 ~ 16

Loading...

  1. 1

More Information

Slot Pins for Inspection Jigs - Clamp Design - Staight and Taper and Type:Related Image
 

Basic Information

Type Clamp Type Shape Tapered Head Shape Round shape
Tip Style Male thread Material 1045 Carbon Steel Equivalent

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.