(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Shouldered, Threaded, Configurable (Part Numbers)

Locating Pins for Jigs & Fixtures - Shouldered, Threaded, Configurable

•Shape: With Shoulder
•Head Tip Shape: Tip End R
•Shank Style: Threaded

  • METRIC
  • inCAD Components
Locating Pins for Jigs & Fixtures - Configurable, Shoulder, Threaded:Related Image

・Materials
Type[ M ]Material[ H ]Hardness
RoundDiamond
FLANAFLAND4137 Alloy SteelTreated Hardness35~40HRC
FTLANAFTLANDSCM415 Alloy Steel (JIS)Carburized Hardness55HRC~
FSLANAFSLAND304 Stainless Steel-
FCLANAFCLAND440C or 420 Stainless SteelTreated Hardness50~55HRC
* Carburized: depth 0.7 ~ 0.8 / Anti-carburizing on Threads
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
R-FANARound4137 Alloy Steel35~40HRC (Surface 750HV ~ )Hard Chrome Plating
R-FANDDiamond
D-FANARoundD2 Tool Steel Equivalent55HRC ~ (Surface 3000HV)Dicoat® Treated
D-FANDDiamond

 

Specifications

Part Number-P-B-L-T
FLANA6
FSLATA12
-
-
P6.8
P9.6
-
-
B10.5
B21.5
-
-
L5
L10
-
-
T3.1
T5.3
 
Part NumberDP
0.1mm Increment
B
0.1mm Increment
L
1mm Increment
T
0.1mm Increment
1HRM
(Coarse)
W
Type
Hardened
(Round)
FLANA

(Diamond)
FLAND
Carburized
(Round)
FLANA

(Diamond)
FLAND
304 Stainless Steel
(Round)
FSLANA

(Diamond)FSLAND
440C or 420 Stainless Steel
(Round)
FCLANA

(Diamond)FCLAND
Hard Chrome
(Round)
R-FANA

(Diamond)
R-FAND
Dicoat
(Round)
D-FANA

(Diamond)
D-FAND
 3 3.0~4.02.0~16.0 5~102.0~10.0 5 61M31~2
 4 3.0~5.02.0~20.0 5~10 6 71M41~2
 5 3.0~6.02.0~24.0 5~10 6 81M51~2
 6 3.0~8.02.0~28.0 5~10 6 91M61~2
 8 3.0~10.02.0~35.0 5~1010111.5M81~2
10 5.0~12.03.0~35.0 8~1512132M102~3
12 7.0~14.03.0~35.010~1815153M124
1613.0~18.05.0~35.012~2018194M165
2016.0~22.05.0~35.015~2022234M205
[ ! ]B≤Px4 [ ! ](W) Dimension D≤8: W=2 when P>5.0 D10: W=3 when P>7.0

Alterations

Locating Pins for Jigs & Fixtures - Configurable, Shoulder, Threaded:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
D-FANA6-P[3-7/0.1]-B[2-28/0.1]-L[5-10/1]-T[2-10/0.1]
D-FANA8-P[3-9/0.1]-B[2-35/0.1]-L[5-10/1]-T[2-10/0.1]
D-FANA10-P[5-12/0.1]-B[3-35/0.1]-L[8-15/1]-T[2-10/0.1]
D-FANA12-P[7-13/0.1]-B[3-35/0.1]-L[10-18/1]-T[2-10/0.1]
D-FANA16-P[13-16/0.1]-B[5-35/0.1]-L[12-20/1]-T[2-10/0.1]
D-FAND6-P[3-7/0.1]-B[2-28/0.1]-L[5-10/1]-T[2-10/0.1]
D-FAND8-P[3-9/0.1]-B[2-35/0.1]-L[5-10/1]-T[2-10/0.1]
D-FAND10-P[5-12/0.1]-B[3-35/0.1]-L[8-15/1]-T[2-10/0.1]
D-FAND12-P[7-13/0.1]-B[3-35/0.1]-L[10-18/1]-T[2-10/0.1]
D-FAND16-P[13-16/0.1]-B[5-35/0.1]-L[12-20/1]-T[2-10/0.1]
FCLANA3-P[3-4/0.1]-B[2-16/0.1]-L[5-10/1]-T[2-10/0.1]
FCLANA4-P[3-5/0.1]-B[2-20/0.1]-L[5-10/1]-T[2-10/0.1]
FCLANA5-P[3-6/0.1]-B[2-24/0.1]-L[5-10/1]-T[2-10/0.1]
FCLANA6-P[3-8/0.1]-B[2-28/0.1]-L[5-10/1]-T[2-10/0.1]
FCLANA8-P[3-9/0.1]-B[2-35/0.1]-L[5-10/1]-T[2-10/0.1]
FCLANA10-P[5-12/0.1]-B[3-35/0.1]-L[8-15/1]-T[2-10/0.1]
FCLANA12-P[7-13/0.1]-B[3-35/0.1]-L[10-18/1]-T[2-10/0.1]
FCLANA16-P[13-16/0.1]-B[5-35/0.1]-L[12-20/1]-T[2-10/0.1]
FCLANA20-P[16-20/0.1]-B[5-35/0.1]-L[15-20/1]-T[2-10/0.1]
FCLAND3-P[3-4/0.1]-B[2-16/0.1]-L[5-10/1]-T[2-10/0.1]
FCLAND4-P[3-5/0.1]-B[2-20/0.1]-L[5-10/1]-T[2-10/0.1]
FCLAND5-P[3-6/0.1]-B[2-24/0.1]-L[5-10/1]-T[2-10/0.1]
FCLAND6-P[3-7/0.1]-B[2-28/0.1]-L[5-10/1]-T[2-10/0.1]
FCLAND8-P[3-9/0.1]-B[2-35/0.1]-L[5-10/1]-T[2-10/0.1]
FCLAND10-P[5-12/0.1]-B[3-35/0.1]-L[8-15/1]-T[2-10/0.1]
FCLAND12-P[7-13/0.1]-B[3-35/0.1]-L[10-18/1]-T[2-10/0.1]
FCLAND16-P[13-16/0.1]-B[5-35/0.1]-L[12-20/1]-T[2-10/0.1]
FCLAND20-P[16-20/0.1]-B[5-35/0.1]-L[15-20/1]-T[2-10/0.1]
FLANA3-P[3-4/0.1]-B[2-16/0.1]-L[5-10/1]-T[2-10/0.1]
FLANA4-P[3-5/0.1]-B[2-20/0.1]-L[5-10/1]-T[2-10/0.1]
FLANA5-P[3-6/0.1]-B[2-24/0.1]-L[5-10/1]-T[2-10/0.1]
FLANA6-P[3-7/0.1]-B[2-28/0.1]-L[5-10/1]-T[2-10/0.1]
FLANA8-P[3-9/0.1]-B[2-35/0.1]-L[5-10/1]-T[2-10/0.1]
FLANA10-P[5-12/0.1]-B[3-35/0.1]-L[8-15/1]-T[2-10/0.1]
FLANA12-P[7-13/0.1]-B[3-35/0.1]-L[10-18/1]-T[2-10/0.1]
FLANA16-P[13-16/0.1]-B[5-35/0.1]-L[12-20/1]-T[2-10/0.1]
FLANA20-P[16-20/0.1]-B[5-35/0.1]-L[15-20/1]-T[2-10/0.1]
FLAND3-P[3-4/0.1]-B[2-16/0.1]-L[5-10/1]-T[2-10/0.1]
FLAND4-P[3-5/0.1]-B[2-20/0.1]-L[5-10/1]-T[2-10/0.1]
FLAND5-P[3-6/0.1]-B[2-24/0.1]-L[5-10/1]-T[2-10/0.1]
FLAND6-P[3-7/0.1]-B[2-28/0.1]-L[5-10/1]-T[2-10/0.1]
FLAND8-P[3-9/0.1]-B[2-35/0.1]-L[5-10/1]-T[2-10/0.1]
FLAND10-P[5-12/0.1]-B[3-35/0.1]-L[8-15/1]-T[2-10/0.1]
FLAND12-P[7-13/0.1]-B[3-35/0.1]-L[10-18/1]-T[2-10/0.1]
FLAND16-P[13-16/0.1]-B[5-35/0.1]-L[12-20/1]-T[2-10/0.1]
FLAND20-P[16-20/0.1]-B[5-35/0.1]-L[15-20/1]-T[2-10/0.1]
FSLANA3-P[3-4/0.1]-B[2-16/0.1]-L[5-10/1]-T[2-10/0.1]
FSLANA4-P[3-5/0.1]-B[2-20/0.1]-L[5-10/1]-T[2-10/0.1]
FSLANA5-P[3-6/0.1]-B[2-24/0.1]-L[5-10/1]-T[2-10/0.1]
FSLANA6-P[3-7/0.1]-B[2-28/0.1]-L[5-10/1]-T[2-10/0.1]
FSLANA8-P[3-9/0.1]-B[2-35/0.1]-L[5-10/1]-T[2-10/0.1]
FSLANA10-P[5-12/0.1]-B[3-35/0.1]-L[8-15/1]-T[2-10/0.1]
FSLANA12-P[7-13/0.1]-B[3-35/0.1]-L[10-18/1]-T[2-10/0.1]
FSLANA16-P[13-16/0.1]-B[5-35/0.1]-L[12-20/1]-T[2-10/0.1]
FSLANA20-P[16-20/0.1]-B[5-35/0.1]-L[15-20/1]-T[2-10/0.1]
FSLAND3-P[3-4/0.1]-B[2-16/0.1]-L[5-10/1]-T[2-10/0.1]
FSLAND4-P[3-5/0.1]-B[2-20/0.1]-L[5-10/1]-T[2-10/0.1]
FSLAND5-P[3-6/0.1]-B[2-24/0.1]-L[5-10/1]-T[2-10/0.1]
FSLAND6-P[3-7/0.1]-B[2-28/0.1]-L[5-10/1]-T[2-10/0.1]
FSLAND8-P[3-9/0.1]-B[2-35/0.1]-L[5-10/1]-T[2-10/0.1]
FSLAND10-P[5-12/0.1]-B[3-35/0.1]-L[8-15/1]-T[2-10/0.1]
FSLAND12-P[7-13/0.1]-B[3-35/0.1]-L[10-18/1]-T[2-10/0.1]
FSLAND16-P[13-16/0.1]-B[5-35/0.1]-L[12-20/1]-T[2-10/0.1]
FSLAND20-P[16-20/0.1]-B[5-35/0.1]-L[15-20/1]-T[2-10/0.1]
FTLANA3-P[3-4/0.1]-B[2-16/0.1]-L[5-10/1]-T[2-10/0.1]
FTLANA4-P[3-5/0.1]-B[2-20/0.1]-L[5-10/1]-T[2-10/0.1]
FTLANA5-P[3-6/0.1]-B[2-24/0.1]-L[5-10/1]-T[2-10/0.1]
FTLANA6-P[3-8/0.1]-B[2-28/0.1]-L[5-10/1]-T[2-10/0.1]
FTLANA8-P[3-10/0.1]-B[2-35/0.1]-L[5-10/1]-T[2-10/0.1]
FTLANA10-P[5-12/0.1]-B[3-35/0.1]-L[8-15/1]-T[2-10/0.1]
FTLANA12-P[7-13/0.1]-B[3-35/0.1]-L[10-18/1]-T[2-10/0.1]
FTLANA16-P[13-16/0.1]-B[5-35/0.1]-L[12-20/1]-T[2-10/0.1]
FTLANA20-P[16-20/0.1]-B[5-35/0.1]-L[15-20/1]-T[2-10/0.1]
FTLAND3-P[3-4/0.1]-B[2-16/0.1]-L[5-10/1]-T[2-10/0.1]
FTLAND4-P[3-5/0.1]-B[2-20/0.1]-L[5-10/1]-T[2-10/0.1]
FTLAND5-P[3-6/0.1]-B[2-24/0.1]-L[5-10/1]-T[2-10/0.1]
FTLAND6-P[3-7/0.1]-B[2-28/0.1]-L[5-10/1]-T[2-10/0.1]
FTLAND8-P[3-9/0.1]-B[2-35/0.1]-L[5-10/1]-T[2-10/0.1]
FTLAND10-P[5-12/0.1]-B[3-35/0.1]-L[8-15/1]-T[2-10/0.1]
FTLAND12-P[7-13/0.1]-B[3-35/0.1]-L[10-18/1]-T[2-10/0.1]
FTLAND16-P[13-16/0.1]-B[5-35/0.1]-L[12-20/1]-T[2-10/0.1]
FTLAND20-P[16-20/0.1]-B[5-35/0.1]-L[15-20/1]-T[2-10/0.1]
R-FANA3-P[3-4/0.1]-B[2-16/0.1]-L[5-10/1]-T[2-10/0.1]
R-FANA4-P[3-5/0.1]-B[2-20/0.1]-L[5-10/1]-T[2-10/0.1]
R-FANA5-P[3-6/0.1]-B[2-24/0.1]-L[5-10/1]-T[2-10/0.1]
R-FANA6-P[3-7/0.1]-B[2-28/0.1]-L[5-10/1]-T[2-10/0.1]
R-FANA8-P[3-9/0.1]-B[2-35/0.1]-L[5-10/1]-T[2-10/0.1]
R-FANA10-P[5-12/0.1]-B[3-35/0.1]-L[8-15/1]-T[2-10/0.1]
R-FANA12-P[7-13/0.1]-B[3-35/0.1]-L[10-18/1]-T[2-10/0.1]
R-FANA16-P[13-16/0.1]-B[5-35/0.1]-L[12-20/1]-T[2-10/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Surface Treatment Heat Treatment Concentricity (Head-Shank) Head Dia. Tolerance
(mm)
Outside Diameter of Holder D
(mm)
Mounting Section Length L
(mm)
P Positioning Part Length B
(mm)
T
(mm)
1 Piece(s)

12 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)65 ~ 103 ~ 72 ~ 282 ~ 10
1 Piece(s)

12 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)85 ~ 103 ~ 92 ~ 352 ~ 10
1 Piece(s)

12 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)108 ~ 155 ~ 123 ~ 352 ~ 10
1 Piece(s)

12 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1210 ~ 187 ~ 133 ~ 352 ~ 10
1 Piece(s)

12 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1612 ~ 2013 ~ 165 ~ 352 ~ 10
1 Piece(s)

12 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)65 ~ 103 ~ 72 ~ 282 ~ 10
1 Piece(s)

12 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)85 ~ 103 ~ 92 ~ 352 ~ 10
1 Piece(s)

12 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)108 ~ 155 ~ 123 ~ 352 ~ 10
1 Piece(s)

12 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1210 ~ 187 ~ 133 ~ 352 ~ 10
1 Piece(s)

12 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1612 ~ 2013 ~ 165 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0135 ~ 103 ~ 42 ~ 162 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0145 ~ 103 ~ 52 ~ 202 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0155 ~ 103 ~ 62 ~ 242 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 103 ~ 82 ~ 282 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 103 ~ 92 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01108 ~ 155 ~ 123 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011210 ~ 187 ~ 133 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011612 ~ 2013 ~ 165 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.012015 ~ 2016 ~ 205 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0135 ~ 103 ~ 42 ~ 162 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0145 ~ 103 ~ 52 ~ 202 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0155 ~ 103 ~ 62 ~ 242 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 103 ~ 72 ~ 282 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 103 ~ 92 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01108 ~ 155 ~ 123 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011210 ~ 187 ~ 133 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011612 ~ 2013 ~ 165 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.012015 ~ 2016 ~ 205 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0135 ~ 103 ~ 42 ~ 162 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0145 ~ 103 ~ 52 ~ 202 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0155 ~ 103 ~ 62 ~ 242 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 103 ~ 72 ~ 282 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 103 ~ 92 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01108 ~ 155 ~ 123 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011210 ~ 187 ~ 133 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011612 ~ 2013 ~ 165 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.012015 ~ 2016 ~ 205 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0135 ~ 103 ~ 42 ~ 162 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0145 ~ 103 ~ 52 ~ 202 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0155 ~ 103 ~ 62 ~ 242 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 103 ~ 72 ~ 282 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 103 ~ 92 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01108 ~ 155 ~ 123 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011210 ~ 187 ~ 133 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011612 ~ 2013 ~ 165 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.012015 ~ 2016 ~ 205 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0135 ~ 103 ~ 42 ~ 162 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0145 ~ 103 ~ 52 ~ 202 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0155 ~ 103 ~ 62 ~ 242 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 103 ~ 72 ~ 282 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 103 ~ 92 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.01108 ~ 155 ~ 123 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.011210 ~ 187 ~ 133 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.011612 ~ 2013 ~ 165 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.012015 ~ 2016 ~ 205 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0135 ~ 103 ~ 42 ~ 162 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0145 ~ 103 ~ 52 ~ 202 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0155 ~ 103 ~ 62 ~ 242 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 103 ~ 72 ~ 282 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 103 ~ 92 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.01108 ~ 155 ~ 123 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.011210 ~ 187 ~ 133 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.011612 ~ 2013 ~ 165 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.012015 ~ 2016 ~ 205 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0135 ~ 103 ~ 42 ~ 162 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0145 ~ 103 ~ 52 ~ 202 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0155 ~ 103 ~ 62 ~ 242 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 103 ~ 82 ~ 282 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 103 ~ 102 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.01108 ~ 155 ~ 123 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.011210 ~ 187 ~ 133 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.011612 ~ 2013 ~ 165 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.012015 ~ 2016 ~ 205 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0135 ~ 103 ~ 42 ~ 162 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0145 ~ 103 ~ 52 ~ 202 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0155 ~ 103 ~ 62 ~ 242 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 103 ~ 72 ~ 282 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 103 ~ 92 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.01108 ~ 155 ~ 123 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.011210 ~ 187 ~ 133 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.011612 ~ 2013 ~ 165 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.012015 ~ 2016 ~ 205 ~ 352 ~ 10
1 Piece(s)

13 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0135 ~ 103 ~ 42 ~ 162 ~ 10
1 Piece(s)

13 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0145 ~ 103 ~ 52 ~ 202 ~ 10
1 Piece(s)

13 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0155 ~ 103 ~ 62 ~ 242 ~ 10
1 Piece(s)

13 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 103 ~ 72 ~ 282 ~ 10
1 Piece(s)

13 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 103 ~ 92 ~ 352 ~ 10
1 Piece(s)

13 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01108 ~ 155 ~ 123 ~ 352 ~ 10
1 Piece(s)

13 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011210 ~ 187 ~ 133 ~ 352 ~ 10
1 Piece(s)

13 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011612 ~ 2013 ~ 165 ~ 352 ~ 10

Loading...

More Information

■Features: Precision Grade Pins with wider selection of D/P/B/L/T Dimensions.
 

Basic Information

Basic Shape Jig Pin With Collar Head Tip Shape Tip R (B shape) Shank Style Male thread

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support