(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Bolt Fixing

Locating Pins for Jigs & Fixtures - Bolt Fixing
  • Spec Change

•Shape: Without Shoulder
•Surface Treatment: Plain
•Head Tip Shape: Tip End R
•Shank Style: Tapped
•Heat Treatment: Hardened

  • METRIC
  • inCAD Components
Locating Pins for Fixtures - Standard Grade, Screw Mount, No Shoulder:Related Image

・Materials
Type[ M ]
Material
[ H ]
Hardness
No ShoulderShape
ELNBARound4137 Alloy SteelTreated Hardness
35~40HRC
ELNBDDiamond4137 Alloy Steel or Equiv.
TELNBARoundSCM415 Alloy Steel (JIS)Carburized Treated Hardness: 55HRC ~ (Depth: 0.7 ~ 0.8) / Anti-carburizing on Tapped Part
TELNBDDiamond


Specifications

Part Number-P-B-L
ELABA 8
ELNBA 10
-
-
P6.8
P14.0
-
-
B14.0
B25.0
-
-
L10
L15

Part NumberP
0.1mm Increment
B
0.1mm Increment
L
1mm Increment
RM (Coarse)WUnit Price
TypeDh7ELNBAELNBDTELNBATELNBD
Hardened
(Round)
ELNBA

(Diamond)
ELNBD
Carburized
(Round)
TELNBA

(Diamond)
TELNBD
60
-0.012
 8.0~12.02.0~35.0
(B≤Px4)
 9~1653M33    
80
-0.015
10.0~16.0 9~2064M43.5    
1012.0~20.010~2084M54    
10T12.0~20.010~2485M64    
120
-0.018
14.0~25.010~3286M56    
1618.0~32.010~40128M88    
200
-0.021
22.0~35.010~40128M89    
[ ! ]B Dimension is selectable from 5 mm ~ for Diamond Shape.

Alterations

Locating Pins for Fixtures - Standard Grade, Screw Mount, No Shoulder:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ELNBA6-P[8-12/0.1]-B[2-35/0.1]-L[9-16/1]
ELNBA8-P[10-16/0.1]-B[5-35/0.1]-L[9-20/1]
ELNBA10-P[12-20/0.1]-L[10-20/1]
ELNBA10T-P[12-20/0.1]-B[5-35/0.1]-L[10-24/1]
ELNBA12-P[14-25/0.1]-B[5-35/0.1]-L[10-32/1]
ELNBA16-P[18-32/0.1]-B[5-35/0.1]-L[10-40/1]
ELNBA20-P[22-35/0.1]-B[5-35/0.1]-L[10-40/1]
ELNBD6-P[8-12/0.1]-B[5-35/0.1]-L[9-16/1]
ELNBD8-P[10-16/0.1]-B[5-35/0.1]-L[9-20/1]
ELNBD10-P[12-20/0.1]-B[5-35/0.1]-L[10-20/1]
ELNBD10T-P[12-20/0.1]-B[5-35/0.1]-L[10-24/1]
ELNBD12-P[14-25/0.1]-B[5-35/0.1]-L[10-32/1]
ELNBD16-P[18-32/0.1]-B[5-35/0.1]-L[10-40/1]
ELNBD20-P[22-35/0.1]-B[5-35/0.1]-L[10-40/1]
TELNBA6-P[8-12/0.1]-B[2-35/0.1]-L[9-16/1]
TELNBA8-P[10-16/0.1]-B[2-35/0.1]-L[9-20/1]
TELNBA10-P[12-20/0.1]-B[2-35/0.1]-L[10-20/1]
TELNBA10T-P[12-20/0.1]-B[2-35/0.1]-L[10-24/1]
TELNBA12-P[14-25/0.1]-B[2-35/0.1]-L[10-32/1]
TELNBA16-P[18-32/0.1]-B[2-35/0.1]-L[10-40/1]
TELNBA20-P[22-35/0.1]-B[2-35/0.1]-L[10-40/1]
TELNBD6-P[8-12/0.1]-B[2-35/0.1]-L[9-16/1]
TELNBD8-P[10-16/0.1]-B[2-35/0.1]-L[9-20/1]
TELNBD10-P[12-20/0.1]-B[2-35/0.1]-L[10-20/1]
TELNBD10T-P[12-20/0.1]-B[2-35/0.1]-L[10-24/1]
TELNBD12-P[14-25/0.1]-B[2-35/0.1]-L[10-32/1]
TELNBD16-P[18-32/0.1]-B[2-35/0.1]-L[10-40/1]
TELNBD20-P[22-35/0.1]-B[2-35/0.1]-L[10-40/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Heat Treatment Outside Diameter of Holder D
(mm)
Mounting Section Length L
(mm)
Locating Side Outer Dia. P
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10RoundImmersion Quenching69 ~ 168 ~ 122 ~ 35
1 Piece(s)

10 Days or more

10RoundImmersion Quenching89 ~ 2010 ~ 165 ~ 35
1 Piece(s)

10 Days or more

10RoundImmersion Quenching10 (M=5)-12 ~ 20-
1 Piece(s)

10 Days or more

10RoundImmersion Quenching10 (M=6)10 ~ 2412 ~ 205 ~ 35
1 Piece(s)

10 Days or more

10RoundImmersion Quenching1210 ~ 3214 ~ 255 ~ 35
1 Piece(s)

10 Days or more

10RoundImmersion Quenching1610 ~ 4018 ~ 325 ~ 35
1 Piece(s)

10 Days or more

10RoundImmersion Quenching2010 ~ 4022 ~ 355 ~ 35
1 Piece(s)

10 Days or more

10DiamondImmersion Quenching69 ~ 168 ~ 125 ~ 35
1 Piece(s)

10 Days or more

10DiamondImmersion Quenching89 ~ 2010 ~ 165 ~ 35
1 Piece(s)

10 Days or more

10DiamondImmersion Quenching10 (M=5)10 ~ 2012 ~ 205 ~ 35
1 Piece(s)

10 Days or more

10DiamondImmersion Quenching10 (M=6)10 ~ 2412 ~ 205 ~ 35
1 Piece(s)

10 Days or more

10DiamondImmersion Quenching1210 ~ 3214 ~ 255 ~ 35
1 Piece(s)

10 Days or more

10DiamondImmersion Quenching1610 ~ 4018 ~ 325 ~ 35
1 Piece(s)

10 Days or more

10DiamondImmersion Quenching2010 ~ 4022 ~ 355 ~ 35
1 Piece(s)

10 Days or more

10Round-69 ~ 168 ~ 122 ~ 35
1 Piece(s)

10 Days or more

10Round-89 ~ 2010 ~ 162 ~ 35
1 Piece(s)

10 Days or more

10Round-10 (M=5)10 ~ 2012 ~ 202 ~ 35
1 Piece(s)

10 Days or more

10Round-10 (M=6)10 ~ 2412 ~ 202 ~ 35
1 Piece(s)

10 Days or more

10Round-1210 ~ 3214 ~ 252 ~ 35
1 Piece(s)

10 Days or more

10Round-1610 ~ 4018 ~ 322 ~ 35
1 Piece(s)

10 Days or more

10Round-2010 ~ 4022 ~ 352 ~ 35
1 Piece(s)

10 Days or more

10Diamond-69 ~ 168 ~ 122 ~ 35
1 Piece(s)

10 Days or more

10Diamond-89 ~ 2010 ~ 162 ~ 35
1 Piece(s)

10 Days or more

10Diamond-10 (M=5)10 ~ 2012 ~ 202 ~ 35
1 Piece(s)

10 Days or more

10Diamond-10 (M=6)10 ~ 2412 ~ 202 ~ 35
1 Piece(s)

10 Days or more

10Diamond-1210 ~ 3214 ~ 252 ~ 35
1 Piece(s)

10 Days or more

10Diamond-1610 ~ 4018 ~ 322 ~ 35
1 Piece(s)

10 Days or more

10Diamond-2010 ~ 4022 ~ 352 ~ 35

Loading...

  1. 1

Example

Locating Pins for Fixtures - Standard Grade, Screw Mount, No Shoulder:Related Image
 

Basic Information

Basic Shape Jig Pin Without Collar Head Tip Shape Tip R (B shape) Shank Style Bolted (Internal Thread)
Surface Treatment Plain Concentricity (Head-Shank) Standard Grade φ0.03 Head Dia. Tolerance(mm) Standard Grade 0/-0.05

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support