(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Bullet Nose, Selectable Shank

Locating Pins for Jigs & Fixtures - Bullet Nose, Selectable Shank

R machining on edge (Bullet Nose) enables workpieces to be detached smoothly.

  • METRIC
  • inCAD Components
Locating Pins for Fixtures - Standard Grade, Bullet Nose, No Shoulder:Related Image

・Materials
Part Number[ M ]
Material
[ H ]
Hardness
TypeRetaining Part ShapeShape
HNTAXN (Threaded)
T
(Set Screw)
B
(Screw Mounted)
Round4137
Alloy Steel or Equiv.
Treated Hardness
35~40HRC
HNTDDiamond
THNTARoundSCM415 Alloy Steel (JIS)Carburized Hardness
55HRC~ (Depth: 0.7 ~ 0.8)
Anti-carburizing on Tapped Part
THNTDDiamond

TypeRetaining Part ShapeShape[ M ] Material[ H ] Hardness[ S ] Surface Treatment
D-HNTAN (Threaded)
T (Set Screw)
RoundD2 Tool Steel Equivalent55HRC ~ (Surface 3000HV)Dicoat®
Process
D-HNTDDiamond


Specifications

Part Number-P-B-L
     
Type Retaining Part Shape D
HATA N 8-P7.8
-B15-L8
HNTAX T 8-P12.0-B15  

Part NumberP
0.1mm Increment
B
1mm Increment
LL11dApplicable Set ScrewM (Coarse)RW
TypeRetaining Part ShapeDh7Threaded SelectionScrew Mounted 1mm IncrementScrew Mounted
Hardened
(Round)
HNTAX

(Diamond)
HNTD
Carburized
(Round)
THNTA

(Diamond)
THNTD
Dicoat
(Round)
D-HNTA

(Diamond)
D-HNTD
N
(Threaded)
T
(Set Screw)
B
(Screw Mounted)
6 0
- 0.015
 9.0~12.05~30
(B≤Px3)
5810  -6884M5-23
811.0~16.05810121510~20105M43.5
1013.0~20.05~30
(B≤Px4)
(5)(8)10121510~3012107M6M54
10T185M65
12 0
- 0.018
15.0~25.0(8)101215181512109M8M536
1619.0~32.0(10)1215182010~321813M88
20 0
- 0.021
23.0~35.012151820 10~402217M109
[ NG ]L dimension in ( ) is not applicable to Diamond Shape and Dicoat® treatment.

Alterations

Locating Pins for Fixtures - Standard Grade, Bullet Nose, No Shoulder:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
D-HNTAN6-P[9-12/0.1]-B[5-30/1]-L[5,​8,​10]
D-HNTAN8-P[11-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
D-HNTAN10-P[13-20/0.1]-B[5-30/1]-L[10,​12,​15]
D-HNTAN10T-P[13-20/0.1]-B[5-30/1]-L[10,​12,​15]
D-HNTAN12-P[15-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]
D-HNTAT6-P[9-12/0.1]-B[5-30/1]
D-HNTAT8-P[11-16/0.1]-B[5-30/1]
D-HNTAT10-P[13-20/0.1]-B[5-30/1]
D-HNTAT10T-P[13-20/0.1]-B[5-30/1]
D-HNTAT12-P[15-25/0.1]-B[5-30/1]
D-HNTDN6-P[9-12/0.1]-B[5-30/1]-L[5,​8,​10]
D-HNTDN8-P[11-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
D-HNTDN10-P[13-20/0.1]-B[5-30/1]-L[10,​12,​15]
D-HNTDN10T-P[13-20/0.1]-B[5-30/1]-L[10,​12,​15]
D-HNTDN12-P[15-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]
D-HNTDT6-P[9-12/0.1]-B[5-30/1]
D-HNTDT8-P[11-16/0.1]-B[5-30/1]
D-HNTDT10-P[13-20/0.1]-B[5-30/1]
D-HNTDT10T-P[13-20/0.1]-B[5-30/1]
D-HNTDT12-P[15-25/0.1]-B[5-30/1]
HNTAXB8-P[11-16/0.1]-B[5-30/1]-L[10-20/1]
HNTAXB10-P[13-20/0.1]-B[5-30/1]-L[10-30/1]
HNTAXB10T-P[13-20/0.1]-B[5-30/1]-L[10-30/1]
HNTAXB12-P[15-25/0.1]-B[5-30/1]-L[10-30/1]
HNTAXB16-P[19-32/0.1]-B[5-30/1]-L[10-32/1]
HNTAXB20-P[23-35/0.1]-B[5-30/1]-L[10-40/1]
HNTAXN6-P[9-12/0.1]-B[5-30/1]-L[5,​8,​10]
HNTAXN8-P[11-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
HNTAXN10-P[13-20/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
HNTAXN10T-P[13-20/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
HNTAXN12-P[15-25/0.1]-B[5-30/1]-L[8,​10,​12,​15,​18]
HNTAXN16-P[19-32/0.1]-B[5-30/1]-L[10,​12,​15,​18,​20]
HNTAXN20-P[23-35/0.1]-B[5-30/1]-L[12,​15,​18,​20]
HNTAXT6-P[9-12/0.1]-B[5-30/1]
HNTAXT8-P[11-16/0.1]-B[5-30/1]
HNTAXT10-P[13-20/0.1]-B[5-30/1]
HNTAXT10T-P[13-20/0.1]-B[5-30/1]
HNTAXT12-P[15-25/0.1]-B[5-30/1]
HNTAXT16-P[19-32/0.1]-B[5-30/1]
HNTAXT20-P[23-35/0.1]-B[5-30/1]
HNTDB8-P[11-16/0.1]-B[5-30/1]-L[10-20/1]
HNTDB10-P[13-20/0.1]-B[5-30/1]-L[10-30/1]
HNTDB10T-P[13-20/0.1]-B[5-30/1]-L[10-30/1]
HNTDB12-P[15-25/0.1]-B[5-30/1]-L[10-30/1]
HNTDB16-P[19-32/0.1]-B[5-30/1]-L[10-32/1]
HNTDB20-P[23-35/0.1]-B[5-30/1]-L[10-40/1]
HNTDN6-P[9-12/0.1]-B[5-30/1]-L[5,​8,​10]
HNTDN8-P[11-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
HNTDN10-P[13-20/0.1]-B[5-30/1]-L[10,​12,​15]
HNTDN10T-P[13-20/0.1]-B[5-30/1]-L[10,​12,​15]
HNTDN12-P[15-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]
HNTDN16-P[19-32/0.1]-B[5-30/1]-L[12,​15,​18,​20]
HNTDN20-P[23-35/0.1]-B[5-30/1]-L[12,​15,​18,​20]
HNTDT6-P[9-12/0.1]-B[5-30/1]
HNTDT8-P[11-16/0.1]-B[5-30/1]
HNTDT10-P[13-20/0.1]-B[5-30/1]
HNTDT10T-P[13-20/0.1]-B[5-30/1]
HNTDT12-P[15-25/0.1]-B[5-30/1]
HNTDT16-P[19-32/0.1]-B[5-30/1]
HNTDT20-P[23-35/0.1]-B[5-30/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Shank Style Surface Treatment Heat Treatment Concentricity (Head-Shank) Outside Diameter of Holder D
(mm)
Mounting Section Length L
(mm)
Locating Side Outer Dia. P
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10RoundMale threadDicoat®No-65 ~ 109 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10RoundMale threadDicoat®No-85 ~ 1511 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10RoundMale threadDicoat®No-10 (l=12)10 ~ 1513 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10RoundMale threadDicoat®No-10 (l=18)10 ~ 1513 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10RoundMale threadDicoat®No-1210 ~ 1815 ~ 255 ~ 30
1 Piece(s)

10 Days or more

10Round-Dicoat®No-6-9 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10Round-Dicoat®No-8-11 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10Round-Dicoat®No-10 (l=12)-13 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10Round-Dicoat®No-10 (l=18)-13 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10Round-Dicoat®No-12-15 ~ 255 ~ 30
1 Piece(s)

10 Days or more

10DiamondMale threadDicoat®No-65 ~ 109 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondMale threadDicoat®No-85 ~ 1511 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10DiamondMale threadDicoat®No-10 (l=12)10 ~ 1513 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10DiamondMale threadDicoat®No-10 (l=18)10 ~ 1513 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10DiamondMale threadDicoat®No-1210 ~ 1815 ~ 255 ~ 30
1 Piece(s)

10 Days or more

10Diamond-Dicoat®No-6-9 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10Diamond-Dicoat®No-8-11 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10Diamond-Dicoat®No-10 (l=12)-13 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10Diamond-Dicoat®No-10 (l=18)-13 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10Diamond-Dicoat®No-12-15 ~ 255 ~ 30
1 Piece(s)

10 Days or more

10RoundBolted (Internal Thread)PlainImmersion QuenchingStandard Grade φ0.03810 ~ 2011 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10RoundBolted (Internal Thread)PlainImmersion QuenchingStandard Grade φ0.0310 (l=12)10 ~ 3013 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10RoundBolted (Internal Thread)PlainImmersion QuenchingStandard Grade φ0.0310 (l=18)10 ~ 3013 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10RoundBolted (Internal Thread)PlainImmersion QuenchingStandard Grade φ0.031210 ~ 3015 ~ 255 ~ 30
1 Piece(s)

10 Days or more

10RoundBolted (Internal Thread)PlainImmersion QuenchingStandard Grade φ0.031610 ~ 3219 ~ 325 ~ 30
1 Piece(s)

10 Days or more

10RoundBolted (Internal Thread)PlainImmersion QuenchingStandard Grade φ0.032010 ~ 4023 ~ 355 ~ 30
1 Piece(s)

10 Days or more

10RoundMale threadPlainImmersion QuenchingStandard Grade φ0.0365 ~ 109 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10RoundMale threadPlainImmersion QuenchingStandard Grade φ0.0385 ~ 1511 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10RoundMale threadPlainImmersion QuenchingStandard Grade φ0.0310 (l=12)5 ~ 1513 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10RoundMale threadPlainImmersion QuenchingStandard Grade φ0.0310 (l=18)5 ~ 1513 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10RoundMale threadPlainImmersion QuenchingStandard Grade φ0.03128 ~ 1815 ~ 255 ~ 30
1 Piece(s)

10 Days or more

10RoundMale threadPlainImmersion QuenchingStandard Grade φ0.031610 ~ 2019 ~ 325 ~ 30
1 Piece(s)

10 Days or more

10RoundMale threadPlainImmersion QuenchingStandard Grade φ0.032012 ~ 2023 ~ 355 ~ 30
1 Piece(s)

10 Days or more

10Round-PlainImmersion QuenchingStandard Grade φ0.036-9 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10Round-PlainImmersion QuenchingStandard Grade φ0.038-11 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10Round-PlainImmersion QuenchingStandard Grade φ0.0310 (l=12)-13 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10Round-PlainImmersion QuenchingStandard Grade φ0.0310 (l=18)-13 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10Round-PlainImmersion QuenchingStandard Grade φ0.0312-15 ~ 255 ~ 30
1 Piece(s)

10 Days or more

10Round-PlainImmersion QuenchingStandard Grade φ0.0316-19 ~ 325 ~ 30
1 Piece(s)

10 Days or more

10Round-PlainImmersion QuenchingStandard Grade φ0.0320-23 ~ 355 ~ 30
1 Piece(s)

10 Days or more

10DiamondBolted (Internal Thread)PlainImmersion QuenchingStandard Grade φ0.03810 ~ 2011 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10DiamondBolted (Internal Thread)PlainImmersion QuenchingStandard Grade φ0.0310 (l=12)10 ~ 3013 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10DiamondBolted (Internal Thread)PlainImmersion QuenchingStandard Grade φ0.0310 (l=18)10 ~ 3013 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10DiamondBolted (Internal Thread)PlainImmersion QuenchingStandard Grade φ0.031210 ~ 3015 ~ 255 ~ 30
1 Piece(s)

10 Days or more

10DiamondBolted (Internal Thread)PlainImmersion QuenchingStandard Grade φ0.031610 ~ 3219 ~ 325 ~ 30
1 Piece(s)

10 Days or more

10DiamondBolted (Internal Thread)PlainImmersion QuenchingStandard Grade φ0.032010 ~ 4023 ~ 355 ~ 30
1 Piece(s)

10 Days or more

10DiamondMale threadPlainImmersion QuenchingStandard Grade φ0.0365 ~ 109 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondMale threadPlainImmersion QuenchingStandard Grade φ0.0385 ~ 1511 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10DiamondMale threadPlainImmersion QuenchingStandard Grade φ0.0310 (l=12)10 ~ 1513 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10DiamondMale threadPlainImmersion QuenchingStandard Grade φ0.0310 (l=18)10 ~ 1513 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10DiamondMale threadPlainImmersion QuenchingStandard Grade φ0.031210 ~ 1815 ~ 255 ~ 30
1 Piece(s)

10 Days or more

10DiamondMale threadPlainImmersion QuenchingStandard Grade φ0.031612 ~ 2019 ~ 325 ~ 30
1 Piece(s)

10 Days or more

10DiamondMale threadPlainImmersion QuenchingStandard Grade φ0.032012 ~ 2023 ~ 355 ~ 30
1 Piece(s)

10 Days or more

10Diamond-PlainImmersion QuenchingStandard Grade φ0.036-9 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10Diamond-PlainImmersion QuenchingStandard Grade φ0.038-11 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10Diamond-PlainImmersion QuenchingStandard Grade φ0.0310 (l=12)-13 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10Diamond-PlainImmersion QuenchingStandard Grade φ0.0310 (l=18)-13 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10Diamond-PlainImmersion QuenchingStandard Grade φ0.0312-15 ~ 255 ~ 30
1 Piece(s)

10 Days or more

10Diamond-PlainImmersion QuenchingStandard Grade φ0.0316-19 ~ 325 ~ 30
1 Piece(s)

10 Days or more

10Diamond-PlainImmersion QuenchingStandard Grade φ0.0320-23 ~ 355 ~ 30

Loading...

 

Basic Information

Basic Shape Jig Pin Without Collar Head Tip Shape Bullet Nose (Shape F) Head Dia. Tolerance(mm) Standard Grade 0/-0.05

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support