(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leva Followers - Miniature. (Part Numbers)

Leva Followers - Miniature.
  • Volume Discount
  • Lead Time Reduction

•Shaft: Provided
•Roller Type: Cylindrical Outer Ring
•Category: Cam Followers
•Tightening Method: Hex Socket on Head
•Unit: Metric Series

  • inCAD Components
Miniature Cam Followers:Related Image
・Materials
ApplicationType[ M ]Material[ A ]Accessories
General (Steel)CFFAN52100 Bearing Steel (Stud: SCM415 Alloy Steel (JIS))1 Hex Nut (1045 Carbon Steel Carbon Steel, Black Oxide)
GeneralCFFAM440C Stainless SteelHex Nut 1 pc. (304 Stainless Steel)
Low Particle GenerationCFFAMC
Heavy LoadCFFANG52100 Bearing Steel (Stud: SCM415 Alloy Steel (JIS))1 Hex Nut (1045 Carbon Steel Carbon Steel, Black Oxide)
CFFAMG440C Stainless SteelHex Nut 1 pc. (304 Stainless Steel)

Specifications

Part Number-D
CFFAM2.5-5
■Standard, Low Particle Generation
Part NumberDMxPitchBB1LHBasic Load RatingMax. Allowable Load
(N)
Track Load Capacity (N)Max. Rotational Speed (rpm)Mass (g)Tightening Torque (N·cm) (Max.)
Typedh6
Tolerance
Cr (Dynamic) NCor (Static) N
SteelStainless SteelSteelStainless SteelSteelStainless Steel
CFFAN
(General, Steel)
CFFAM
(General)
CFFAMC
(Low Particle Generation)
2.50
- 0.006
52.5x0.452.534.59.50.90.94103503352852852853360116
363x0.5345.511.51.51.36305656105255254702800228
40
- 0.008
84x0.74571521.5108091510809159157952100464
5105x0.8568182.5215701340186014001400121016807125
6126x1.0679.521.532.5206018802160204020401700140013226
[ ! ]kgf=Nx0.101972
■Heavy Load (Full Rollers)
Part NumberDMxPitchBB1LHBasic Dynamic Load RatingMax. Allowable Load
(N)
Track Load Capacity (N)Max. Rotational Speed (rpm)Mass (g)Tightening Torque (N·cm) (Max.)
Typedh6 ToleranceCr (Dynamic) NCor (Static) N
SteelStainless SteelSteelStainless SteelSteelStainless SteelSteelStainless SteelSteelStainless Steel
CFFANG
CFFAM
G
(Heavy Load)
2.50
-0.006
52.5x0.452.534.59.50.90.9100066510804102604103002852000116
363x0.5345.511.51.51.31370102017705903605904804701680228
40
-0.008
84x0.74571521.5235016803040105078010507707951260464
5105x0.8568182.523140252047101640142016401180121010007125
6126x1.0679.521.532.54610340062702360211023601540170084013226
[ ! ]kgf=Nx0.101972
■Note
Thread diameter of Miniature Cam Follower is small. To prevent damage, use a torque wrench to secure within the maximum tightening torque.
*Please note that the maximum tightening torque for a miniature cam follower is about one-fourth of that of the conventional equivalents.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CFFANG3-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D. D
(Ø)
Width B
(mm)
Thread Size on Cam Follower (M)
(mm)
Material Roller Guiding Method Allowable Rotational Speed
(rpm)
Application Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

8 Days or more

1064M3[Carbon Steel] 52100 Bearing SteelFull Roller Type1680Heavy Load13701770

Loading...

  1. 1
 

Basic Information

Category Cam Followers Roller Type Flat Type Tightening Method Hex Socket on Head
Roller Lining None Shaft Provided Unit Metric Series

Please check the type/dimensions/specifications of the part CFFANG3-6 in the Leva Followers - Miniature. series.

Products like this...

Part Number
CFFAM5-10
CFFAM6-12
CFFAMC2.5-5
CFFANG4-8
CFFANG5-10
CFFANG6-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D. D
(Ø)
Width B
(mm)
Thread Size on Cam Follower (M)
(mm)
Material Roller Guiding Method Allowable Rotational Speed
(rpm)
Application Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

8 Days or more

10106M5[Stainless Steel] 440C Stainless SteelRetainer Type1680General13401400
1 Piece(s)Available

8 Days or more

10127M6[Stainless Steel] 440C Stainless SteelRetainer Type1400General18802040
1 Piece(s)Available

8 Days or more

1053M2.5[Stainless Steel] 440C Stainless SteelRetainer Type3360Low Particle (Dust)350285
1 Piece(s)Available

8 Days or more

1085M4[Carbon Steel] 52100 Bearing SteelFull Roller Type1260Heavy Load23503040
1 Piece(s)Available

8 Days or more

10106M5[Carbon Steel] 52100 Bearing SteelFull Roller Type1000Heavy Load31404710
1 Piece(s)Available

8 Days or more

10127M6[Carbon Steel] 52100 Bearing SteelFull Roller Type840Heavy Load46103400

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.