(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Followers of Leva - Resin, crowned.

Followers of Leva - Resin, crowned.
  • Volume Discount
  • Spec Change

MC Nylon Resin is press-fit into the outer ring of Cam Follower - With Hex Socket.

  • inCAD Components
Resin Cam Followers - Press Fit, R:Related Image
・Materials
TypeSeal[ M ]Material[ A ]Accessories
(d5 ~ 10) Hex Socket on Head(d12, 16) Hex Socket on Head and ShankResinCam Followers
CFFRUDSCFRUHProvidedMC Nylon52100 Bearing Steel1 Hex Nut (1045 Carbon Steel Carbon Steel, Black Oxide)
CFFRUDSSCFRUSH440C Stainless Steel Equivalent1 Hex Nut (304 Stainless Steel)

Specifications

Part Number-D
CFFRUCT12-32
Part NumberD
Selectable
MxPitchBB1Ld1HAllowable Load (N)Allowable Rotational Speed (rpm)Mass
(g)
Unit Price
Typedh7 ToleranceCFFRUDSCFFRUDSSCFRUHCFRUSH
(Hex Socket on Head)
CFFRUDS
CFFRUDSS
50
-0.012
135x0.891023-7.5-388252013  --
6166x1.01112289112221022  --
80
-0.015
198x1.2532114122196033  --
102210x1.25121336135120176050  --
26130156066  --
(Hex Socket on Head and Shank)
CFRUH
CFRUSH
120
-0.018
3012x1.514154031466156139095--  
321501320113--  
163516x1.51819.5521881921230181--  
[ ! ]kgf=Nx0.101972
[ ! ]
Values of allowable load are values when speed =10km/h.
[ ! ]For Standard Type, resin expands and may come off easily in high temperature. Avoid storing in high temperature.
[ ! ]For Hex Socket on Head, no grease replenishing hole is provided.
[ ! ]The standards of d12, 16 has been modified to those with the hex socket on the head and thread.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CFFRUDS5-13
CFFRUDS6-16
CFFRUDS8-19
CFFRUDS10-22
CFFRUDS10-26
CFFRUDSS5-13
CFFRUDSS6-16
CFFRUDSS8-19
CFFRUDSS10-22
CFFRUDSS10-26
CFRUH12-30
CFRUH12-32
CFRUH16-35
CFRUSH12-30
CFRUSH12-32
CFRUSH16-35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D. D
(Ø)
Width B
(mm)
Thread Size on Cam Follower (M)
(mm)
Tightening Method Material Allowable Rotational Speed
(rpm)
Allowable Load
(N)
1 Piece(s)Available

8 Days or more

10139M5Hex Socket on Head[Carbon Steel] 52100 Bearing Steel252088
1 Piece(s)Available

8 Days or more

101611M6Hex Socket on Head[Carbon Steel] 52100 Bearing Steel2210112
1 Piece(s)Available

8 Days or more

101911M8Hex Socket on Head[Carbon Steel] 52100 Bearing Steel1960122
1 Piece(s)Available

8 Days or more

102212M10Hex Socket on Head[Carbon Steel] 52100 Bearing Steel1760120
1 Piece(s)Available

8 Days or more

102612M10Hex Socket on Head[Carbon Steel] 52100 Bearing Steel1560130
1 Piece(s)Available

8 Days or more

10139M5Hex Socket on Head[Stainless Steel] 440C Stainless Steel252088
1 Piece(s)Available

8 Days or more

101611M6Hex Socket on Head[Stainless Steel] 440C Stainless Steel2210112
1 Piece(s)Available

8 Days or more

101911M8Hex Socket on Head[Stainless Steel] 440C Stainless Steel1960122
1 Piece(s)Available

8 Days or more

102212M10Hex Socket on Head[Stainless Steel] 440C Stainless Steel1760120
1 Piece(s)Available

8 Days or more

102612M10Hex Socket on Head[Stainless Steel] 440C Stainless Steel1560130
1 Piece(s)Available

8 Days or more

103014M12Hex Socket on Thread Side[Carbon Steel] 52100 Bearing Steel1390156
1 Piece(s)Available

8 Days or more

103214M12Hex Socket on Thread Side[Carbon Steel] 52100 Bearing Steel1320150
1 Piece(s)Available

8 Days or more

103518M16Hex Socket on Thread Side[Carbon Steel] 52100 Bearing Steel1230192
1 Piece(s)Available

8 Days or more

103014M12Hex Socket on Thread Side[Stainless Steel] 440C Stainless Steel1390156
1 Piece(s)Available

8 Days or more

103214M12Hex Socket on Thread Side[Stainless Steel] 440C Stainless Steel1320150
1 Piece(s)Available

8 Days or more

103518M16Hex Socket on Thread Side[Stainless Steel] 440C Stainless Steel1230192

Loading...

  1. 1

More Information

Features: Resin is pressed onto the outer ring of the cam follower.

Resin Cam Followers - Press Fit, R:Related Image
 

Basic Information

Category Cam Followers Roller Type Type R Roller Lining With Resin
Shaft Provided Unit Metric Series Roller Guiding Method Retainer Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.