(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leva Followers - Miniature.

Leva Followers - Miniature.
  • Volume Discount
  • Lead Time Reduction

•Shaft: Provided
•Roller Type: Cylindrical Outer Ring
•Category: Cam Followers
•Tightening Method: Hex Socket on Head
•Unit: Metric Series

  • inCAD Components
Miniature Cam Followers:Related Image
・Materials
ApplicationType[ M ]Material[ A ]Accessories
General (Steel)CFFAN52100 Bearing Steel (Stud: SCM415 Alloy Steel (JIS))1 Hex Nut (1045 Carbon Steel Carbon Steel, Black Oxide)
GeneralCFFAM440C Stainless SteelHex Nut 1 pc. (304 Stainless Steel)
Low Particle GenerationCFFAMC
Heavy LoadCFFANG52100 Bearing Steel (Stud: SCM415 Alloy Steel (JIS))1 Hex Nut (1045 Carbon Steel Carbon Steel, Black Oxide)
CFFAMG440C Stainless SteelHex Nut 1 pc. (304 Stainless Steel)

Specifications

Part Number-D
CFFAM2.5-5
■Standard, Low Particle Generation
Part NumberDMxPitchBB1LHBasic Load RatingMax. Allowable Load
(N)
Track Load Capacity (N)Max. Rotational Speed (rpm)Mass (g)Tightening Torque (N·cm) (Max.)
Typedh6
Tolerance
Cr (Dynamic) NCor (Static) N
SteelStainless SteelSteelStainless SteelSteelStainless Steel
CFFAN
(General, Steel)
CFFAM
(General)
CFFAMC
(Low Particle Generation)
2.50
- 0.006
52.5x0.452.534.59.50.90.94103503352852852853360116
363x0.5345.511.51.51.36305656105255254702800228
40
- 0.008
84x0.74571521.5108091510809159157952100464
5105x0.8568182.5215701340186014001400121016807125
6126x1.0679.521.532.5206018802160204020401700140013226
[ ! ]kgf=Nx0.101972
■Heavy Load (Full Rollers)
Part NumberDMxPitchBB1LHBasic Dynamic Load RatingMax. Allowable Load
(N)
Track Load Capacity (N)Max. Rotational Speed (rpm)Mass (g)Tightening Torque (N·cm) (Max.)
Typedh6 ToleranceCr (Dynamic) NCor (Static) N
SteelStainless SteelSteelStainless SteelSteelStainless SteelSteelStainless SteelSteelStainless Steel
CFFANG
CFFAM
G
(Heavy Load)
2.50
-0.006
52.5x0.452.534.59.50.90.9100066510804102604103002852000116
363x0.5345.511.51.51.31370102017705903605904804701680228
40
-0.008
84x0.74571521.5235016803040105078010507707951260464
5105x0.8568182.523140252047101640142016401180121010007125
6126x1.0679.521.532.54610340062702360211023601540170084013226
[ ! ]kgf=Nx0.101972
■Note
Thread diameter of Miniature Cam Follower is small. To prevent damage, use a torque wrench to secure within the maximum tightening torque.
*Please note that the maximum tightening torque for a miniature cam follower is about one-fourth of that of the conventional equivalents.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CFFAM2.5-5
CFFAM3-6
CFFAM4-8
CFFAM5-10
CFFAM6-12
CFFAMC2.5-5
CFFAMC3-6
CFFAMC4-8
CFFAMC5-10
CFFAMC6-12
CFFAMG2.5-5
CFFAMG3-6
CFFAMG4-8
CFFAMG5-10
CFFAMG6-12
CFFAN2.5-5
CFFAN3-6
CFFAN4-8
CFFAN5-10
CFFAN6-12
CFFANG2.5-5
CFFANG3-6
CFFANG4-8
CFFANG5-10
CFFANG6-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D. D
(Ø)
Width B
(mm)
Thread Size on Cam Follower (M)
(mm)
Material Roller Guiding Method Allowable Rotational Speed
(rpm)
Application Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

8 Days or more

1053M2.5[Stainless Steel] 440C Stainless SteelRetainer Type3360General350285
1 Piece(s)Available

8 Days or more

1064M3[Stainless Steel] 440C Stainless SteelRetainer Type2800General565525
1 Piece(s)Available

4 Days

Stock

1085M4[Stainless Steel] 440C Stainless SteelRetainer Type2100General915915
1 Piece(s)Available

8 Days or more

10106M5[Stainless Steel] 440C Stainless SteelRetainer Type1680General13401400
1 Piece(s)Available

8 Days or more

10127M6[Stainless Steel] 440C Stainless SteelRetainer Type1400General18802040
1 Piece(s)Available

8 Days or more

1053M2.5[Stainless Steel] 440C Stainless SteelRetainer Type3360Low Particle (Dust)350285
1 Piece(s)Available

8 Days or more

1064M3[Stainless Steel] 440C Stainless SteelRetainer Type2800Low Particle (Dust)565525
1 Piece(s)Available

8 Days or more

1085M4[Stainless Steel] 440C Stainless SteelRetainer Type2100Low Particle (Dust)915915
1 Piece(s)Available

8 Days or more

10106M5[Stainless Steel] 440C Stainless SteelRetainer Type1680Low Particle (Dust)13401400
1 Piece(s)Available

8 Days or more

10127M6[Stainless Steel] 440C Stainless SteelRetainer Type1400Low Particle (Dust)18802040
1 Piece(s)Available

8 Days or more

1053M2.5[Stainless Steel] 440C Stainless SteelFull Roller Type2000Heavy Load10001080
1 Piece(s)Available

8 Days or more

1064M3[Stainless Steel] 440C Stainless SteelFull Roller Type1680Heavy Load13701770
1 Piece(s)Available

8 Days or more

1085M4[Stainless Steel] 440C Stainless SteelFull Roller Type1260Heavy Load23503040
1 Piece(s)Available

8 Days or more

10106M5[Stainless Steel] 440C Stainless SteelFull Roller Type1000Heavy Load31404710
1 Piece(s)Available

8 Days or more

10127M6[Stainless Steel] 440C Stainless SteelFull Roller Type840Heavy Load46103400
1 Piece(s)Available

8 Days or more

1053M2.5[Carbon Steel] 52100 Bearing SteelRetainer Type3360General (Steel)410335
1 Piece(s)Available

8 Days or more

1064M3[Carbon Steel] 52100 Bearing SteelRetainer Type2800General (Steel)630610
1 Piece(s)Available

8 Days or more

1085M4[Carbon Steel] 52100 Bearing SteelRetainer Type2100General (Steel)10801080
1 Piece(s)Available

8 Days or more

10106M5[Carbon Steel] 52100 Bearing SteelRetainer Type1680General (Steel)15701860
1 Piece(s)Available

8 Days or more

10127M6[Carbon Steel] 52100 Bearing SteelRetainer Type1400General (Steel)20602160
1 Piece(s)Available

6 Days or more

1053M2.5[Carbon Steel] 52100 Bearing SteelFull Roller Type2000Heavy Load10001080
1 Piece(s)Available

8 Days or more

1064M3[Carbon Steel] 52100 Bearing SteelFull Roller Type1680Heavy Load13701770
1 Piece(s)Available

8 Days or more

1085M4[Carbon Steel] 52100 Bearing SteelFull Roller Type1260Heavy Load23503040
1 Piece(s)Available

8 Days or more

10106M5[Carbon Steel] 52100 Bearing SteelFull Roller Type1000Heavy Load31404710
1 Piece(s)Available

8 Days or more

10127M6[Carbon Steel] 52100 Bearing SteelFull Roller Type840Heavy Load46103400

Loading...

  1. 1
 

Basic Information

Category Cam Followers Roller Type Flat Type Tightening Method Hex Socket on Head
Roller Lining None Shaft Provided Unit Metric Series

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.