(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Followers - Urethane coated, flat keyway, flat.

Cam Followers - Urethane coated, flat keyway, flat.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

Urethane has a shore hardness of A90. Flat wrench fastening method. Available in 52100 bearing steel or 440C stainless steel. Options with or without seals. Maximum operating temperatures of 80°C. Grease hole located in head. Outer ring type: Flat.

Urethane Cam Followers - Straight Slot, Flat:Related Image
・Materials
Type[ M ]Material[ A ]Accessories
With SealNo SealUrethaneCam Followers
CFFRUZCFFRUShore A9052100 Bearing Steel1 Hex Nut (1045 Carbon Steel Carbon Steel, Black Oxide)
CFFRUZS-440C Stainless Steel Equivalent1 Hex Nut (304 Stainless Steel)

Specifications

Part Number-D
CFFRUZ10-22

Part NumberD
Selectable
MxPitchBB1Ld1Max. Allowable Load (N)Allowable Rotational Speed
(rpm)
Mass
(g)
Unit Price
Typedh7 ToleranceCFFRUZCFFRUZSCFFRU
(With Seal)
CFFRUZ
CFFRUZS
(No Seal)
CFFRU
50
-0.012
135x0.8910233.17.568150013   
6166x1.01112284990130022 - 
80
-0.015
198x1.25321196118033   
102210x1.2512133613110106050   
2611893066   
[ ! ]The parts with option of d12-16 have been changed to a new part type. For the new part number, Click here.

[Material Properties]
ItemUrethaneMC Nylon
Allowable Load
Abrasion Resistance
Mechanical Strength
Heat Resistance×
Chemical Resistance×
[ ! ]For MC Nylon, Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CFFRU5-13
CFFRU6-16
CFFRU8-19
CFFRU10-22
CFFRU10-26
CFFRUZ5-13
CFFRUZ6-16
CFFRUZ8-19
CFFRUZ10-22
CFFRUZ10-26
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D. D
(Ø)
Width B
(mm)
Thread Size on Cam Follower (M)
(mm)
Roller Guiding Method Allowable Rotational Speed
(rpm)
Allowable Load
(N)
Seals
1 Piece(s)Available

8 Days or more

10139M5-150068None
1 Piece(s)Available

8 Days or more

101611M6-130090None
1 Piece(s)Available

8 Days or more

101911M8-118096None
1 Piece(s)Available

8 Days or more

102212M10-1060110None
1 Piece(s)Available

8 Days or more

102612M10-930118None
1 Piece(s)Available

8 Days or more

10139M5Retainer Type150068Provided
1 Piece(s)Available

8 Days or more

101611M6Retainer Type130090Provided
1 Piece(s)Available

8 Days or more

101911M8Retainer Type118096Provided
1 Piece(s)Available

8 Days or more

102212M10Retainer Type1060110Provided
1 Piece(s)Available

8 Days or more

102612M10Retainer Type930118Provided

Loading...

  1. 1

Basic Information

Category Cam Followers Roller Type Flat Type Tightening Method Standard Type
Material 52100 Bearing Steel Roller Lining With Urethane Shaft Provided
Unit Metric Series

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.