(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Groove Ball Bearings - With pilot flange and clamping collar.

Deep Groove Ball Bearings - With pilot flange and clamping collar.
  • Volume Discount
  • Lead Time Reduction

•Type : Ball
•Bearing Style : Double Shielded
•Load Direction : Radial
For complete product overview and details on Large Ball Bearing - Set Screw Shaft Sleeve (MISUMI) see the sections below:

  • inCAD Components

Part Number

Configured Part Number is shown.

Bearings with Set Screw Shaft Sleeve:Related Image
・Materials
Type[ M ]Material
Inner/Outer Rings, Rolling ElementRetainer, ShieldSet Screw
TB ZZ440C Stainless Steel304 Stainless Steel304 Stainless Steel

Specifications

Part Number
KB6003ZZ
TB6201ZZ
Part NumberdDWBM (Coarse)r(min)Allowable Rotational Speed rpm (Reference)Basic Load RatingMass (g) (Reference)
ToleranceCr (Dynamic) kNCor (Static) kN
TB6900ZZ10+0.015
0
2213 6M30.391002.701.2713
TB6000ZZ2615 878004.551.9624
TB6200ZZ3017 9M40.668005.102.3941
TB6901ZZ122413 6M30.352002.891.4615
TB6001ZZ2815 878005.102.3927
TB6201ZZ321910M40.675006.803.0547
TB6902ZZ152814 7M30.365004.302.2522
TB6002ZZ3216.5 945005.602.8440
TB6202ZZ352011M40.6100007.653.7559
TB6904ZZ20+0.018
0
3718 90.391006.403.7051
TB6004ZZ422112M50.675009.405.0587
TB6204ZZ4723141.05800 12.806.65132
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TB6000ZZ
TB6001ZZ
TB6002ZZ
TB6004ZZ
TB6200ZZ
TB6201ZZ
TB6202ZZ
TB6204ZZ
TB6900ZZ
TB6901ZZ
TB6902ZZ
TB6904ZZ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

8 Days or more

1010268455078001960
1 Piece(s)Available

8 Days or more

1012288510078002390
1 Piece(s)Available

8 Days or more

1015329560045002840
1 Piece(s)Available

8 Days or more

10204212940075005050
1 Piece(s)Available

8 Days or more

1010309510068002390
1 Piece(s)Available

8 Days or more

10123210680075003050
1 Piece(s)Available

8 Days or more

101535117650100003750
1 Piece(s)Available

8 Days or more

102047141280058006650
1 Piece(s)Available

8 Days or more

1010226270091001270
1 Piece(s)Available

8 Days or more

1012246289052001460
1 Piece(s)Available

8 Days or more

1015287430065002250
1 Piece(s)Available

8 Days or more

1020379640091003700
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cor (Static)
(N)

Loading...

  1. 1

Basic Information

Type Ball Inner/Outer Ring Material 440C Stainless Steel Bearing Style Double Shielded
Outer Ring Shape Standard Precision Class 0 Specifications, Environment Standard
Load Direction Radial Number of Raceway Ring Rows Single Track Size Standards Metric Series
Rolling Element Material 440C Stainless Steel Seal Part Structure Double Shielded

Frequently asked questions (FAQ)

質問: What is the Inner and Outer bearing tolerance for Class 0 bearings?
回答: The bearing tolerance can be found at: https://us.misumi-ec.com/pdf/fa/2010/p3499.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.