(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thin Section Angular Contact Ball Bearing - 440C Stainless Steel

Thin Section Angular Contact Ball Bearing - 440C Stainless Steel

Features

• 440C Stainless Steel

• Large Diameter

• Light Weight

• Small Cross Section

• Circular Pocket Ball Separator

Part Number

Configured Part Number is shown.













Part Number
SA020AR0-RBC
SA025AR0-RBC
SA030AR0-RBC
SA035AR0-RBC
SA040AR0-RBC
SAA10AG0-RBC
SAA15AG0-RBC
SB020AR0-RBC
SB025AR0-RBC
SB030AR0-RBC
SB035AR0-RBC
SB040AR0-RBC
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating, Static Rating
(N)
1 Piece(s)

7 Days

50.8 (2")--769610142
1 Piece(s)

7 Days

63.5 (2-1/2")76.2 (3")-827412367
1 Piece(s)

16 Days

76.2 (3")88.9 (3-1/2")-880814635
1 Piece(s)

7 Days

88.9 (3-1/2")101.6 (4")-920816859
1 Piece(s)

7 Days

101.6 (4")114.3 (4-1/2")-969819128
1 Piece(s)

16 Days

--4.8 (3/16")42714315
1 Piece(s)

16 Days

-47.8 (1-7/8")4.8 (3/16")48946139
1 Piece(s)

16 Days

50.8 (2")66.8 (2-5/8")-1094314012
1 Piece(s)

7 Days

63.5 (2-1/2")--1192217171
1 Piece(s)

7 Days

76.2 (3")92.2 (3-5/8")-1245619884
1 Piece(s)

7 Days

88.9 (3-1/2")104.9 (4-1/8")--23042
1 Piece(s)

7 Days

101.6 (4")117.6 (4-5/8")-1392326201

Loading...

  1. 1

Basic Information

Type Angular Bearing (Single) Inner/Outer Ring Material Stainless Steel Precision Class 0 (ABEC-1)
Load Direction Radial Size Standards Inch Series Rolling Element Material Stainless Steel

Additional Products in this Category

Tech Support