(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For complete product overview and details on Plastic Ball Bearing - UHMW, PTFE, PEEK (MISUMI) see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Operating Temp. | ||
Main Body | Retainer | Rolling Element | ||
UKB6_ _ _ZZ | UHMW | Soda-lime Glass | -50°C~+60°C | |
PTN6_ _ _ZZ | PTFE | Alumina Ceramics | -40°C~+150°C | |
PKB6_ _ _ZZ | PEEK | -50°C~+180°C |
Part Number |
UKB6002ZZ |
Part Number | d | D | B | c | Relative Dimensions | Allowable Load (kgf/1 pc.) | Allowable Rotational Speed (rpm) Values in ( ) are those in underwater. | Mass (g) (Reference) | ||||||||||||
Tolerance | Tolerance | Tolerance | Ds | dh (max) | ||||||||||||||||
Type | Bearing No. | (min) | (max) | UKB | PTN | PKB | UKB | PTN | PKB | UKB | PTN | PKB | ||||||||
UKB UHMW Water Resistant, Nonmagnetic PTN PTFE Heat Resistant, Chemical Resistant PKB PEEK Heat Resistant, Chemical Resistant | 624ZZ | 4 | ±0.03 | 13 | +0.08 0 | 5 | ±0.1 | 0.3 | 5 | 6 | 12 | 0.29 | - | - | 1120(3140) | - | - | 0.55 | - | - |
625ZZ | 5 | 16 | 6 | 7.4 | 14 | 0.6 | 0.4 | 1.5 | 900(2540) | 540 | 1800 | 0.9 | 1.9 | 1.3 | ||||||
605ZZ | 14 | 6.8 | 13 | 0.4 | - | - | 1000(2800) | - | - | 0.65 | - | - | ||||||||
626ZZ | 6 | 19 | 6 | 7 | 9 | 17 | 0.7 | 0.5 | 1.5 | 760(2140) | 450 | 1500 | 1.5 | 3.1 | 2.0 | |||||
606ZZ | 17 | 8.4 | 16 | 0.7 | - | - | 830(2320) | - | - | 1.2 | - | - | ||||||||
696ZZ | 15 | 5 | 7.8 | 14 | 0.5 | - | - | 900(2540) | - | - | 0.75 | - | - | |||||||
628ZZ | 8 | 24 | 8 | 9 | 12 | 22 | 1.3 | 0.8 | 2.8 | 600(1670) | 350 | 1200 | 3.2 | 6.7 | 4.4 | |||||
608ZZ | 22 | 7 | 10.7 | 20 | 1.3 | - | - | 630(1780) | - | - | 2.4 | - | - | |||||||
698ZZ | 19 | 6 | 10.6 | 18 | 0.6 | - | - | 700(1980) | - | - | 1.3 | - | - | |||||||
6200ZZ | 10 | 30 | 9 | 12 | 15.3 | 28 | 2.2 | - | - | 460(1300) | - | - | 5.6 | - | - | |||||
6000ZZ | 26 | 8 | 13.8 | 24 | 1.3 | 0.8 | 3.0 | 520(1470) | 310 | 1000 | 3.5 | 7.7 | 5.1 | |||||||
6900ZZ | 22 | 6 | 12.6 | 21 | 1.3 | - | - | 590(1670) | - | - | 1.9 | - | - | |||||||
6201ZZ | 12 | 32 | +0.1 0 | 10 | 14 | 16.3 | 30 | 2.5 | - | - | 430(1210) | - | - | 7 | - | - | ||||
6001ZZ | 28 | +0.08 0 | 8 | 15.5 | 26 | 1.6 | 1 | 4.0 | 470(1330) | 280 | 950 | 4 | 8.5 | 5.6 | ||||||
6901ZZ | 24 | 6 | 14.8 | 21 | 1.2 | - | - | 530(1480) | - | - | 1.9 | - | - | |||||||
6202ZZ | 15 | 35 | +0.1 0 | 11 | 17 | 19.4 | 33 | 3 | - | - | 380(1070) | - | - | 8.8 | - | - | ||||
6002ZZ | 32 | 9 | 18.6 | 30 | 2.5 | 1.5 | 5.5 | 400(1140) | 240 | 810 | 5.7 | 11.0 | 7.8 | |||||||
6902ZZ | 28 | +0.08 0 | 7 | 18.2 | 26 | 1.6 | - | - | 440(1240) | - | - | 3 | - | - | ||||||
6203ZZ | 17 | ±0.04 | 40 | +0.12 0 | 12 | 19 | 22.6 | 38 | 4 | - | - | 330(930) | - | - | 12.8 | - | - | |||
6003ZZ | 35 | +0.1 0 | 10 | 21 | 33 | 3 | 1.8 | 6.5 | 360(1000) | 220 | 730 | 7.3 | 14.2 | 9.4 | ||||||
6903ZZ | 30 | +0.08 0 | 7 | 20 | 28 | 2 | - | - | 400(1130) | - | - | 3.3 | - | - | ||||||
6204ZZ | 20 | 47 | +0.12 0 | 14 | 22 | 26.5 | 43 | 5 | - | - | 280(790) | - | - | 20 | - | - | ||||
6004ZZ | 42 | 12 | 0.5 | 25 | 38 | 3.6 | 2.3 | 8.0 | 300(860) | 180 | 610 | 12.6 | 24.6 | 16.2 | ||||||
6904ZZ | 37 | +0.1 0 | 9 | 0.3 | 23.6 | 35 | 3.3 | - | - | 330(930) | - | - | 6.8 | - | - |
Item | UHMW | PEEK | PTFE | Soda-lime Glass | Alumina Ceramics |
Specific Gravity | 0.94 | 1.32 | 2.14~2.20 | 2.5 | 3.9 |
Tension Strength (kgf/cm2) | 460 | 1000 | 210~350 | 600 | - |
Elongation (%) | 400 | 20 | 200~400 | - | - |
Compression Strength (kgf/cm2) | - | 1210 | 120 | 9000 | 25000 |
Compression Elasticity Modulus (kgf/cm2) | 9170 | 42000 | 4200 | - | - |
Bending Strength (kgf/cm2) | 250 | 1730 | - | - | - |
Izod Impact Strength Test | Does not break | 20 | 15.8 | - | - |
Hardness | R Scale 56 | R Scale 120 | Durometer D 50~55 | Mohs Hardness 6.5 | Vickers Hardness 1800(kgf/mm2) |
Deflection Temperature under Load (°C) 0.45MPa | 80(0.45MPa) | 155(1.82MPa) | - | - | - |
Thermal Linear Expansion Coefficient | 1.7x10-4 | 5.0x10-5 | 12.4x10-5 | - | 7.8x10-6 |
Heat Resistance Temperature (°C) | -100~80 | -50~250 | -40~260 | -50~60 | -50~1600 |
Part Number | Inner/Outer Rings | Shield | Rolling Element | Retainer | Low Particle Generation | Abrasion Resistance | Corrosion Resistance and Chemical Resistance | Heat Resistance | Vacuum | Insulation | Non-magnetic | High Load | High Rotational Speed | ||||||
Acid | Alkali | Solvent | Seawater | Water | |||||||||||||||
Hydrochloric Acid | Sulfuric Acid | Nitric Acid | |||||||||||||||||
UKB6_ _ _ZZ | UHMW | - | Soda-lime Glass | UHMW | ○ | ○ | △ | △ | △ | × | ◎ | ◎ | ◎ | × (-50~+60°C) | × | ◎ | ◎ | × | × |
PKB6_ _ _ZZ | PEEK | - | Alumina Ceramics | PEEK | ○ | ○ | ○ | ○ | ○ | ◎ | ◎ | ◎ | ◎ | ○ (-30~+180°C) | × | ◎ | ◎ | × | × |
PTN6_ _ _ZZ | PTFE | - | Alumina Ceramics | PTFE | △ | △ | ◎ | ◎ | ◎ | ◎ | ◎ | ◎ | ◎ | ○ (-50~+150°C) | × | ◎ | ◎ | × | × |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Type | Ball | Bearing Style | Double Shielded | Outer Ring Shape | Standard |
---|---|---|---|---|---|
Precision | Class 0 | Load Direction | Radial | Number of Raceway Ring Rows | Single Track |
Size Standards | Metric Series | Seal Part Structure | Double Shielded |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy