(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Major overseas manufacturers' bearings equivalent to the domestic products in product quality. Please place order for these products if a large lot of bearings are required.
Part Number
Configured Part Number is shown.
Part Number |
C608ZZ |
Part Number | d | D | B | r (min) | Basic Load Rating | Allowable Rotational Speed rpm (Reference) | Relative Dimensions | Mass (g) (Reference) | |||
Cr (Dynamic) N | Cor (Static) N | Ds (min) | dh (max) | R (max) | |||||||
C693ZZ | 3 | 8 | 4 | 0.15 | 560 | 180 | 54000 | 4.2 | 6.8 | 0.15 | 0.61 |
C694ZZ | 4 | 11 | 715 | 276 | 45000 | 5.2 | 9.8 | 2 | |||
C624ZZ | 13 | 5 | 0.2 | 1310 | 490 | 42000 | 5.6 | 11.4 | 0.2 | 3.5 | |
C685ZZ | 5 | 11 | 0.15 | 715 | 282 | 43000 | 6.2 | 9.8 | 0.15 | 1.1 | |
C695ZZ | 13 | 4 | 0.2 | 1080 | 430 | 40000 | 6.6 | 11.4 | 0.2 | 2.4 | |
C625ZZ | 16 | 5 | 0.3 | 1760 | 680 | 37000 | 7 | 14 | 0.3 | 4.8 | |
C686ZZ | 6 | 13 | 0.15 | 1080 | 440 | 39000 | 11.8 | 0.15 | 1.9 | ||
C696ZZ | 15 | 0.2 | 1350 | 530 | 37000 | 7.6 | 13.4 | 0.2 | 3.8 | ||
C606ZZ | 17 | 6 | 0.3 | 2190 | 865 | 35000 | 8 | 15 | 0.3 | 6 | |
C626ZZ | 19 | 2340 | 885 | 34000 | 17 | 8.1 | |||||
C688ZZ | 8 | 16 | 5 | 0.2 | 1610 | 715 | 35000 | 9.6 | 14.4 | 0.2 | 3.1 |
C698ZZ | 19 | 6 | 0.3 | 1990 | 865 | 33000 | 10 | 17 | 0.3 | 7.3 | |
C608ZZ | 22 | 7 | 3300 | 1370 | 32000 | 20 | 12 | ||||
C628ZZ | 24 | 8 | 4000 | 1590 | 31000 | 22 | 17 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
C606ZZ |
C608ZZ |
C624ZZ |
C625ZZ |
C626ZZ |
C628ZZ |
C685ZZ |
C686ZZ |
C688ZZ |
C693ZZ |
C694ZZ |
C695ZZ |
C696ZZ |
C698ZZ |
Part Number |
---|
Loading...
Type | Ball | Inner/Outer Ring Material | 52100 Bearing Steel | Bearing Style | Double Shielded |
---|---|---|---|---|---|
Outer Ring Shape | Standard | Precision | Class 0 | Specifications, Environment | Standard |
Load Direction | Radial | Number of Raceway Ring Rows | Single Track | Size Standards | Metric Series |
Rolling Element Material | 52100 Bearing Steel | Seal Part Structure | Double Shielded |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy