(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thin Section Ball Bearing - Sealed, JHA Series

Thin Section Ball Bearing - Sealed, JHA Series

Features

• 52100 Steel

• Large Diameter

• Light Weight

• Small Cross Section

• Snap-Over Ball Separator

• Sealed

• JHA Series

Part Number

Configured Part Number is shown.




Part Number
JHA10CL0-RBC
JHA15CL0-RBC
JHA17CL0-RBC
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Basic Dynamic Load Rating
(N)
Basic Load Rating, Static Rating
(N)
1 Piece(s)

16 Days

---1290
1 Piece(s)

16 Days

-47.8 (1-7/8")15571780
1 Piece(s)

16 Days

44.5 (1-3/4")54.1 (2-1/8")16512047

Loading...

  1. 1

Basic Information

Type Ball Inner/Outer Ring Material Steel Precision Class 0 (ABEC-1)
Load Direction Radial Size Standards Inch Series Rolling Element Material Steel

Additional Products in this Category

Tech Support