(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Shouldered
•Mounting Method: Split Pin
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ A ]Accessories | ||
L Dimension Selectable | L Dimension Configurable | |||||
HCMG | HCLGN | 1045 Carbon Steel [ ! ]L Dimension Selectable Type is 1045 Carbon Steel. | - | Black Oxide | Cotter Pin 1 pc. | [ M ]SWRM or Low carbon steel |
HCMGH | HCLGHN | 40~45HRC | ||||
- | PHCLGN | - | Electroless Nickel Plating | [ M ]304 Stainless Steel | ||
- | PHCLGHN | 40~45HRC | ||||
- | GHCLGN | Plating Hardness 750HV~ | Hard Chrome Plating | [ M ]SWRM or Low carbon steel | ||
SHCMG | SHCLGN | 304 Stainless Steel | - | - | [ M ]304 Stainless Steel | |
- | SHCLGHN | 440C Stainless Steel | 45~50HRC | |||
- | GSHCLGHN | 45~50HRC Plating Hardness 750HV~ | Hard Chrome Plating |
Part Number | - | L |
HCMG8 HCLGN15 | - - | 30 120.3 |
D Tolerance (g6) | |
3 | -0.002 -0.008 |
4~6 | -0.004 -0.012 |
8, 10 | -0.005 -0.014 |
12~18 | -0.006 -0.017 |
20~25 | -0.007 -0.020 |
Part Number | L | L1 | N | u | (n) | d | T | H | Attached Cotter Pin | ||||||||||||||||
Type | D | HCMG HCMGH | SHCMG | ||||||||||||||||||||||
HCMG HCMGH (Hardened) SHCMG (Stainless Steel) | 3 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | L+ 4.4 | 2.5 | 2.9 | 1.5 | 0.8 | 1.5 | 5.5 | NPN0.8- 8 | NSPN0.8-8 | ||||||||
4 | L+ 4.5 | 3.9 | 1 | 6.5 | NPN1-10 | NSPN1-10 | |||||||||||||||||||
5 | L+ 5.6 | 3.5 | 4.9 | 1.2 | 8 | NPN1.2-10 | NSPN1.2-10 | ||||||||||||||||||
6 | 15 | 16 | 18 | 20 | 22 | 24 | 25 | 30 | L+ 5.8 | 5.8 | 1.6 | 9 | NPN1.6-10 | NSPN1.6-10 | |||||||||||
8 | 18 | 20 | 22 | 24 | 25 | 30 | 35 | 40 | 45 | 50 | L+ 7 | 4 | 7.8 | 2 | 2 | 12 | NPN2-12 | NSPN2-12 | |||||||
10 | L+ 8.25 | 5 | 9.8 | 2.5 | 14 | NPN2.5-15 | NSPN2.5-15 | ||||||||||||||||||
12 | 22 | 24 | 25 | 30 | 35 | 40 | 45 | 50 | L+10.6 | 6 | 11.8 | 3.2 | 3 | 17 | NPN3.2-20 | NSPN3.2-20 |
Part Number | L=0.1mm Increment | L1 | N | u | (n) | d | T | H | Attached Cotter Pin | ||
Type | D | HCLGN HCLGHN GHCLGN | PHCLGN SHCLGN PHCLGHN SHCLGHN GSHCLGHN | ||||||||
HCLGN HCLGHN PHCLGN PHCLGHN GHCLGN SHCLGN SHCLGHN GSHCLGHN | 3 | 5.0~50.0 | L+ 4.4 | 2.5 | 2.9 | 1.5 or Less | 0.8 | 1.5 | 5.5 | NPN0.8-8 | NSPN0.8-8 |
4 | L+ 4.5 | 3.9 | 1 | 6.5 | NPN1-10 | NSPN1-10 | |||||
5 | 10.0~60.0 | L+ 5.6 | 3.5 | 4.9 | 1.2 | 8 | NPN1.2-10 | NSPN1.2-10 | |||
6 | 10.0~100.0 | L+ 5.8 | 5.8 | 1.6 | 9 | NPN1.6-10 | NSPN1.6-10 | ||||
8 | L+ 7.8 | 4 | 7.8 | 2 | 2 | 12 | NPN2-12 | NSPN2-12 | |||
10 | 15.0~100.0 | L+ 8.25 | 5 | 9.8 | 2.5 | 14 | NPN2.5-15 | NSPN2.5-15 | |||
12 | 15.0~200.0 | L+10.6 | 6 | 11.8 | 3.2 | 3 | 17 | NPN3.2-20 | NSPN3.2-20 | ||
13 | 20.0~200.0 | L+12 | 7 | 12.8 | 4 | 18 | NPN4-20 | NSPN4-20 | |||
14 | 13.8 | 19 | |||||||||
15 | 14.8 | 20 | |||||||||
16 | 20.0~200.0 | 15.8 | 21 | NPN4-25 | NSPN4-25 | ||||||
17 | 16.8 | 22 | |||||||||
18 | 17.8 | 23 | |||||||||
20 | L+14.5 | 8 | 19.8 | 5 | 4 | 26 | NPN5-35 | NSPN5-35 | |||
22 | 21.8 | 27 | |||||||||
25 | L+15.5 | 9 | 24.8 | 30 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
GHCLGN3-[5-50/0.1] |
GHCLGN4-[5-50/0.1] |
GHCLGN5-[10-60/0.1] |
GHCLGN6-[10-100/0.1] |
GHCLGN8-[10-100/0.1] |
GHCLGN10-[15-100/0.1] |
GHCLGN12-[15-200/0.1] |
GHCLGN13-[20-200/0.1] |
GHCLGN14-[20-200/0.1] |
GHCLGN15-[20-200/0.1] |
GHCLGN16-[20-200/0.1] |
GHCLGN17-[20-200/0.1] |
GHCLGN18-[20-200/0.1] |
GHCLGN20-[20-200/0.1] |
GHCLGN22-[20-200/0.1] |
GHCLGN25-[20-200/0.1] |
GSHCLGHN3-[5-50/0.1] |
GSHCLGHN4-[5-50/0.1] |
GSHCLGHN5-[10-60/0.1] |
GSHCLGHN6-[10-100/0.1] |
GSHCLGHN8-[10-100/0.1] |
GSHCLGHN10-[15-100/0.1] |
GSHCLGHN12-[15-200/0.1] |
GSHCLGHN13-[20-200/0.1] |
GSHCLGHN14-[20-200/0.1] |
GSHCLGHN15-[20-200/0.1] |
GSHCLGHN16-[20-200/0.1] |
GSHCLGHN17-[20-200/0.1] |
GSHCLGHN18-[20-200/0.1] |
GSHCLGHN20-[20-200/0.1] |
GSHCLGHN22-[20-200/0.1] |
GSHCLGHN25-[20-200/0.1] |
HCLGHN3-[5-50/0.1] |
HCLGHN4-[5-50/0.1] |
HCLGHN5-[10-60/0.1] |
HCLGHN6-[10-100/0.1] |
HCLGHN8-[10-100/0.1] |
HCLGHN10-[15-100/0.1] |
HCLGHN12-[15-200/0.1] |
HCLGHN13-[20-200/0.1] |
HCLGHN14-[20-200/0.1] |
HCLGHN15-[20-200/0.1] |
HCLGHN16-[20-200/0.1] |
HCLGHN17-[20-200/0.1] |
HCLGHN18-[20-200/0.1] |
HCLGHN20-[20-200/0.1] |
HCLGHN22-[20-200/0.1] |
HCLGHN25-[20-200/0.1] |
HCLGN3-[5-50/0.1] |
HCLGN4-[5-50/0.1] |
HCLGN5-[10-60/0.1] |
HCLGN6-[10-100/0.1] |
HCLGN8-[10-100/0.1] |
HCLGN10-[15-100/0.1] |
HCLGN12-[10-200/0.1] |
HCLGN13-[20-200/0.1] |
HCLGN14-[20-200/0.1] |
HCLGN15-[20-200/0.1] |
HCLGN16-[20-200/0.1] |
HCLGN17-[20-200/0.1] |
Part Number |
---|
Loading...
Type | Shouldered | Mounting Method | Split Pin |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy