(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Hinge Pins - Straight, Clevis Pin Holes, Configurable Length (Inches).

Precision Hinge Pins - Straight, Clevis Pin Holes, Configurable Length (Inches).
  • Lead Time Reduction

•Type: Straight
•Mounting Method: Split Pin

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-CLGN1045 SteelBlack Oxide-
U-CLGHN1045 SteelBlack Oxide40~45HRC
U-SCLGN304 Stainless Steel--
Precision Pivot Pins - Inch, Straight, Cotter Pin Holes, Configurable:Related Image

Specifications

Precision Pivot Pins - Inch, Straight, Cotter Pin Holes, Configurable:Related Image
Precision Pivot Pins - Inch, Straight, Cotter Pin Holes, Configurable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-CLGHN0.13-L[0.5-2/0.001]
U-CLGHN0.19-L[0.5-2.5/0.001]
U-CLGHN0.25-L[0.75-4/0.001]
U-CLGHN0.38-L[0.75-4/0.001]
U-CLGHN0.50-L[1-5.5/0.001]
U-CLGHN0.63-L[1.25-5.5/0.001]
U-CLGHN0.75-L[1.25-5.5/0.001]
U-CLGHN1.00-L[1.5-5.5/0.001]
U-CLGN0.13-L[0.5-2/0.001]
U-CLGN0.19-L[0.5-2.5/0.001]
U-CLGN0.25-L[0.75-4/0.001]
U-CLGN0.38-L[0.75-4/0.001]
U-CLGN0.50-L[1-5.5/0.001]
U-CLGN0.63-L[1.25-5.5/0.001]
U-CLGN0.75-L[1.25-5.5/0.001]
U-CLGN1.00-L[1.5-5.5/0.001]
U-SCLGN0.13-L[0.5-2/0.001]
U-SCLGN0.19-L[0.5-2.5/0.001]
U-SCLGN0.25-L[0.75-4/0.001]
U-SCLGN0.38-L[0.75-4/0.001]
U-SCLGN0.50-L[1-5.5/0.001]
U-SCLGN0.63-L[1.25-5.5/0.001]
U-SCLGN0.75-L[1.25-5.5/0.001]
U-SCLGN1.00-L[1.5-5.5/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(inch)
Heat Treatment Surface Finish Length [L]
(inch)
1 Piece(s)

10 Days or more

101/8HardenedBlack Oxide0.5 ~ 2
1 Piece(s)

10 Days or more

103/16HardenedBlack Oxide0.5 ~ 2.5
1 Piece(s)

10 Days or more

101/4HardenedBlack Oxide0.75 ~ 4
1 Piece(s)

10 Days or more

103/8HardenedBlack Oxide0.75 ~ 4
1 Piece(s)

10 Days or more

101/2HardenedBlack Oxide1 ~ 5.5
1 Piece(s)

10 Days or more

105/8HardenedBlack Oxide1.25 ~ 5.5
1 Piece(s)

10 Days or more

103/4HardenedBlack Oxide1.25 ~ 5.5
1 Piece(s)

10 Days or more

101HardenedBlack Oxide1.5 ~ 5.5
1 Piece(s)

10 Days or more

101/8Not HardenedBlack Oxide0.5 ~ 2
1 Piece(s)

10 Days or more

103/16Not HardenedBlack Oxide0.5 ~ 2.5
1 Piece(s)

10 Days or more

101/4Not HardenedBlack Oxide0.75 ~ 4
1 Piece(s)

10 Days or more

103/8Not HardenedBlack Oxide0.75 ~ 4
1 Piece(s)

10 Days or more

101/2Not HardenedBlack Oxide1 ~ 5.5
1 Piece(s)

10 Days or more

105/8Not HardenedBlack Oxide1.25 ~ 5.5
1 Piece(s)

10 Days or more

103/4Not HardenedBlack Oxide1.25 ~ 5.5
1 Piece(s)

10 Days or more

101Not HardenedBlack Oxide1.5 ~ 5.5
1 Piece(s)

10 Days or more

101/8Not HardenedNone0.5 ~ 2
1 Piece(s)

10 Days or more

103/16Not HardenedNone0.5 ~ 2.5
1 Piece(s)

10 Days or more

101/4Not HardenedNone0.75 ~ 4
1 Piece(s)

10 Days or more

103/8Not HardenedNone0.75 ~ 4
1 Piece(s)

10 Days or more

101/2Not HardenedNone1 ~ 5.5
1 Piece(s)

10 Days or more

105/8Not HardenedNone1.25 ~ 5.5
1 Piece(s)

10 Days or more

103/4Not HardenedNone1.25 ~ 5.5
1 Piece(s)

10 Days or more

101Not HardenedNone1.5 ~ 5.5

Loading...

  1. 1

Example

Precision Pivot Pins - Inch, Straight, Cotter Pin Holes, Configurable:Related Image
 

Basic Information

Type Straight Mounting Method Split Pin

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.