(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Coupler Plugs For Cooling Pipe

High Coupler Plugs For Cooling Pipe

Move the mouse over the image to zoom

  • High Coupler Plugs For Cooling Pipe
  • High Coupler Plugs For Cooling Pipe
  • High Coupler Plugs For Cooling Pipe
  • Volume Discount

•Material: Brass
•Connecting Part: Female thread
•Includes Valve: No valve
•Shape: Straight

HIGH  COUPLERS  FOR  COOLING  PIPE  -PLUGS-:Related Image
Matching Sockets: Click here,Click here
Brass C3604(C36000)(CU-ZN)
    Thread JIS B 0203
    tapered thread for tubing R (PT)

HIGH  COUPLERS  FOR  COOLING  PIPE  -PLUGS-:Related Image
Matching Sockets: Click here,Click here
Brass C3604(C36000)(CU-ZN)
    Thread JIS B 0203
    tapered thread for tubing R (PT)

HIGH  COUPLERS  FOR  COOLING  PIPE  -PLUGS-:Related Image
Matching Sockets: Click here,Click here
Through hexagonal hole for wrenching.
Brass C3604(C36000)(CU-ZN)
    Thread JIS B 0203
    tapered thread for tubing R (PT)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JPL1
JPL2
JPL3
JPLH1
JPLH2
KHPM1
KHPM2
KHPM3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpanner installation section R/(PT)
(Nominal)
Type
1 Piece(s)Available

8 Days or more

10No1/8Hexagonal hole type
1 Piece(s)Available

8 Days or more

10No1/4Hexagonal hole type
1 Piece(s)Available

8 Days or more

10No3/8Hexagonal hole type
1 Piece(s)Available

8 Days or more

10Yes1/8Hexagonal head・Hole type
1 Piece(s)Available

8 Days or more

10Yes1/4Hexagonal head・Hole type
1 Piece(s)Available

8 Days or more

10Yes1/8Hexagonal head type
1 Piece(s)Available

Same day

Stock

10Yes1/4Hexagonal head type
1 Piece(s)Available

8 Days or more

10Yes3/8Hexagonal head type

Loading...

  1. 1

Specifications

HIGH  COUPLERS  FOR  COOLING  PIPE  -PLUGS-:Related Image
•Dimension Table
Matching
Sockets
To be connected to a socketLD1Allen side
B
Inner dia.
d1
Allen wrench hole
d
Tapered thread R(PT)ℓ1Part Number
VTypeNo.
High couplers series
Socket hole diameter
V=10.9
10.92037-147.5-1/810
KHPM(Brass)
1
411/4132
42193/8143
10.92034(15.5)14-61/89
JPLH(Brass)
1
361/4112
10.9203214--61/89
JPL(Brass)
1
34141/4112
37183/8143

More Information

■ Mounting to JPLH•JPL•LJPL Mold
Embedding in the mold is not appropriate concerning JPLH•JPL•LJPL due to the structure of the connecting socket. Use the unit after mounting them outside the mold.(At the time of attachment/detachment, counterbore diameter that a hand can fully enter is necessary due to its structure in which the socket tip is pulled by hand to attach/detach the socket.) Click here

Example

HIGH  COUPLERS  FOR  COOLING  PIPE  -PLUGS-:Related Image
When an unexpected accident results in the cooling plug of JPLH, JPL, and LJPL breaking, it can be easily detached due to the presence of a hexagonal hole inside the diameter.
Use in atmospheric pressure 980kPa (10kgf/cm2) or lower.
Guide for Plugs Click here
 

Basic Information

Material Brass Connecting parts Female thread With/without valve No valve
Shape Straight

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.