(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mold Couplers -Plugs/Hose Attachment-

Mold Couplers -Plugs/Hose Attachment-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: Brass
•Connecting Part: Hose
•Heat Proof: 180℃
•Includes Valve: No valve
•Shape: Straight

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KPH2
KPH3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSd/d1 (Inner diameter)
(mm)
1 Piece(s)Available

8 Days or more

105
1 Piece(s)Available

8 Days or more

106

Loading...

  1. 1
 

Basic Information

Material Brass Connecting parts Hose Heat proof 180℃
With/without valve No valve Shape Straight Spanner installation section No
L (Length)(mm) 42 Socket connector diameter(mm) 8 Max Usable Pressure(MPa(kgf/cm2)) 1.0(10)

Additional Products in this Category

Complementary Products

Tech Support