(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mold Coupler Plugs

Mold Coupler Plugs

Click this image to zoom it.

Move the mouse over the image to zoom

  • Mold Coupler Plugs
  • Mold Coupler Plugs
  • Mold Coupler Plugs
  • Mold Coupler Plugs
  • Volume Discount

•Material: Brass
•Connecting Part: Female thread
•Includes Valve: No valve
•Shape: Straight
•Socket connector diameter (mm): 8

KPM(Hexagonal head type)
MOLD  COUPLERS  -PLUGS-:Related Image
Matching Sockets:Click here
Brass C3604(C36000)(CU-ZN)
    Thread JIS B 0203 tapered thread for tubing R (PT)
JPSH(Hexagonal head•hole type)
MOLD  COUPLERS  -PLUGS-:Related Image
Matching Sockets: Click here
Through hexagonal hole for wrenching.
Brass C3604(C36000)(CU-ZN)
    Thread JIS B 0203 tapered thread for tubing R (PT)
JPS (Hexagonal hole type)
MOLD  COUPLERS  -PLUGS-:Related Image
Matching Sockets: Click here
Brass C3604(C36000)(CU-ZN)
    Thread JIS B 0203 tapered thread for tubing R (PT)
Through hexagonal hole for wrenching.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JPS1
JPS2
JPS3
JPSH1
JPSH2
KPM1
KPM2
KPM3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpanner installation section R/(PT)
(Nominal)
L (Length)
(mm)
Type
1 Piece(s)Available

Same day

Stock

10No1/827Hexagon socket
1 Piece(s)Available

8 Days or more

10No1/429Hexagon socket
1 Piece(s)Available

8 Days or more

10Yes3/837Hexagon socket
1 Piece(s)Available

8 Days or more

10Yes1/829Hexagonal head・Hole type
1 Piece(s)Available

8 Days or more

10Yes1/431Hexagonal head・Hole type
1 Piece(s)Available

8 Days or more

10Yes1/831Hexagonal head
1 Piece(s)Available

Same day

Stock

10Yes1/434Hexagonal head
1 Piece(s)Available

8 Days or more

10Yes3/835Hexagonal head

Loading...

  1. 1

Specifications

MOLD  COUPLERS  -PLUGS-:Related Image
•Dimension Table
Matching
Sockets
To be connected to a socketLD1Allen side
B
Inner dia.
d1
Allen wrench hole
d
Tapered thread
R (PT)
ℓ1Part Number
VTypeNo.
Mold Coupler Series
Socket hole diameter
V=8
Common to all sizes
81531-125.5-1/810
With hexagonal head
KPM(Brass)
1
341461/4132
35193/8143
81529(13.5)12-51/89
With hexagonal head/hole
JPSH(Brass)
1
31(15.5)141/4112
8152713--51/89
Hexagonal hole type
JPS(Brass)
1
29141/4112
183713193/8123
 

Basic Information

Material Brass Connecting parts Female thread With/without valve No valve
Shape Straight Socket connector diameter(mm) 8

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.