(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Joints For Cooling Water -Plugs/L-Shaped Swivel Type-

Joints For Cooling Water -Plugs/L-Shaped Swivel Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Joints For Cooling Water -Plugs/L-Shaped Swivel Type-
  • Joints For Cooling Water -Plugs/L-Shaped Swivel Type-
  • Joints For Cooling Water -Plugs/L-Shaped Swivel Type-
  • Volume Discount

•Material: Brass
•Connecting Part: Female thread
•Includes Valve: No valve
•Shape: L-shaped
•Spanner Installation Section

JOINTS  FOR  COOLING  WATER  -PLUGS/L-SHAPED  SWIVEL  TYPE-:Related Image
•JPLJM
Body: Brass C3604(C36000)(CU-ZN)
    lnner parts: Brass (C2700W)
                     Fluoric rubber
                     Fluoric rubber grease

•JPLJ
Brass C3604(C36000)(CU-ZN)     Thread JIS B 0203
    tapered thread for tubing R (PT)
Click here for the difference of inner structure of swivel type.

Hexagonal holes bored at the tapered scerw end.

Matching Sockets:Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JPLJ1
JPLJ2
JPLJM1
JPLJM2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSR/(PT)
(Nominal)
Type
1 Piece(s)Available

8 Days or more

101/8L-shaped swivel type
1 Piece(s)Available

8 Days or more

101/4L-shaped swivel type
1 Piece(s)Available

8 Days or more

101/8L-shaped swivel type -constant flow type-
1 Piece(s)Available

8 Days or more

101/4L-shaped swivel type -constant flow type-

Loading...

  1. 1

Specifications

JOINTS  FOR  COOLING  WATER  -PLUGS/L-SHAPED  SWIVEL  TYPE-:Related Image
•Dimension Table
Matching
Sockets
To be connected to a socketLL2Allen side
B
Allen wrench hole
d
Tapered thread
R (PT)
ℓ1Part Number
VTypeNo.
Cooling Joint
Series
Socket hole diameter
V=9.4
9.410.435.516.502061/89.5
L-shaped swivel type
JPLJM(Brass)
1
38.581/412.52
39.53/813.53
9.410.436.515.751951/89.5
L-shaped swivel type
JPLJ(Brass)
1
39.561/412.52
42.517.753/813.53
Matching Joint Plug Connections Click here   These plugs are applicable to slim design sockets. Click here
Use in normal pressure 980kPa (10kgf/cm2) or lower    Guide for Socket/Plug Click here
Please use JPLJ•JPLJM at water temperature under 120°C.
 

Example

JOINTS  FOR  COOLING  WATER  -PLUGS/L-SHAPED  SWIVEL  TYPE-:Related Image
•As for L-Shaped Swivel Plugs, the tube extraction angle can be altered by turning its head after tightening the screw.
Note that intermittent or continuous turning of the head could damage the O-ring, which results in water leakage.
 

Basic Information

Material Brass Connecting parts Female thread With/without valve No valve
Shape L-shaped Spanner installation section Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.