(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material: Brass
•Connecting Part: Female thread
•Includes Valve: No valve
•Shape: Straight
Part Number
Configured Part Number is shown.
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Matching Sockets | To be connected to a socket | D1 | D2 | d | Tapered thread R (PT) | ℓ1 | Part Number | L | ||||
V | ℓ | Type | No. | |||||||||
High couplers series Socket hole diameter V=10.9 | 10.9 | 20 | 14 | 10 | 6 | 1/8 | 9 |
| 1 | 100 110 120 130 140 150 200 | ||
13.2 | 7.6 | 1/4 | 11 | 2 | ||||||||
10.9 | 20 | 14 | 10 | 5 | 1/8 | 9 |
| 1 | 40~115 (5mm increments) | 120~200 (10mm increments) | ||
13.2 | 1/4 | 11 | 2 |
Material | Brass | Connecting parts | Female thread | With/without valve | No valve |
---|---|---|---|---|---|
Shape | Straight |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy