(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Flow Mold Couplers -Plugs-

Large Flow Mold Couplers -Plugs-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Large Flow Mold Couplers -Plugs-
  • Large Flow Mold Couplers -Plugs-
  • Large Flow Mold Couplers -Plugs-
  • Volume Discount

•Material: Brass
•Connecting Part: Female thread
•Heat Proof: 80℃
•Includes Valve: No valve
•Shape: Straight

LARGE  FLOW  MOLD  COUPLERS  -PLUGS-:Related Image
Brass C3604(C36000)(CU-ZN)
    Thread JIS B 0203 tapered thread for tubing R(PT)

LARGE  FLOW  MOLD  COUPLERS  -PLUGS-:Related Image
Brass C3604(C36000)(CU-ZN)
    Thread JIS B 0203 tapered thread for tubing R (PT)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
K3-JPSH2
K3-KPM2
K3-KPM3
K4-KPM4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSR/(PT)
(Nominal)
d/d1 (Inner diameter)
(mm)
Socket connector diameter
(mm)
Type
1 Piece(s)Available

8 Days or more

101/415.511.5Hexagonal head・Hole type
1 Piece(s)Available

8 Days or more

101/4911.5Hexagonal head
1 Piece(s)Available

8 Days or more

103/8911.5Hexagonal head
1 Piece(s)Available

8 Days or more

101/29.515.4Hexagonal head

Loading...

  1. 1

Specifications

LARGE  FLOW  MOLD  COUPLERS  -PLUGS-:Related Image
•Dimension Table
Matching
Sockets
To be connected to a socketLD1Allen side
B
Inner dia.
d1
Allen wrench hole
d
Tapered thread
R (PT)
ℓ1Part Number
VTypeNo.
Hole diameter V=11.511.517.53615.5149.0-1/413K3-KPM2
18.5173/83
Hole diameter V=15.415.421.54624229.51/217K4-KPM4
Hole diameter V=11.511.517.533.515.514-81/411K3-JPSH2
34.519173/8123
Matching Plug: MiSUMi's large flow mold couplers K3−KSH(Ex. K3−KSH3)•K4−KSH Above Click here
                         Nitto’s large flow mold couplers K3−□□SH(Ex. K3−03SH)•K4−□□SH
Matching Joint Plug Connections Click here   Guide for Sockets•Plugs Click here
Use in normal pressure 980kPa (10kgf/cm2) or lower.
Please note that matching sockets of K3-KPM and K3-JPSH is V=11.5 and that of K4-KPM is different by V=15.4.
Please note that large flow mold coupler is not compatible to normal mold coupler.
 
 

Basic Information

Material Brass Connecting parts Female thread Heat proof 80℃
With/without valve No valve Shape Straight Spanner installation section Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.