(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mold Couplers -Plugs- L-shaped Swivel Type

Mold Couplers -Plugs-   L-shaped Swivel Type

Click this image to zoom it.

  • Mold Couplers -Plugs-   L-shaped Swivel Type
  • Mold Couplers -Plugs-   L-shaped Swivel Type
  • Volume Discount

•Material: Brass
•Connecting Part: Female thread
•Heat Proof: 120℃
•Includes Valve: No valve
•Shape: L-shaped

Part Number

Configured Part Number is shown.

Brass C3604(C36000)(CU-ZN)
    Inner parts: Brass (C2700W)
    Fluoric rubber
    Fluoric rubber grease
Thread JIS B0203 tapered thread for tubing R (PT)
Mold Couplers -Plugs/Hose Attachment Type-:Related Image
Click here for the difference of inner structure of swivel type.

A hexagonal hole on the tapered thread screw end.

Matching Sockets:Click here
Brass C3604(C36000)(CU-ZN)
    Thread JIS B 0203 tapered thread for tubing R (PT)
Mold Couplers -Plugs/Hose Attachment Type-:Related Image
A hexagonal hole on the tapered thread screw end.

Matching Sockets:Click here
Brass C3604(C36000)(CU-ZN)
Mold Couplers -Plugs/Hose Attachment Type-:Related Image
Matching Sockets:Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LSP1
LSP2
LSP3
LSPM1
LSPM2
LSPM3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSR/(PT)
(Nominal)
Type
1 Piece(s)Available

8 Days or more

101/8L-shaped swivel type
1 Piece(s)Available

8 Days or more

101/4L-shaped swivel type
1 Piece(s)Available

8 Days or more

103/8L-shaped swivel type
1 Piece(s)Available

8 Days or more

101/8L-shaped swivel type -constant flow type-
1 Piece(s)Available

8 Days or more

101/4L-shaped swivel type -constant flow type-
1 Piece(s)Available

8 Days or more

103/8L-shaped swivel type -constant flow type-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSR/(PT)
(Nominal)
Type

Loading...

  1. 1

Specifications

Mold Couplers -Plugs/Hose Attachment Type-:Related Image
•Dimension Table
Matching
Sockets
To be connected to a socketL1L2Allen side
B
Allen wrench hole
d
Tapered thread
R(PT)
ℓ1Part Number
VTypeNo.
Mold Coupler Series
Socket hole diameter
V=8
Common to all sizes
81535.516.52061/89.5L-shaped swivel type
-Frow rate:constant type-
LSPM(Brass)
1
38.581/412.52
39.53/813.53
81536.515.751961/89.5L-shaped swivel type
LSP(Brass)
1
39.581/412.52
42.517.753/813.53
Matching Sockets:MiSUMi’s Mold Couplers KSH•KTSH•KSM•KTSM•KFF•KTFF•F120−KSH•F120−KSM•F120−KFF•F120−KSHL•F120−KTSHBL Click here
                              Nitto’s Mold Couplerss K□□SH(Ex. K02SH)•K□□TSH•K□□SM(Ex. K02SM)•K□□TSM•K□□SF•K□□TSF•K□□SHL
Matching Joint Plug Connections Click here   Guide for Sockets•Plugs Click here
Use in normal pressure 980kPa (10kgf/cm2) or lower.
Please use LSP at water temperature of 120°C or less.
 
Matching socketsSocket connection sectionLD1Inner dia
d1
Applicable hosesHose mounting partModel
VaETypeNo.
Mold Coupler Series
Socket hole diameter
V=8
Common to all sizes
815421261/4821For hose attachment
KPH (Brass)
2
1563/812213
Matching Sockets:MiSUMi’s Mold Couplers KPM•JPSH•JPS•LJPS•LJPSH•KPH•KPP•LSP•LSPM
                              Nitto’s Mold Couplerss K□□SH(Ex. K02SH)•K□□TSH•K□□SM(Ex. K02SM)•K□□TSM•K□□SF•K□□TSF•K□□SHL
Matching Joint Plug Connections Click here   Guide for Sockets•Plugs Click here
Use in normal pressure 980kPa (10kgf/cm2) or lower.

Example

Mold Couplers -Plugs/Hose Attachment Type-:Related Image
•As for L-Shaped Swivel Plugs, the tube extraction angle can be altered by turning its head after tightening the screw.
Note that intermittent or continuous turning of the head could damage the O-ring, which results in water leakage.

Basic Information

Material Brass Connecting parts Female thread Heat proof 120℃
With/without valve No valve Shape L-shaped Spanner installation section Yes
Socket connector diameter(mm) 8

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.