(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mold Coupler Plugs【50-100 Pieces Per Package】

Mold Coupler Plugs

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

For complete product overview and details on Mold Coupler Plugs see the sections below:

MOLD  COUPLERS  -PLUGS-:Related Image
Matching Sockets: Click here

Through hexagonal hole for wrenching.
Brass C3604(C36000)(CU-ZN)
    Thread JIS B 0203 tapered thread for tubing R (PT)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
50PACK-JPS1
50PACK-JPS2
100PACK-JPS1
100PACK-JPS2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSR/(PT)
(Nominal)
Sales unit

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

101/850 packages

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

101/450 packages

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

101/8100 packages

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

101/4100 packages

Loading...

  1. 1

Specifications

MOLD  COUPLERS  -PLUGS-:Related Image
•Dimension Table
DD1Allen wrench hole
d
Lℓ1Tapered thread
R(PT)
Part Number
PACKTypeNo.
8135271591/850 PACK
100 PACK
JPS1
1429111/42
Matching Sockets: MiSUMi's mold couplers KSH•KTSH•KSM•KTSM•KFF•KTFF•F120-KSH•F120-KSM•F120-KFF•F120-KSHL•F120-KTSHBL Click here
                               Nitto's mold couplers K□□SH(Ex, K02SH)•K□□TSH•K□□SM•K□□SF
Use in normal pressure 980kPa (10kgf/cm2) or lower.   Guide for plugs Click here
 

Basic Information

Material Brass Connecting parts Female thread Heat proof 80℃
With/without valve No valve Shape Straight Spanner installation section No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.