(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Plastic Washer - Flat, Nylon, White, PA/W
Nippon Chemical Screw
•Type: Flat Washer
•Type (application): Flat Washer
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Material: Resin
•Material: Resin: Polyamide
Days to Ship: | 8 Days or more |
---|
Plastic Washer - Flat, PTFE, White, TT
Hirosugi-Keiki
[Internal Diameter] 1.7 to 25.3
[Material] PTFE
[Color] Opaque white
[Heat-resistant temperature] No combustion at continuous 240°C
[UL Standard] UL94V-0 (Materials)
Days to Ship: | Same day or more |
---|
Show Stock Products
Plastic Washer - Flat, RENW, PPSW, PEKW Types
MISUMI
•Shape: Washers
•Application: Standard
•Material: Resin
Days to Ship: | Same day or more |
---|
Show Stock Products
Resin Screw (PC/Washer), SPC-W【1-100 Pieces Per Package】
NBK
[Features]
· Polycarbonate has the highest shock resistance among engineered plastic materials.
· Usable over a wide temperature range (-40°C to 115°C).
· The product is made of resin, which has excellent weather resistance and low water absorption properties.
· Heat resistant temperature: 115°C (UL standard 94: V-2) for electric, electrical fields, and automotive.
Days to Ship: | Same day or more |
---|
Show Stock Products
Resin Screw (PEEK/Washer), SPE-W【1-20 Pieces Per Package】
NBK
PEEK is a thermoplastic super-engineered plastic that has excellent physical and chemical properties. Exceptional chemical resistance. Remains virtually unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrogen fluoride. Offers excellent heat and water resistance, and also maintains its strength at high temperatures. Boasts excellent abrasion, shock, and fatigue resistance.
Days to Ship: | 8 Days or more |
---|
Plastic Washer - Flat, PP, White, SPP-W【1-20 Pieces Per Package】
NBK
[Features]
· Offers excellent chemical resistance against strong acids and organic solvents.
· Can be used in place of PVC resin screws.
· Heat resistant temperature is 65°C (UL standard 94: HB).
Days to Ship: | 10 Days or more |
---|
Plastic Washer - Flat, PPS, Light Brown, SPS-W【1-20 Pieces Per Package】
NBK
[Features]
· PPS has an excellent heat resistance, and can be used continuously at 200°C. Offers excellent chemical resistance. Excellent chemical-resistant, under 200°C PPS melting lipids or active solvents are not contained.
· Boasts high strength and rigidity, and also maintains its strength at high temperatures.
· Non-viscous and offers excellent abrasion resistance and electrical properties.
· Heat resistant temperature: 200°C (UL certified). UL standard 94 V-0 passed with superior flame retardancy.
· FPDsuitable for chemical resistant applications such as FPD manufacturing equipment, semiconductor manufacturing equipment, printed circuit board etching equipment, metal surface treatment facilities and chemical plants.
· Suitable for heat resistant applications such as hot water pumps and chemical pumps. Suitable for electrical and electronic fields such as transformers, and computer equipment.
Days to Ship: | 8 Days or more |
---|
Resin Screw (RENY/Washer), SPA-W【1-50 Pieces Per Package】
NBK
A plastic hex nut / washer with excellent tensile and bending strength. Excellent fatigue resistance, creep properties, electrical insulation properties, corrosion resistance, and thermal insulation. Is also non-magnetic and light in weight.
Days to Ship: | Same day or more |
---|
Show Stock Products
Plastic Washer - Sealing, White, SWH/SWC【1-10 Pieces Per Package】
NBK
Use in loose stop or seal etc. applications.
Days to Ship: | 8 Days or more |
---|
Resin Screw (PTFE/Fluoropolymer/Washer), SPT-W
NBK
PTFE (fluoropolymer) is a plastic with excellent heat, chemical, and abrasion resistance, as well as outstanding electrical properties. PTFE contains almost no chemicals that erode PTFE.
Days to Ship: | Same day or more |
---|
Show Stock Products
Polycarbonate, Circular Washer【1-1,000 Pieces Per Package】
Sunco
Of all transparent plastics this is the hardest (in terms of difficulty to break) and the safest.
Days to Ship: | 8 Days or more |
---|
RENY (Glass Fiber Reinforced Polyamide MXD6)/Washer, Standard Color
Nippon Chemical Screw
Excellent in strength, modulus of elasticity, oil resistance, and heat resistance, this bolt is used in precision machine parts and the like. It withstands continuous operation at a temperature of 105°C and complies with the flammability standard UL94HB.
Days to Ship: | 8 Days or more |
---|
Plastic Washer - Flat, RENY, Black
Nippon Chemical Screw
•Type: Flat Washer
•Type (application): Flat Washer
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Material: Resin
•Material: Resin: RENY (Polyamide MXD6)
Days to Ship: | 8 Days or more |
---|
Plastic Washer - Internal Tooth Locking for Tapping Screws, Nylon, PA/TW
Nippon Chemical Screw
•Type: Washer set
•Type (application): Flat Washer
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Material: Resin
•Material: Resin: Polyamide
Days to Ship: | 8 Days or more |
---|
Plastic Washer - Flat, PC, Transparent, PC/W
Nippon Chemical Screw
•Type: Flat Washer
•Type (application): Flat Washer
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Material: Resin
•Material: Resin: PC (Polycarbonate)
Days to Ship: | 8 Days or more |
---|
Plastic Washer - Flat, PC, White, PC-WH/W
Nippon Chemical Screw
•Type: Flat Washer
•Type (application): Flat Washer
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Material: Resin
•Material: Resin: PC (Polycarbonate)
Days to Ship: | 8 Days or more |
---|
Nippon Chemical Screw
•Type: Flat Washer
•Type (application): Flat Washer
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Material: Resin
•Material: Resin: PVDF (Polyvinylidene Fluoride)
Days to Ship: | 9 Days or more |
---|
PVC (Polyvinyl Chloride)/Washer
Nippon Chemical Screw
Has excellent water resistance, acid resistance, alkaline resistance, and solvent resistance.
Days to Ship: | Same day or more |
---|
Show Stock Products
Plastic Washer - Internal Tooth Locking for Screws, Nylon, PA/SW
Nippon Chemical Screw
•Type: Flat Washer
•Type (application): Flat Washer
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Material: Resin
•Material: Resin: Polyamide
Days to Ship: | 8 Days or more |
---|
Plastic Washer - Countersunk, Rosette Type, Nylon, PA/SRW
Nippon Chemical Screw
•Type: Flat Washer
•Nominal Of Thread M: 5
•I.D. d Dimension (mm): 4.6
•Thickness t (mm): 3.5
•Outer Diameter D (mm): 15
Days to Ship: | 9 Days or more |
---|
Plastic Washer - Countersunk, Rosette Type, Nylon, PA/RW
Nippon Chemical Screw
•Type: Flat Washer
•Type (application): Flat Washer
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Material: Resin
•Material: Resin: Polyamide
Days to Ship: | 9 Days or more |
---|
Plastic Washer - Flat, PEEK, Light Brown
Nippon Chemical Screw
•Type: Flat Washer
•Type (application): Flat Washer
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Material: Resin
•Material: Resin: PEEK (Polyetheretherketone)
Days to Ship: | 8 Days or more |
---|
Plastic Washer - Flat, Anti-Loosening for Screws, PC/SW
Nippon Chemical Screw
•Type: Flat Washer
•Type (application): Flat Washer
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Material: Resin
•Material: Resin: PC (Polycarbonate)
Days to Ship: | 9 Days or more |
---|
Plastic Washer - Flat, Thrust Washer, PS/W
Nippon Chemical Screw
•Type: Flat Washer
•Type (application): Flat Washer
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Material: Resin
•Material: Resin: Polyslider
Days to Ship: | 8 Days or more |
---|
Nippon Chemical Screw
•Type: Flat Washer
•Type (application): Flat Washer
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Material: Resin
•Material: Resin: PPS (Polyphenylene sulfide)
Days to Ship: | 8 Days or more |
---|
Nippon Chemical Screw
•Type: Flat Washer
•Type (application): Flat Washer
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Material: Resin
•Material: Resin: PP (Polypropylene)
Days to Ship: | 8 Days or more |
---|
Nippon Chemical Screw
•Type: Flat Washer
•Type (application): Flat Washer
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Material: Resin
•Material: Resin: PTFE (Ethylene Tetrafluoride: fluoropolymer)
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type (application) |
Types |
Material |
Surface Treatment |
I.D. d(mm) |
Nominal of Thread (M) |
Thickness t(mm) |
Sales Unit |
Material: Resin |
Surface Treatment (Details) |
Brand | Nippon Chemical Screw | Hirosugi-Keiki | MISUMI | NBK | NBK | NBK | NBK | NBK | NBK | NBK | Sunco | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Plastic Washer - Flat, PP, White, SPP-W【1-20 Pieces Per Package】 | Plastic Washer - Flat, PPS, Light Brown, SPS-W【1-20 Pieces Per Package】 | Plastic Washer - Sealing, White, SWH/SWC【1-10 Pieces Per Package】 | RENY (Glass Fiber Reinforced Polyamide MXD6)/Washer, Standard Color | Plastic Washer - Internal Tooth Locking for Tapping Screws, Nylon, PA/TW | Plastic Washer - Internal Tooth Locking for Screws, Nylon, PA/SW | |||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
| |||||||||||||||||||
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 10 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more |
Specifications |
| ||||||||||||||||||||||||||
Type (application) | Flat Washer | Flat Washer | - | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Loosening prevention | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer |
Types | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Seal Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Washer set | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer | Flat Washer |
Material | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin |
Surface Treatment | No | No | - | No | No | No | No | No | No | No | No / Painting / Coating | No | No | No | No | No | - | No | No | No | No | No | No | No | No | No | No |
I.D. d(mm) | 1.1 ~ 17 | 1.7 ~ 12.3 | - | 2.1 ~ 6.5 | 2.1 ~ 10.5 | 4.3 ~ 10.5 | 3.2 ~ 13 | 3.2 ~ 17 | 3.2 ~ 12.2 | 3.2 ~ 13 | 2.1 ~ 13 | 3.2 ~ 17 | 3.2 ~ 13 | 2.4 ~ 3.4 | 2.7 ~ 13 | 8.5 ~ 13 | 3.2 ~ 13 | 3.2 ~ 8.2 | 2.8 ~ 5.5 | 4.6 | 3.3 ~ 6.5 | 2.1 ~ 13 | 2.8 ~ 5.5 | 1.6 ~ 15.2 | 3.2 ~ 13 | 4.3 ~ 13 | 3.2 ~ 13 |
Nominal of Thread (M) | 1 ~ 16 | - | 3 ~ 12 | - | - | - | - | - | 3 ~ 12 | - | 2 ~ 12 | 3 ~ 16 | 3 ~ 12 | 3 ~ 4 | 2.6 ~ 12 | 8 ~ 12 | 3 ~ 12 | 3 ~ 8 | 3 ~ 6 | 5 | 3 ~ 6 | 2 ~ 12 | 3 ~ 6 | 1.6 ~ 15 | 3 ~ 12 | 4 ~ 12 | 3 ~ 12 |
Thickness t(mm) | 0.3 ~ 3 | 0.3 ~ 5 | - | 0.5 ~ 1 | 0.5 ~ 2 | 0.8 ~ 2 | 0.5 ~ 2.5 | 0.5 ~ 3 | 2 ~ 5 | 0.5 ~ 2.5 | 0.5 ~ 2.5 | 0.5 ~ 3 | 0.5 ~ 2.5 | 0.5 ~ 0.8 | 0.5 ~ 2.5 | 1.6 ~ 2.5 | 0.5 ~ 2.5 | 0.5 ~ 1.5 | 0.5 ~ 1 | 3.5 | 2.1 ~ 3.5 | 0.5 ~ 2.5 | 0.5 ~ 1 | 0.13 ~ 0.5 | 0.5 ~ 2.5 | 0.8 ~ 2.5 | 0.5 ~ 2.5 |
Sales Unit | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. ~ Box/package | - | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. |
Material: Resin | Polyamide | PTFE (Ethylene Tetrafluoride: fluoropolymer) | RENY (Polyamide MXD6) ~ PPS (Polyphenylene sulfide) | PC (Polycarbonate) | PEEK (Polyetheretherketone) | PP (Polypropylene) | PPS (Polyphenylene sulfide) | RENY (Polyamide MXD6) | RENY (Polyamide MXD6) | PTFE (Ethylene Tetrafluoride: fluoropolymer) | PC (Polycarbonate) | RENY (Polyamide MXD6) | RENY (Polyamide MXD6) | Polyamide | PC (Polycarbonate) | PC (Polycarbonate) | PVDF (Polyvinylidene Fluoride) | PVC (Polyvinyl Chloride) | Polyamide | Polyamide | Polyamide | PEEK (Polyetheretherketone) | PC (Polycarbonate) | Polyslider | PPS (Polyphenylene sulfide) | PP (Polypropylene) | PTFE (Ethylene Tetrafluoride: fluoropolymer) |
Surface Treatment (Details) | No | No | - | No | No | No | No | No | No | No | White Coating / No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy